您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Sound attenuator (reducer) sockets 500 - HoKa Sound attenuator (reducer) with sockets, length 500 mm
Funken
Ventilation fittings
Sound attenuator
Powered by
CAD模型選擇
{funken/hoka/rohrschalldaempfer/rohrschalldaempfer_muff_500.prj},{NB=Rohrschalldampfer PE, Innendurchmesser = 400-600 - 10015254(LOD=M-300)},{CNSORDERNO=10015254},{CNSPRICE=650.30},{CNSMASSEXACT=0},{DA1=400},{DA2=600},{L=50},{L1=502},{MCODE=2.rs1:0400.0500.600},{ART=HoKa PE Rohrschalldämpfer mit Muffen Ø 400/600 mm Kulissenlänge 500 mm},{ARTE=HoKa PE silencer with sockets Ø 400/600 mm length 500 mm},{ARTF=HoKa PE amortisseur phonique Ø 400/600 mm avec manchons - longueur 500 mm},{CNSMAT=PE},{FAR=schwarz},{INFO=Info text},{INFO1=pe},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA1
Diameter
[mm]
DA2
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
ASTEXT
Specification text
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Sound attenuator PVC, inn...
10013152
HoKa PVC sound attenuator...
5
PVC
RAL 7011
110
315
40
502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10013801
HoKa PVC sound attenuator...
5
PVC
RAL 7011
125
315
40
502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10014883
HoKa PVC sound attenuator...
0
PVC
RAL 7011
140
355
40
502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10015305
HoKa PVC sound attenuator...
6
PVC
RAL 7011
160
355
40
502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10016389
HoKa PVC sound attenuator...
0
PVC
RAL 7011
180
400
40
502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10000696
HoKa PVC sound attenuator...
8
PVC
RAL 7011
200
400
40
502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10002006
HoKa PVC sound attenuator...
0
PVC
RAL 7011
225
450
40
502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10002662
HoKa PVC sound attenuator...
10
PVC
RAL 7011
250
450
40
502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10003674
HoKa PVC sound attenuator...
0
PVC
RAL 7011
280
500
50
502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10012692
HoKa PVC sound attenuator...
0
PVC
RAL 7011
315
500
50
502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10004506
HoKa PVC sound attenuator...
0
PVC
RAL 7011
355
500
50
502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10006799
HoKa PVC sound attenuator...
17
PVC
RAL 7011
400
600
50
502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PE, inne...
10006560
HoKa PE silencer with soc...
7
PE
black
110
315
40
502
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10006783
HoKa PE silencer with soc...
0
PE
black
125
315
40
502
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10007636
HoKa PE silencer with soc...
0
PE
black
140
355
40
502
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10008267
HoKa PE silencer with soc...
9
PE
black
160
355
40
502
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10008707
HoKa PE silencer with soc...
0
PE
black
180
400
40
502
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10009104
HoKa PE silencer with soc...
9
PE
black
200
400
40
502
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10010379
HoKa PE silencer with soc...
0
PE
black
225
450
40
502
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10010862
HoKa PE silencer with soc...
9
PE
black
250
450
40
502
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10012050
HoKa PE silencer with soc...
0
PE
black
280
500
50
502
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10002103
HoKa PE silencer with soc...
0
PE
black
315
500
50
502
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10013649
HoKa PE silencer with soc...
0
PE
black
355
500
50
502
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10015254
HoKa PE silencer with soc...
0
PE
black
400
600
50
502
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PP, inne...
10016378
HoKa PP silencer with soc...
0
PP
RAL 7032
110
315
40
502
HOKA PP-H sound attenuato...
The specified dimensions ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Outlet cowl socket - HoKa PVC outlet cowl with socket
Funken
02.01.2024
Outlet with grille - HoKa Outlet with grille 30° angled
Funken
02.01.2024
Reducer, concentric - HoKa Reducer, concentric, with sockets
Funken
02.01.2024
Model 5313 - Female / female reducing coupling NPT - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
Condenser deflector housing socket - HoKa Condenser deflector housing with ...
Funken
02.01.2024
Pipe 10 mm - HoKa Pipe made of sheets, 10 mm
Funken
02.01.2024
Sound attenuator (reducer) sockets 1500 - HoKa Sound attenuator (reducer) w...
Funken
02.01.2024
WFRO - Wickelfalzovalrohre WFRO
MuA
14.02.2023
Sound attenuator (reducer) sockets 750 - HoKa Sound attenuator (reducer) wi...
Funken
02.01.2024
USRO - Transition fitting, symmetrical, round-oval USRO
MuA
14.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表