您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Outlet with grille - HoKa Outlet with grille 30° angled
Funken
Ventilation fittings
Outlet with grille
Powered by
CAD模型選擇
{funken/hoka/vogelschutzgitter/vogelschutzgitter_asmtab.prj},{NB=Vogelschutzgitter PP, Innendurchmesser = 140 - 10008959(LOD=M-300)},{CNSORDERNO=10008959},{CNSPRICE=55.00},{CNSMASSEXACT=0.24},{DA=140},{L=100},{S=3.5},{MCODE=3.vor:0140},{ART=HoKa PP Vogelschutzgitter 30° mit Gitterplatte Ø 140 mm},{ARTE=HoKa PP outlet with grille 30° Ø 140 mm},{ARTF=HoKa PP grille de protection contre les oiseaux 30° Ø 140 mm},{CNSMAT=PP},{FAR=RAL 7032},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
L
Length
[mm]
S
Thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Outlet with grille PVC, i...
10011189
HoKa PVC outlet with gril...
0.10
PVC
RAL 7011
75
100
1.8
HOKA PVC outlet with gril...
The specified dimensions ...
Outlet with grille PVC, i...
10001546
HoKa PVC outlet with gril...
0.16
PVC
RAL 7011
90
100
1.8
HOKA PVC outlet with gril...
The specified dimensions ...
Outlet with grille PVC, i...
10005588
HoKa PVC outlet with gril...
0.14
PVC
RAL 7011
110
100
1.8
HOKA PVC outlet with gril...
The specified dimensions ...
Outlet with grille PVC, i...
10005589
HoKa PVC outlet with gril...
0.18
PVC
RAL 7011
125
100
1.8
HOKA PVC outlet with gril...
The specified dimensions ...
Outlet with grille PVC, i...
10006625
HoKa PVC outlet with gril...
0.22
PVC
RAL 7011
140
100
1.8
HOKA PVC outlet with gril...
The specified dimensions ...
Outlet with grille PVC, i...
10005590
HoKa PVC outlet with gril...
0.26
PVC
RAL 7011
160
100
1.8
HOKA PVC outlet with gril...
The specified dimensions ...
Outlet with grille PVC, i...
10005591
HoKa PVC outlet with gril...
0.32
PVC
RAL 7011
180
150
1.8
HOKA PVC outlet with gril...
The specified dimensions ...
Outlet with grille PVC, i...
10005592
HoKa PVC outlet with gril...
0.56
PVC
RAL 7011
200
150
1.8
HOKA PVC outlet with gril...
The specified dimensions ...
Outlet with grille PVC, i...
10006027
HoKa PVC outlet with gril...
0.74
PVC
RAL 7011
225
150
1.8
HOKA PVC outlet with gril...
The specified dimensions ...
Outlet with grille PVC, i...
10006028
HoKa PVC outlet with gril...
0.68
PVC
RAL 7011
250
150
2.0
HOKA PVC outlet with gril...
The specified dimensions ...
Outlet with grille PVC, i...
10006029
HoKa PVC outlet with gril...
1.10
PVC
RAL 7011
280
200
2.3
HOKA PVC outlet with gril...
The specified dimensions ...
Outlet with grille PVC, i...
10006030
HoKa PVC outlet with gril...
1.36
PVC
RAL 7011
315
200
2.5
HOKA PVC outlet with gril...
The specified dimensions ...
Outlet with grille PVC, i...
10006031
HoKa PVC outlet with gril...
1.78
PVC
RAL 7011
355
200
2.9
HOKA PVC outlet with gril...
The specified dimensions ...
Outlet with grille PVC, i...
10006450
HoKa PVC outlet with gril...
2.34
PVC
RAL 7011
400
200
3.2
HOKA PVC outlet with gril...
The specified dimensions ...
Outlet with grille PVC, i...
10006451
HoKa PVC outlet with gril...
0.00
PVC
RAL 7011
450
250
3.6
HOKA PVC outlet with gril...
The specified dimensions ...
Outlet with grille PVC, i...
10007919
HoKa PVC outlet with gril...
4.46
PVC
RAL 7011
500
250
4.0
HOKA PVC outlet with gril...
The specified dimensions ...
Outlet with grille PVC, i...
10006452
HoKa PVC outlet with gril...
0.00
PVC
RAL 7011
600
300
5.0
HOKA PVC outlet with gril...
The specified dimensions ...
Outlet with grille PVC, i...
10005488
HoKa PVC outlet with gril...
0.00
PVC
RAL 7011
700
350
6.0
HOKA PVC outlet with gril...
The specified dimensions ...
Outlet with grille PVC, i...
10004739
HoKa PVC outlet with gril...
0.00
PVC
RAL 7011
800
400
8.0
HOKA PVC outlet with gril...
The specified dimensions ...
Outlet with grille PVC, i...
10004740
HoKa PVC outlet with gril...
0.00
PVC
RAL 7011
900
450
8.0
HOKA PVC outlet with gril...
The specified dimensions ...
Outlet with grille PVC, i...
10004741
HoKa PVC outlet with gril...
0.00
PVC
RAL 7011
1000
500
10.0
HOKA PVC outlet with gril...
The specified dimensions ...
Outlet with grille PVC, i...
10004742
HoKa PVC outlet with gril...
0.00
PVC
RAL 7011
1200
600
12.0
HOKA PVC outlet with gril...
The specified dimensions ...
Outlet with grille PVC, i...
10001547
HoKa PVC outlet with gril...
0.00
PVC
RAL 7011
1250
600
12.0
HOKA PVC outlet with gril...
The specified dimensions ...
Outlet with grille PE, in...
10001944
HoKa PE outlet with grill...
0.15
PE
black
75
100
4.5
HOKA PE outlet with grill...
The specified dimensions ...
Outlet with grille PE, in...
10002875
HoKa PE outlet with grill...
0.10
PE
black
90
100
5.4
HOKA PE outlet with grill...
The specified dimensions ...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Moulded 90° bend - HoKa Bend with sockets 90°
Funken
02.01.2024
EC010269 - Druckhaltestation
Reflex
04.11.2020
Outlet cowl socket - HoKa PVC outlet cowl with socket
Hoka
21.12.2023
DZQ 20/2 B Ex e - Axial wall fan with square wall plate, DN 200, three-phas...
MAICO
30.08.2022
With Frequency Converter
Wilo
15.04.2024
Pipe 10 mm - HoKa Pipe made of sheets, 10 mm
Funken
02.01.2024
SK5-026 - Fan Grilles
KUNLONG
10.01.2024
SG 100 - External grille for ventilation, DN 100, white
MAICO
03.08.2022
RUWA K-meshes
RUWA
19.04.2024
DZQ 20/4 B Ex e - Axial wall fan with square wall plate, DN 200, three-phas...
MAICO
30.08.2022
Through wall - HoKa Through wall
Funken
02.01.2024
Stacking frame - HoKa Stacking frame for inlet/outlet grille
Funken
02.01.2024
Shutter valve - HoKa Shutter valve with lamellar
Funken
02.01.2024
Outlet with grille - HoKa Outlet with grille 30° angled
Hoka
02.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表