您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Reducer, concentric - HoKa Reducer, concentric, with sockets
Funken
Ventilation fittings
Reducer
Powered by
CAD模型選擇
{funken/hoka/reduzierungen/reduzierung.prj},{NB=Reduzierung symmetrisch PP, Innendurchmesser = 280 - 355 - 10004266(LOD=M-300)},{CNSORDERNO=10004266},{CNSPRICE=39.50},{CNSMASSEXACT=1.000},{S=2.5},{DA1=280},{DA2=355},{H=65},{L1=50},{L2=50},{MCODE=3.rdm:0280.0355},{ART=HoKa PP Reduzierung mit Muffen Ø 280/355 mm},{ARTE=HoKa PP reducer with sockets Ø 280/355 mm},{ARTF=HoKa PP reduction avec manchons Ø 280/355 mm},{CNSMAT=PP},{FAR=RAL 7032},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA1
Diameter
[mm]
DA2
Diameter
[mm]
H
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Reducer, concentric PVC, ...
10004970
HoKa PVC Reduzierung mit ...
0.031
PVC
RAL 7011
50
75
40
25
40
HOKA PVC reducer with soc...
The specified dimensions ...
Reducer, concentric PVC, ...
10005027
HoKa PVC reducer with soc...
0.080
PVC
RAL 7011
63
75
40
25
40
HOKA PVC reducer with soc...
The specified dimensions ...
Reducer, concentric PVC, ...
10006679
HoKa PVC reducer with soc...
0.148
PVC
RAL 7011
75
90
40
40
40
HOKA PVC reducer with soc...
The specified dimensions ...
Reducer, concentric PVC, ...
10006680
HoKa PVC reducer with soc...
0.192
PVC
RAL 7011
75
110
80
40
40
HOKA PVC reducer with soc...
The specified dimensions ...
Reducer, concentric PVC, ...
10015427
HoKa PVC reducer with soc...
0.260
PVC
RAL 7011
75
125
120
40
40
HOKA PVC reducer with soc...
The specified dimensions ...
Reducer, concentric PVC, ...
10006681
HoKa PVC reducer with soc...
0.204
PVC
RAL 7011
90
110
60
40
40
HOKA PVC reducer with soc...
The specified dimensions ...
Reducer, concentric PVC, ...
10002863
HoKa PVC reducer with soc...
0.260
PVC
RAL 7011
90
125
100
40
40
HOKA PVC reducer with soc...
The specified dimensions ...
Reducer, concentric PVC, ...
10006682
HoKa PVC reducer with soc...
0.200
PVC
RAL 7011
110
125
40
40
40
HOKA PVC reducer with soc...
The specified dimensions ...
Reducer, concentric PVC, ...
10009615
HoKa PVC reducer with soc...
0.279
PVC
RAL 7011
110
140
80
40
40
HOKA PVC reducer with soc...
The specified dimensions ...
Reducer, concentric PVC, ...
10009616
HoKa PVC reducer with soc...
0.441
PVC
RAL 7011
110
160
140
40
40
HOKA PVC reducer with soc...
The specified dimensions ...
Reducer, concentric PVC, ...
10012164
HoKa PVC reducer with soc...
0.220
PVC
RAL 7011
110
180
50
40
40
HOKA PVC reducer with soc...
The specified dimensions ...
Reducer, concentric PVC, ...
10009101
HoKa PVC reducer with soc...
0.339
PVC
RAL 7011
110
200
65
40
40
HOKA PVC reducer with soc...
The specified dimensions ...
Reducer, concentric PVC, ...
10009102
HoKa PVC reducer with soc...
0.261
PVC
RAL 7011
125
140
40
40
40
HOKA PVC reducer with soc...
The specified dimensions ...
Reducer, concentric PVC, ...
10009103
HoKa PVC reducer with soc...
0.385
PVC
RAL 7011
125
160
100
40
40
HOKA PVC reducer with soc...
The specified dimensions ...
Reducer, concentric PVC, ...
10012165
HoKa PVC reducer with soc...
0.240
PVC
RAL 7011
125
180
40
40
40
HOKA PVC reducer with soc...
The specified dimensions ...
Reducer, concentric PVC, ...
10001282
HoKa PVC reducer with soc...
0.280
PVC
RAL 7011
125
200
55
40
40
HOKA PVC reducer with soc...
The specified dimensions ...
Reducer, concentric PVC, ...
10001283
HoKa PVC reducer with soc...
0.360
PVC
RAL 7011
125
225
65
40
40
HOKA PVC reducer with soc...
The specified dimensions ...
Reducer, concentric PVC, ...
10010191
HoKa PVC reducer with soc...
0.483
PVC
RAL 7011
125
250
90
40
40
HOKA PVC reducer with soc...
The specified dimensions ...
Reducer, concentric PVC, ...
10010253
HoKa PVC reducer with soc...
0.328
PVC
RAL 7011
140
160
60
40
40
HOKA PVC reducer with soc...
The specified dimensions ...
Reducer, concentric PVC, ...
10001284
HoKa PVC reducer with soc...
0.220
PVC
RAL 7011
140
180
30
40
40
HOKA PVC reducer with soc...
The specified dimensions ...
Reducer, concentric PVC, ...
10001285
HoKa PVC reducer with soc...
0.280
PVC
RAL 7011
140
200
45
40
40
HOKA PVC reducer with soc...
The specified dimensions ...
Reducer, concentric PVC, ...
10001286
HoKa PVC reducer with soc...
0.340
PVC
RAL 7011
140
225
60
40
40
HOKA PVC reducer with soc...
The specified dimensions ...
Reducer, concentric PVC, ...
10010254
HoKa PVC reducer with soc...
0.467
PVC
RAL 7011
140
250
80
40
40
HOKA PVC reducer with soc...
The specified dimensions ...
Reducer, concentric PVC, ...
10010255
HoKa PVC reducer with soc...
0.381
PVC
RAL 7011
160
180
60
40
40
HOKA PVC reducer with soc...
The specified dimensions ...
Reducer, concentric PVC, ...
10010256
HoKa PVC reducer with soc...
0.534
PVC
RAL 7011
160
200
120
40
40
HOKA PVC reducer with soc...
The specified dimensions ...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reducer, concentric - HoKa Reducer, concentric, with sockets
Hoka
02.01.2024
Moulded 90° bend - HoKa Bend with sockets 90°
Funken
02.01.2024
90° branch outlet with sockets - HoKa 90° branch outlet with sockets
Funken
02.01.2024
T-piece 90° - HoKa Branch outlet (T-piece) with sockets 90°
Funken
02.01.2024
Double sockets - HoKa Double sockets
Funken
02.01.2024
Flange socket - HoKa Flange with sockets
Funken
02.01.2024
Throttle valve handle sleeve - HoKa butterfly valve with handle, with socke...
Funken
14.02.2024
3.92 - REDUCING SOCKET INSERT
VDL
08.03.2023
Moulded 45° bend - HoKa Bend with sockets 45°
Funken
02.01.2024
Reducing Coupling
SEKISUI
07.10.2019
End cap - HoKa End cap with sockets
Funken
02.01.2024
009 - Reducer concentric
agru
15.09.2023
Model 61227 - Concentric reducer with short straight ends- Stainless steel ...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Reducing Coupling
SEKISUI
09.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表