您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
italiano
русский
English
QA認證資訊
目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Counter Adapter smooth - MFACG
Schiedel
Stainless steel system
Metaloterm® MF
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/metaloterm_mf/cntr_adaptor_s_me_mfacg.prj},{NB=ADAPTOR_CG 150/130/0.4/316/MA/MF(a)(400)(162001)},{MAT=162001},{EAN=8712682294081},{SYS=MFACG},{COM=Adaptor},{SAP=ADAPTOR_CG 150/130/0.4/316/MA/MF},{LODDEST=a},{LODLEVEL=400},{INT=150},{EXT=200},{A=60},{D1=149},{NL=130},{ML=316},{SL=MA},{WG=0.60},{VER=3},{SHORT=150/130/0.4/316/MA/MF},{INTX=151.200},{EXTX=201.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
COM
Component
ⁿ/ₐ
SAP
SAP Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
D1
Ø
[mm]
NL
Nominal lenght
[mm]
ML
Material / Liner
ⁿ/ₐ
SL
Surface Liner
ⁿ/ₐ
WG
Weight
[kg]
ADAPTOR_CG 100/130/0.4/31...
161999
8712682284846
MFACG
Adaptor
ADAPTOR_CG 100/130/0.4/31...
100
150
60
99
130
316
MA
0.40
ADAPTOR_CG 130/130/0.4/31...
162000
8712682222763
MFACG
Adaptor
ADAPTOR_CG 130/130/0.4/31...
130
180
60
129
130
316
MA
0.50
ADAPTOR_CG 150/130/0.4/31...
162001
8712682294081
MFACG
Adaptor
ADAPTOR_CG 150/130/0.4/31...
150
200
60
149
130
316
MA
0.60
ADAPTOR_CG 180/130/0.4/31...
162002
8712682243621
MFACG
Adaptor
ADAPTOR_CG 180/130/0.4/31...
180
230
60
179
130
316
MA
0.65
ADAPTOR_CG 200/130/0.4/31...
162003
8712682248213
MFACG
Adaptor
ADAPTOR_CG 200/130/0.4/31...
200
250
60
199
130
316
MA
0.70
ADAPTOR_CG 250/130/0.4/31...
162004
8712682243591
MFACG
Adaptor
ADAPTOR_CG 250/130/0.4/31...
250
300
60
249
130
316
MA
0.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Counter Adaptor ME - MFAC
Schiedel
26.06.2023
Adapter smooth and tapered - MFAGT
Schiedel
26.06.2023
Adaptor ME - MFA
Schiedel
14.12.2021
Top stub - MFMA
Schiedel
14.12.2021
Bend 90° - MFB 90
Schiedel
26.06.2023
Worms, Worm Gears (CG)
KHK KOHARA GEAR
12.04.2024
Bend 87° - MFB 87
Schiedel
26.06.2023
Adapter length for EN - MFAL
Schiedel
26.06.2023
Wall support element - MFAPO
Schiedel
26.06.2023
Bend 15° - MFB 15
Schiedel
26.06.2023
Bend 45° - MFB 45
Schiedel
26.06.2023
Wall support with condensate drain - MFAPU
Schiedel
14.12.2021
Bend 30° - MFB 30
Schiedel
26.06.2023
Tee-piece 87° - MFT 87
Schiedel
14.12.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表