Advertising
Catalog navigation
CAD model selection
Filter settings

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Schiedel
    Bend 45° - MFB 45
    Schiedel
    Bend 30° - MFB 30
    Schiedel
    Top stub - MFMA
    Schiedel
    All weather cap with inspection - MFKR
    Schiedel
    Pipe Length 250mm - MF25
    Schiedel
    Bend 90° - MFB 90
    Schiedel
    Tee-piece 45° - MFT 45
    Schiedel
    Length 100 Design - MFD 100
    Schiedel
    Bend 87° - MFB 87
    Schiedel
    Bend 90° with inspection - MFBI 90
    Schiedel
    Adapter Design - MFDA
    Schiedel
    Connector MF Design - MF - MFDO
    Schiedel
    Length with drain, vertical - MFEMC
    Schiedel
    Inspection length - MFI
Previews
3D
Dimension
2D
Download CAD models