Advertising
Catalog navigation
CAD model selection
Filter settings

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Schiedel
    Bend 90° - MFB 90
    Schiedel
    Adaptor Increaser - ICS 25
    Schiedel
    Pipe Length 250mm - MF25
    Schiedel
    Pipe Length 995mm - MF100
    Schiedel
    Pipe Length 500mm - MF50
    Schiedel
    Tee-piece 90° - MFT 90
    Schiedel
    Adaptor ME - MFA
    Schiedel
    Adapter smooth and tapered - MFAGT
    Schiedel
    Bend 87° - MFB 87
    Schiedel
    Adapter length for EN - MFAL
    Schiedel
    Adapter Design - MFDA
    Schiedel
    Bend 87° with inspection - MFBI 87
    Schiedel
    Adapter smooth - MFAG
    Schiedel
    Counter Adapter smooth - MFACG
Previews
3D
Dimension
2D
Download CAD models