您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Roof head 0° - HoKa Roof head 0°
Funken
Ventilation fittings
Roofhead
Powered by
CAD模型選擇
{funken/hoka/dachaufsatz/dachaufsatu_0.prj},{NB=Dachaufsatz 0 PP, Innendurchmesser = 140 - 10008401(LOD=M-300)},{CNSORDERNO=10008401},{CNSPRICE=98.90},{CNSMASSEXACT=0},{DA=140},{N=0},{H1=250},{H2=400},{A1=350},{DA1=250},{S=8},{DR1=140.000},{DR2=250.000},{DRH=80.000},{DRS=3.000},{MCODE=3.das:0140.0},{ART=HoKa PP Dachaufsatz Ø 140 mm, 0° Neigung},{ARTE=HoKa PP roofhead Ø 140 mm, 0°},{ARTF=HoKa PP elément de toiture Ø 140 mm, 0°},{CNSMAT=PP},{FAR=RAL 7032},{A=350x350},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
N
Inclination
[°]
H1
Height
[mm]
H2
Height
[mm]
A
AxA Width
[mm]
DA1
Diameter
[mm]
S
Thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
10011608
10011608
HoKa PVC roofhead Ø 110 m...
0
PVC
RAL 7011
110
0
250
400
350x350
200
8
HOKA PVC roof head plasti...
The specified dimensions ...
10011609
10011609
HoKa PVC roofhead Ø 125 m...
2
PVC
RAL 7011
125
0
250
400
350x350
250
8
HOKA PVC roof head plasti...
The specified dimensions ...
10011610
10011610
HoKa PVC roofhead Ø 140 m...
0
PVC
RAL 7011
140
0
250
400
350x350
250
8
HOKA PVC roof head plasti...
The specified dimensions ...
10011925
10011925
HoKa PVC roofhead Ø 160 m...
0
PVC
RAL 7011
160
0
250
400
400x400
315
8
HOKA PVC roof head plasti...
The specified dimensions ...
10011926
10011926
HoKa PVC roofhead Ø 180 m...
0
PVC
RAL 7011
180
0
250
400
400x400
315
8
HOKA PVC roof head plasti...
The specified dimensions ...
10011984
10011984
HoKa PVC roofhead Ø 200 m...
3
PVC
RAL 7011
200
0
250
400
400x400
315
8
HOKA PVC roof head plasti...
The specified dimensions ...
10011985
10011985
HoKa PVC roofhead Ø 225 m...
4
PVC
RAL 7011
225
0
250
400
450x450
400
10
HOKA PVC roof head plasti...
The specified dimensions ...
10011986
10011986
HoKa PVC roofhead Ø 250 m...
0
PVC
RAL 7011
250
0
250
400
450x450
450
10
HOKA PVC roof head plasti...
The specified dimensions ...
10011987
10011987
HoKa PVC roofhead Ø 280 m...
0
PVC
RAL 7011
280
0
250
400
500x500
500
10
HOKA PVC roof head plasti...
The specified dimensions ...
10011988
10011988
HoKa PVC roofhead Ø 315 m...
5
PVC
RAL 7011
315
0
250
400
500x500
500
10
HOKA PVC roof head plasti...
The specified dimensions ...
10008398
10008398
HoKa PVC roofhead Ø 355 m...
0
PVC
RAL 7011
355
0
250
400
550x550
500
10
HOKA PVC roof head plasti...
The specified dimensions ...
10008399
10008399
HoKa PVC roofhead Ø 400 m...
8
PVC
RAL 7011
400
0
250
400
600x600
500
10
HOKA PVC roof head plasti...
The specified dimensions ...
10004791
10004791
HoKa PVC roofhead Ø 450 m...
0
PVC
RAL 7011
450
0
250
400
750x750
600
10
HOKA PVC roof head plasti...
The specified dimensions ...
10004793
10004793
HoKa PVC roofhead Ø 500 m...
0
PVC
RAL 7011
500
0
250
400
800x800
700
10
HOKA PVC roof head plasti...
The specified dimensions ...
10005654
10005654
HoKa PVC roofhead Ø 600 m...
0
PVC
RAL 7011
600
0
250
400
900x900
800
10
HOKA PVC roof head plasti...
The specified dimensions ...
10006156
10006156
HoKa PE roofhead Ø 110 mm...
0
PE
black
110
0
250
400
350x350
200
8
HOKA PE roof head plastic...
The specified dimensions ...
10006157
10006157
HoKa PE roofhead Ø 125 mm...
0
PE
black
125
0
250
400
350x350
250
8
HOKA PE roof head plastic...
The specified dimensions ...
10006158
10006158
HoKa PE roofhead Ø 140 mm...
0
PE
black
140
0
250
400
350x350
250
8
HOKA PE roof head plastic...
The specified dimensions ...
10006159
10006159
HoKa PE roofhead Ø 160 mm...
0
PE
black
160
0
250
400
400x400
315
8
HOKA PE roof head plastic...
The specified dimensions ...
10006160
10006160
HoKa PE roofhead Ø 180 mm...
0
PE
black
180
0
250
400
400x400
315
8
HOKA PE roof head plastic...
The specified dimensions ...
10006161
10006161
HoKa PE roofhead Ø 200 mm...
0
PE
black
200
0
250
400
400x400
315
8
HOKA PE roof head plastic...
The specified dimensions ...
10006437
10006437
HoKa PE roofhead Ø 225 mm...
0
PE
black
225
0
250
400
450x450
400
10
HOKA PE roof head plastic...
The specified dimensions ...
10006438
10006438
HoKa PE roofhead Ø 250 mm...
0
PE
black
250
0
250
400
450x450
450
10
HOKA PE roof head plastic...
The specified dimensions ...
10000743
10000743
HoKa PE roofhead Ø 280 mm...
0
PE
black
280
0
250
400
500x500
500
10
HOKA PE roof head plastic...
The specified dimensions ...
10000744
10000744
HoKa PE roofhead Ø 315 mm...
7
PE
black
315
0
250
400
500x500
500
10
HOKA PE roof head plastic...
The specified dimensions ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SitaVent system vents - Ventilation
Sita
26.03.2024
2GN - 2 Jaws Parallel Open Gripper
KCC Precision
21.05.2024
Outlet cowl socket - HoKa PVC outlet cowl with socket
Funken
02.01.2024
Fire protection sleeve - SitaMore
Sita
26.03.2024
Breech 90° - HoKa Breech with sockets 90° outlet
Funken
02.01.2024
Roof fan FDvF 160 - Roof fan
Funken
02.01.2024
Flange for roof head - HoKa Flange for roof head
Funken
02.01.2024
Rain collar - HoKa Rain collar unfixed for roof head
Funken
02.01.2024
SitaStandard vertical heated - Roof drain / gully
Sita
26.03.2024
Rain cover - SitaVent
Sita
20.03.2024
CG - Catnic Cavity Wall Lintels
Tata Steel
24.03.2023
SitaTrendy angled heated - Conventional outlet
Sita
26.03.2024
Reducer, concentric - HoKa Reducer, concentric, with sockets
Funken
02.01.2024
T-piece 90° Cleaning orifice - HoKa Branch outlet (T-piece) with cleaning o...
Funken
02.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表