您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
Fire protection sleeve - SitaMore
Sita
Fire protection
SitaMore fire protection sleeve
Powered by
CAD模型選擇
{sita/b/brandschutzmanschette/sita_more_brandschutzmanschette.prj},{NB=Sita 80130040 (300) 40},{PREVIEW=brandschutzmanschette.png},{ARTNR=80130040},{LOGLEVEL=300},{DESC=SitaMore DN 40 Brandschutzmanschette},{DN=40},{OD=40},{H=26.0},{D1=46.0},{D2=55.0},{BX=24.0},{LX=134.0},{DX=108.0},{D=6.0},{RX=2.0},{K=SitaDSS PE-Rohrsystem},{MAT=},{F=Schwarz/Silber},{OF=},{L=MIN},{INFO=Link},{ARTNR1=80130040},{ANG1=40.000},{NX=1},{ANG2=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Description main article
ⁿ/ₐ
DN
Nominal diameter
[mm]
OD
External diameter
[mm]
K
Compatibility
ⁿ/ₐ
F
Colour
ⁿ/ₐ
SitaMore Fire protection ...
80130040
SitaMore DN 40 Fire prote...
40
40
SitaDSS PE pipe system
Black/Silver
SitaMore Fire protection ...
80130050
SitaMore DN 50 Fire prote...
50
50
SitaDSS PE pipe system
Black/Silver
SitaMore Fire protection ...
80135663
SitaMore DN 63 Fire prote...
63
63
SitaDSS PE pipe system
Black/Silver
SitaMore Fire protection ...
80130075
SitaMore DN 70 Fire prote...
70
75
SitaDSS PE pipe system
Black/Silver
SitaMore Fire protection ...
80130090
SitaMore DN 90 Fire prote...
90
90
SitaDSS PE pipe system
Black/Silver
SitaMore Fire protection ...
80130011
SitaMore DN 100 Fire prot...
100
110
SitaDSS PE pipe system
Black/Silver
SitaMore Fire protection ...
80130012
SitaMore DN 125 Fire prot...
125
125
SitaDSS PE pipe system
Black/Silver
SitaMore Fire protection ...
80130016
SitaMore DN 160 Fire prot...
160
160
SitaDSS PE pipe system
Black/Silver
SitaMore Fire protection ...
80130020
SitaMore DN 200 Fire prot...
200
200
SitaDSS PE pipe system
Black/Silver
SitaMore Fire protection ...
80130025
SitaMore DN 250 Fire prot...
250
250
SitaDSS PE pipe system
Black/Silver
SitaMore Fire protection ...
80130031
SitaMore DN 315 Fire prot...
315
315
SitaDSS PE pipe system
Black/Silver
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表