WEH36-37 - Standard type, double layer vacuum suction cup, lateral piping type
Yiheda 3D Electronic Gallery
yhd_fa
D7-Vacuum sucker
Powered by
CAD모델 선택
{yiheda/yhd_fa/d7/weh36_37_asmtab.prj},{NB=WEH36-d80 63.5},{CODE=WEH36},{TYPE=ce xiang pei guan},{SM=ding jing xiang jiao},{COLOR=BLACK},{DD=80.0},{B=63.5},{D=40.0},{S=21},{M=M8 deep 11},{J=28},{K=17},{Y=11.0},{M1=M10*1.25},{MM=8},{PPATH=weh36_37/assem/weh36_37_asmtpl.prj},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
CODE
model
[mm]
TYPE
Types of
[mm]
SM
Suction cup material
[mm]
COLOR
Color
[mm]
DD
Disk diameter (d)
ⁿ/ₐ
B
[mm]
D
B
[mm]
S
[mm]
M
[mm]
J
[mm]
K
[mm]
Y
Minimum unit 0.1
[mm]
M1
[mm]
WEH36-d6
WEH36
Lateral piping spring typ...
Nitrile rubber
black
6.0
31.5
22.5
10
M4 deep 6
13
10
4.2
-
WEH36-d8
WEH36
Lateral piping spring typ...
Nitrile rubber
black
8.0
31.5
22.5
10
M4 deep 6
13
10
4.2
-
WEH36-d10
WEH36
Lateral piping spring typ...
Nitrile rubber
black
10.0
31.5
22.0
10
M4 deep 6
14
10
3.0
M5
WEH36-d15
WEH36
Lateral piping spring typ...
Nitrile rubber
black
15.0
33.0
22.0
10
M4 deep 6
14
10
4.5
M5
WEH36-d20
WEH36
Lateral piping spring typ...
Nitrile rubber
black
20.0
35.0
22.0
10
M4 deep 6
14
10
5.5
M5
WEH36-d30
WEH36
Lateral piping spring typ...
Nitrile rubber
black
30.0
50.0
32.0
14
M6 deep 8
20
12
8.0
M6
WEH36-d40
WEH36
Lateral piping spring typ...
Nitrile rubber
black
40.0
50.0
32.0
14
M6 deep 8
20
12
8.0
M6
WEH36-d50
WEH36
Lateral piping spring typ...
Nitrile rubber
black
50.0
52.0
32.0
14
M6 deep 8
20
12
9.0
M8
WEH36-d60
WEH36
Lateral piping spring typ...
Nitrile rubber
black
60.0
62.5
40.0
21
M8 deep 11
28
17
10.0
M10*1.25
WEH36-d70
WEH36
Lateral piping spring typ...
Nitrile rubber
black
70.0
63.5
40.0
21
M8 deep 11
28
17
11.0
M10*1.25
WEH36-d80
WEH36
Lateral piping spring typ...
Nitrile rubber
black
80.0
63.5
40.0
21
M8 deep 11
28
17
11.0
M10*1.25
WEH37-d6
WEH37
Lateral piping spring typ...
Silica gel
white
6.0
31.5
22.5
10
M4 deep 6
13
10
4.2
-
WEH37-d8
WEH37
Lateral piping spring typ...
Silica gel
white
8.0
31.5
22.5
10
M4 deep 6
13
10
4.2
-
WEH37-d10
WEH37
Lateral piping spring typ...
Silica gel
white
10.0
31.5
22.0
10
M4 deep 6
14
10
3.0
M5
WEH37-d15
WEH37
Lateral piping spring typ...
Silica gel
white
15.0
33.0
22.0
10
M4 deep 6
14
10
4.5
M5
WEH37-d20
WEH37
Lateral piping spring typ...
Silica gel
white
20.0
35.0
22.0
10
M4 deep 6
14
10
5.5
M5
WEH37-d30
WEH37
Lateral piping spring typ...
Silica gel
white
30.0
50.0
32.0
14
M6 deep 8
20
12
8.0
M6
WEH37-d40
WEH37
Lateral piping spring typ...
Silica gel
white
40.0
50.0
32.0
14
M6 deep 8
20
12
8.0
M6
WEH37-d50
WEH37
Lateral piping spring typ...
Silica gel
white
50.0
52.0
32.0
14
M6 deep 8
20
12
9.0
M8
WEH37-d60
WEH37
Lateral piping spring typ...
Silica gel
white
60.0
62.5
40.0
21
M8 deep 11
28
17
10.0
M10*1.25
WEH37-d70
WEH37
Lateral piping spring typ...
Silica gel
white
70.0
63.5
40.0
21
M8 deep 11
28
17
11.0
M10*1.25
WEH37-d80
WEH37
Lateral piping spring typ...
Silica gel
white
80.0
63.5
40.0
21
M8 deep 11
28
17
11.0
M10*1.25
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
WEH41-42 - Standard Type,Double Layer Vacuum Sucker,Vertical Piping Spring ...
Yiheda 3D Electronic Gallery
09.05.2024
WEH06_07 - Precision type · single layer vacuum suction cup
Yiheda 3D Electronic Gallery
09.05.2024
WEH31-32 - Standard Type,Double Layer Vacuum Sucker And Vertical Piping Typ...
Yiheda 3D Electronic Gallery
09.05.2024
WEK03-11 - Precision miniature vacuum sucker
Yiheda 3D Electronic Gallery
09.05.2024
J-WEP26-27 - Precision, corrugated vacuum sucker, sucker
Yiheda 3D Electronic Gallery
09.05.2024
WEJ03-11 - Standard Type,Sucker For Vertical Vacuum Nozzle,Installation Thr...
Yiheda 3D Electronic Gallery
09.05.2024
MA MAC MSA MTA - Stainless steel mini Cylinder
AirTAC
21.07.2022
WEM06-07 - Standard¡¤Single Layer Vacuum¡¤Sucker
Yiheda 3D Electronic Gallery
09.05.2024
WEH46-47 - Standard Type,Double Layer Vacuum Sucker,Side Pipe Spring Type
Yiheda 3D Electronic Gallery
09.05.2024
WEH11_12 - Standard Type,Single Layer Vacuum Sucker,Vertical Pipe Spring Ty...
Yiheda 3D Electronic Gallery
09.05.2024
J-WEB11_14 - Low profile flat slotted vacuum chuck (single piece / componen...
Yiheda 3D Electronic Gallery
09.05.2024
J-WEY41_44 - Low profile flat slotted vacuum chuck (component)
Yiheda 3D Electronic Gallery
09.05.2024
WEH16_17 - Standard Type,Single Layer Vacuum Sucker,Side Pipe Spring Type
Yiheda 3D Electronic Gallery
09.05.2024
J-WET61_62 - Precision, corrugated vacuum sucker, fixed top vacuum port
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성