您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Type J-Four-Point Contact,with both sealed type
NTN Corporation
Special Used Bearings
Super-light case shape ball bearing
Powered by
CAD模型選擇
{ntn/special_used_bearings/super_light_case_sbb/type_j_four_point_contact_with_both_sealed_type.prj},{NB=KXJ060LL},{SD=152.40},{D=171.45},{B=12.7},{C=0.4},{ORDER=KXJ060LL},{CR=11.40},{COR=15.3},{CU=1.310},{CA=15.0},{COA=46.5},{CRF=1050},{CORF=1560},{CAF=1380},{COAF=4700},{MASS=0.367},{N=156.3},{P=166.7},{N1=158.496},{BD=161.925},{P1=164.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
C
Chamfer
[mm]
ORDER
Bearing No.
ⁿ/ₐ
CR
Basic load ratings
[kN]
COR
Basic Static Load Ratings
[kN]
CU
Fatigue load limit
[kN]
CA
Basic load ratings
[kgf]
COA
Basic Static Load Ratings
[kgf]
MASS
mass
[kg]
N
Diameter
[mm]
P
Diameter
[mm]
KXJ040LL
101.60
120.65
12.7
0.4
KXJ040LL
9.90
10.6
1.100
13.1
32.0
0.249
105.5
115.9
KXJ042LL
107.95
127.00
12.7
0.4
KXJ042LL
10.10
11.2
1.130
13.3
34.0
0.263
111.8
122.2
KXJ045LL
114.30
133.35
12.7
0.4
KXJ045LL
10.30
11.8
1.150
13.6
35.5
0.277
118.2
128.6
KXJ047LL
120.65
139.70
12.7
0.4
KXJ047LL
10.50
12.4
1.180
13.9
37.5
0.295
124.6
135.0
KXJ050LL
127.00
146.05
12.7
0.4
KXJ050LL
10.70
12.9
1.210
14.1
39.0
0.308
130.9
141.3
KXJ055LL
139.70
158.75
12.7
0.4
KXJ055LL
11.10
14.1
1.260
14.6
42.5
0.336
143.6
154.0
KXJ060LL
152.40
171.45
12.7
0.4
KXJ060LL
11.40
15.3
1.310
15.0
46.5
0.367
156.3
166.7
KXJ065LL
165.10
184.15
12.7
0.4
KXJ065LL
11.70
16.4
1.350
15.5
50.0
0.395
169.0
179.4
KXJ070LL
177.80
196.85
12.7
0.4
KXJ070LL
12.10
17.6
1.400
15.9
53.5
0.422
181.7
192.1
KXJ075LL
190.50
209.55
12.7
0.4
KXJ075LL
12.30
18.7
1.440
16.2
57.0
0.450
194.4
204.8
KXJ080LL
203.20
222.25
12.7
0.4
KXJ080LL
12.60
19.9
1.480
16.7
60.5
0.481
207.1
217.5
KXJ090LL
228.60
247.65
12.7
0.4
KXJ090LL
13.20
22.2
1.570
17.3
67.5
0.535
232.5
242.9
KXJ100LL
254.00
273.05
12.7
0.4
KXJ100LL
13.70
24.5
1.640
18.0
74.5
0.594
257.9
268.3
KXJ0110LL
279.40
298.45
12.7
0.4
KXJ0110LL
14.10
26.8
1.720
18.6
81.5
0.648
283.3
293.7
KXJ0120LL
304.80
323.85
12.7
0.4
KXJ0120LL
14.60
29.2
1.790
19.2
88.5
0.708
308.7
319.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HK,HK..ZWD,HMK,HMK..ZWD (Open-end)
NTN Corporation
17.10.2023
Type S,Type A-Four-Point Contact
NTN Corporation
17.10.2023
Open type
NTN Corporation
17.10.2023
Type J-Radial,with both sealed type
NTN Corporation
17.10.2023
Type H-Angular,with single sealed type
NTN Corporation
17.10.2023
Metric system sizes
NTN Corporation
17.10.2023
K,K..T2,K..S,KJ..S,KMJ,KMJ..S,K..ZW,KV..S,K..L1
NTN Corporation
17.10.2023
SL-type cylindrical roller bearings
NTN Corporation
17.10.2023
Type SL01-48,Type SL01-49
NTN Corporation
17.10.2023
Type S,Type A-Angular
NTN Corporation
17.10.2023
Type SL02-48,Type SL02-49
NTN Corporation
17.10.2023
Four-Point Contact Ball Bearings
NSK Rolling Bearing
15.11.2023
Cylindrical bore
NTN Corporation
17.10.2023
Type S,Type A - Radial
NTN Corporation
17.10.2023
Show more
Previews
下載CAD模型
生成CAD模型
生成PDF資料表