您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
français
magyar
italiano
polski
English
S-Lok® - Threaded inserts for heat or ultrasound embedding
Kerb-Konus
Threaded inserts for plastic and wood
S-Lok®
Powered by
CAD模型選擇
{kerb_konus/ds30/soniclok/soniclok_8600.prj},{NB=KerbKonus 860000080800},{ARTNRX=860000080800},{AX=8.0},{E=10.2},{B=12.7},{L=9.6 +0.1},{T=min. 13.7},{W=3.5},{MAT=Messing},{INFO=PDF},{ESDX=9.35},{RD1X=9.95},{ESH=1.10},{FX=0.4},{BDX=9.50},{EDX=8.90},{EHX=1.60},{FBDX=8.2},{FBTX=0.6},{RLX=3.90},{BHX=1.70}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
ARTNR
Articlenumber
ⁿ/ₐ
A
Internal thread
ⁿ/ₐ
E
External diameter
[mm]
B
Length
[mm]
L
Receiving hole dia. for plastics (guideline values)
[mm]
T
Minimum drill hole depth in case of blind holes
[mm]
W
Edge distanceguideline values for plastics
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
KerbKonus 860000020800
860000020800
M2
3.6
4.0
3.2 +0.1
min. 5.0
2.0
Brass
KerbKonus 860000025800
860000025800
M2,5
4.6
5.8
4 +0.1
min. 6.8
2.3
Brass
KerbKonus 860000030800
860000030800
M3
4.6
5.8
4 +0.1
min. 6.8
2.3
Brass
KerbKonus 860000035800
860000035800
M3,5
5.4
7.2
4.8 +0.1
min. 8.2
2.5
Brass
KerbKonus 860000040800
860000040800
M4
6.3
8.2
5.6 +0.1
min. 9.2
2.5
Brass
KerbKonus 860000050800
860000050800
M5
7.0
9.5
6.4 +0.1
min. 10.5
2.7
Brass
KerbKonus 860000060800
860000060800
M6
8.6
12.7
8 +0.1
min. 13.7
3.0
Brass
KerbKonus 860000080800
860000080800
M8
10.2
12.7
9.6 +0.1
min. 13.7
3.5
Brass
KerbKonus 860000100800
860000100800
M10
12.3
12.7
11.7 +0.1
min. 13.7
4.0
Brass
KerbKonus 861000025800
861000025800
M2,5
4.6
4.0
4 +0.1
min. 6.8
2.3
Brass
KerbKonus 861000030800
861000030800
M3
4.6
4.0
4 +0.1
min. 6.8
2.3
Brass
KerbKonus 861000035800
861000035800
M3,5
5.4
5.8
4.8 +0.1
min. 8.2
2.5
Brass
KerbKonus 861000040800
861000040800
M4
6.3
7.2
5.6 +0.1
min. 9.2
2.5
Brass
KerbKonus 861000050800
861000050800
M5
7.0
8.2
6.4 +0.1
min. 10.5
2.7
Brass
KerbKonus 861000060800
861000060800
M6
8.6
9.5
8 +0.1
min. 13.7
3.0
Brass
KerbKonus 861000080800
861000080800
M8
10.2
9.5
9.6 +0.1
min. 13.7
3.5
Brass
KerbKonus 861000100800
861000100800
M10
12.3
9.5
11.7 +0.1
min. 13.7
4.0
Brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
S-Lok®-RB - Threaded inserts for heat or ultrasound embedding
Kerb-Konus
28.03.2024
S-Lok®-KOH - Threaded inserts for heat or ultrasound embedding
Kerb-Konus
28.03.2024
Mubux®-A - Press-in threaded insert
Kerb-Konus
28.03.2024
S-Lok®-K - Threaded inserts for heat or ultrasound embedding
Kerb-Konus
28.03.2024
B-Lok®-E - Expansion inserts, self locking
Kerb-Konus
28.03.2024
S-Lok®-SK - Theaded studs for heat or ultrasound embedding
Kerb-Konus
28.03.2024
Ensat®-S metric - Threaded insert self-tapping, metric inner thread - for a...
Kerb-Konus
28.03.2024
B-Lok®-MV - Expansion inserts, self locking
Kerb-Konus
28.03.2024
Mubux®-AK - Press-in threaded insert
Kerb-Konus
28.03.2024
Ensat®-SBT - Threaded insert, self tapping with chip reservoirs and tanktyp...
Kerb-Konus
28.03.2024
High Temperature Insulator Sheets - for Plastics Molds and Die Cast Dies
D-M-E
24.05.2024
Double Lips (DS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
TU100F (Standard table with flange)
IKO (NIPPON THOMPSON CO.,LTD)
18.07.2019
338 Series - Flow Control Valves, 1/8" to 3/4" Ports
Parker Pneumatic Division
23.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表