您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
français
magyar
italiano
polski
English
B-Lok®-E - Expansion inserts, self locking
Kerb-Konus
Threaded inserts for plastic and wood
B-Lok®
Powered by
CAD模型選擇
{kerb_konus/ds30/banclok/banclok_e_8300.prj},{NB=KerbKonus 830000050800},{ARTNRX=830000050800},{AX=5.0},{E=7.6},{B=6.0},{ANKERRIPPEN=1},{T=8.6},{W=3.2},{MAT=Messing},{INFO=PDF},{EDRX=6.5},{SBX=2.0},{STX=4.4},{RHX=1.6},{RX=0.07},{RDX=7.0},{L1X=2.0},{L2X=0.05}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Articlenumber
ⁿ/ₐ
A
Internal thread
ⁿ/ₐ
E
External diameter
[mm]
B
Length
[mm]
ANKERRIPPEN
Numbvers of anchorages
ⁿ/ₐ
L
Receiving hole dia. for plastics (guideline values)
[mm]
T
Minimum drill hole depth in case of blind holes
[mm]
W
Edge distanceguideline values for plastics
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
KerbKonus 830000020800
830000020800
M2
3.9
3.5
1
3.4 +0,1
4.9
2.0
Brass
KerbKonus 830000025800
830000025800
M2,5
4.4
4.0
1
3.9 +0,1
4.5
2.0
Brass
KerbKonus 830000030800
830000030800
M3
5.5
5.0
1
4.9 +0,1
6.5
2.0
Brass
KerbKonus 830000040800
830000040800
M4
6.5
5.0
1
5.9 +0,1
7.5
2.8
Brass
KerbKonus 830000050800
830000050800
M5
7.6
6.0
1
6.9 +0,1
8.6
3.2
Brass
KerbKonus 830000060800
830000060800
M6
8.6
7.0
1
7.9 +0,1
9.6
4.0
Brass
KerbKonus 831000030800
831000030800
M3
5.5
8.0
2
4.9 +0,1
9.0
2.0
Brass
KerbKonus 831000040800
831000040800
M4
6.5
8.0
2
5.9 +0,1
9.0
2.8
Brass
KerbKonus 831000050800
831000050800
M5
7.6
9.0
2
6.9 +0,1
10.0
3.2
Brass
KerbKonus 831000060800
831000060800
M6
8.6
9.0
2
7.9 +0,1
10.0
4.0
Brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B-Lok®-F - Expansion inserts, self locking
Kerb-Konus
28.03.2024
S-Lok®-KO - Threaded inserts for heat or ultrasound embedding
Kerb-Konus
28.03.2024
B-Lok®-MV - Expansion inserts, self locking
Kerb-Konus
28.03.2024
Mubux®-AK - Press-in threaded insert
Kerb-Konus
28.03.2024
Mubux®-A - Press-in threaded insert
Kerb-Konus
28.03.2024
Ensat®-SI - Threaded insert, self tapping hexagonal socket - for applicatio...
Kerb-Konus
28.03.2024
B-Lok®-R - Expansion inserts, self locking
Kerb-Konus
28.03.2024
Ensat®-SBD - Thin walled threaded insert, self tapping cutting-bore - for a...
Kerb-Konus
28.03.2024
Ensat®-3F - Threaded insert, thread forming
Kerb-Konus
28.03.2024
Ensat®-S metric - Threaded insert self-tapping, metric inner thread - for a...
Kerb-Konus
28.03.2024
S-Lok® - Threaded inserts for heat or ultrasound embedding
Kerb-Konus
28.03.2024
Ensat®-S metric - Threaded insert self-tapping, metric inner thread - for a...
Kerb-Konus
28.03.2024
Ensat®-S Inch - Threaded insert self-tapping, inch inner thread – for appli...
Kerb-Konus
28.03.2024
TX 420 M
IKO (NIPPON THOMPSON CO.,LTD)
18.07.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表