您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PWG 2.0 - Worm and wheel set - Bronze wheel - Module 2.0
HPC
Precision gears
Worm and wheel gearboxes
Worm and wheel 2.0 Mod
Steel worm and wheel
Wormwheels
Powered by
CAD模型選擇
{hpc/v6/worm_wheel/200/steel_bronze/wormwheel/pwg_20.prj},{NB=hpc_PWG2.0-28-1_S},{DET=S},{NBF=1},{NBD=28},{A1=40.50},{D=56},{DA=60},{DE=62},{A=12},{M=35},{J=0.137 - 0.048},{COPL=37.08},{INFO=INFO},{MOD=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
NBD
N° of teeth
ⁿ/ₐ
A1
Centers
[mm]
D
ØD
[mm]
DA
ØDA
[mm]
DE
ØDE
[mm]
A
[mm]
M
[mm]
J
Backlash
[mm]
COPL
[Nm]
HPC - PWG2.0-15-1
PWG2.0-15-1
15
27.50
30
34
36
10
25
0.114 - 0.040
11.30
HPC - PWG2.0-16-1
PWG2.0-16-1
16
28.50
32
36
38
10
25
0.114 - 0.040
12.69
HPC - PWG2.0-17-1
PWG2.0-17-1
17
29.50
34
38
40
10
25
0.114 - 0.040
14.16
HPC - PWG2.0-18-1
PWG2.0-18-1
18
30.50
36
40
42
10
25
0.117 - 0.038
15.69
HPC - PWG2.0-19-1
PWG2.0-19-1
19
31.50
38
42
44
10
25
0.117 - 0.038
17.30
HPC - PWG2.0-20-1
PWG2.0-20-1
20
32.50
40
44
46
10
25
0.117 - 0.038
19.29
HPC - PWG2.0-21-1
PWG2.0-21-1
21
33.50
42
46
48
12
35
0.117 - 0.038
21.06
HPC - PWG2.0-22-1
PWG2.0-22-1
22
34.50
44
48
50
12
35
0.117 - 0.038
23.27
HPC - PWG2.0-23-1
PWG2.0-23-1
23
35.50
46
50
52
12
35
0.117 - 0.038
25.62
HPC - PWG2.0-24-1
PWG2.0-24-1
24
36.50
48
52
54
12
35
0.117 - 0.038
28.09
HPC - PWG2.0-25-1
PWG2.0-25-1
25
37.50
50
54
56
12
35
0.117 - 0.038
30.24
HPC - PWG2.0-26-1
PWG2.0-26-1
26
38.50
52
56
58
12
35
0.137 - 0.048
32.45
HPC - PWG2.0-27-1
PWG2.0-27-1
27
39.50
54
58
60
12
35
0.137 - 0.048
34.73
HPC - PWG2.0-28-1
PWG2.0-28-1
28
40.50
56
60
62
12
35
0.137 - 0.048
37.08
HPC - PWG2.0-29-1
PWG2.0-29-1
29
41.50
58
62
64
14
50
0.137 - 0.048
39.50
HPC - PWG2.0-30-1
PWG2.0-30-1
30
42.50
60
64
66
14
50
0.137 - 0.048
41.98
HPC - PWG2.0-32-1
PWG2.0-32-1
32
44.50
64
68
70
14
50
0.137 - 0.048
47.15
HPC - PWG2.0-35-1
PWG2.0-35-1
35
47.50
70
74
76
14
50
0.137 - 0.048
55.41
HPC - PWG2.0-38-1
PWG2.0-38-1
38
50.50
76
80
82
14
50
0.139 - 0.045
64.25
HPC - PWG2.0-40-1
PWG2.0-40-1
40
52.50
80
84
86
14
50
0.139 - 0.045
70.46
HPC - PWG2.0-42-1
PWG2.0-42-1
42
54.50
84
88
90
14
50
0.139 - 0.045
76.93
HPC - PWG2.0-45-1
PWG2.0-45-1
45
57.50
90
94
96
14
50
0.139 - 0.045
88.46
HPC - PWG2.0-48-1
PWG2.0-48-1
48
60.50
96
100
102
14
50
0.139 - 0.045
99.36
HPC - PWG2.0-50-1
PWG2.0-50-1
50
62.50
100
104
106
16
65
0.139 - 0.045
106.94
HPC - PWG2.0-52-1
PWG2.0-52-1
52
64.50
104
108
110
16
65
0.139 - 0.045
114.76
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PW/PSW 2.0 - Worm and wheel set - Worm available in pre-treated or stainles...
HPC
03.08.2023
SW/SWH/ZSW 2 - Worm with shaft - Steel or machined plastic - Module 2.0 - P...
HPC
17.02.2022
G/PG 2 - Spur gear - Steel 20NCD2 - Module 2.0
HPC
17.02.2022
M 2 - Wheel - Bronze - Module 2.0 - Pitch 6.283mm
HPC
17.02.2022
W/WH/ZW 2 - Worm with bore - Steel or machined plastic - Module 2.0 - Pitch...
HPC
17.02.2022
Worms - Module 2
KYOUIKU GEAR MFG, CO., LTD.
14.09.2023
M 0.4 - Wheel - Bronze - Module 0.4 - Pitch 1.257
HPC
17.02.2022
PWG 1.5 - Worm and wheel set - Bronze wheel - Module 1.5
HPC
03.08.2023
ZM 0.5 - Wheel - Machined plastic - Module 0.5 - Pitch 1.571mm
HPC
17.02.2022
ZM 2 - Wheel - Machined plastic - Module 2.0 - Pitch 6.283mm
HPC
17.02.2022
PWG 1.0 - Worm and wheel set - Bronze wheel - Module 1.0
HPC
03.08.2023
FDSQ - Masterflex flexible shaft - Normal use
HPC
03.08.2023
PM 2.5 - Wheel - Bronze - Module 2.5 - Pitch 7.854mm
HPC
17.02.2022
22500 - Worm gears, right-hand, centre distance 35 mm
norelem
30.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表