您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
M 0.4 - Wheel - Bronze - Module 0.4 - Pitch 1.257
HPC
Gears and sprockets
Worms and wheels
Wormwheels
Powered by
CAD模型選擇
{hpc/v4/worm_wheel/wormwheel/m04.prj},{NB=hpc_M0.4-68_S},{DET=S},{MAT=Bronze},{Z=68},{P=27.2},{EA=18.1},{C=28.0},{E=28.4},{M=12.0},{A=4},{INFO=INFO},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
[mm]
EA
Center distance
[mm]
C
[mm]
E
[mm]
M
[mm]
A
[mm]
HPC - M0.4-28
M0.4-28
Bronze
28
11.2
10.1
12.0
12.4
10.4
3
HPC - M0.4-30
M0.4-30
Bronze
30
12.0
10.5
12.8
13.2
8.0
3
HPC - M0.4-34
M0.4-34
Bronze
34
13.6
11.3
14.4
14.8
8.0
3
HPC - M0.4-35
M0.4-35
Bronze
35
14.0
11.5
14.8
15.2
8.0
3
HPC - M0.4-36
M0.4-36
Bronze
36
14.4
11.7
15.2
15.6
8.0
3
HPC - M0.4-38
M0.4-38
Bronze
38
15.2
12.1
16.0
16.4
8.0
3
HPC - M0.4-40
M0.4-40
Bronze
40
16.0
12.5
16.8
17.2
12.0
4
HPC - M0.4-44
M0.4-44
Bronze
44
17.6
13.3
18.4
18.8
12.0
4
HPC - M0.4-45
M0.4-45
Bronze
45
18.0
13.5
18.8
19.2
12.0
4
HPC - M0.4-46
M0.4-46
Bronze
46
18.4
13.7
19.2
19.6
12.0
4
HPC - M0.4-48
M0.4-48
Bronze
48
19.2
14.1
20.0
20.4
12.0
4
HPC - M0.4-50
M0.4-50
Bronze
50
20.0
14.5
20.8
21.2
12.0
4
HPC - M0.4-52
M0.4-52
Bronze
52
20.8
14.9
21.6
22.0
12.0
4
HPC - M0.4-54
M0.4-54
Bronze
54
21.6
15.3
22.4
22.8
12.0
4
HPC - M0.4-56
M0.4-56
Bronze
56
22.4
15.7
23.2
24.4
12.0
4
HPC - M0.4-58
M0.4-58
Bronze
58
23.2
16.1
24.0
24.4
12.0
4
HPC - M0.4-60
M0.4-60
Bronze
60
24.0
16.5
24.8
25.2
12.0
4
HPC - M0.4-62
M0.4-62
Bronze
62
24.8
16.9
25.6
26.0
12.0
4
HPC - M0.4-64
M0.4-64
Bronze
64
25.6
17.3
26.4
26.8
12.0
4
HPC - M0.4-68
M0.4-68
Bronze
68
27.2
18.1
28.0
28.4
12.0
4
HPC - M0.4-70
M0.4-70
Bronze
70
28.0
18.5
28.8
29.2
12.0
4
HPC - M0.4-72
M0.4-72
Bronze
72
28.8
18.9
29.6
30.0
12.0
5
HPC - M0.4-75
M0.4-75
Bronze
75
30.0
19.5
30.8
31.2
12.0
5
HPC - M0.4-76
M0.4-76
Bronze
76
30.4
19.7
31.2
31.6
12.0
5
HPC - M0.4-80
M0.4-80
Bronze
80
32.0
20.5
32.8
33.2
12.0
5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
W/WH/ZW 0.4 - Worm with bore - Steel or machined plastic - Module 0.4 - Pit...
HPC
17.02.2022
ZM 0.4 - Wheel - Machined plastic - Module 0.4 - Pitch 1.257
HPC
17.02.2022
M 0.5 - Wheel - Bronze - Module 0.5 - Pitch 1.571mm
HPC
17.02.2022
SW/SWH/ZSW 0.4 - Worm with shaft - Steel or machined plastic - Module 0.4 -...
HPC
17.02.2022
M 1 - Wheel - Bronze - Module 1.0 - Pitch 3.142mm
HPC
17.02.2022
PWG 0.5 - Worm and wheel set - Bronze wheel - Module 0.5
HPC
03.08.2023
G/PG 0.4 - Spur gear - Steel 20NCD2 - Module 0.4
HPC
16.05.2023
M 0.8 - Wheel - Bronze - Module 0.8 - Pitch 2.513mm
HPC
17.02.2022
M 2 - Wheel - Bronze - Module 2.0 - Pitch 6.283mm
HPC
17.02.2022
W/WH/ZW 0.5 - Worm with bore - Steel or machined plastic - Module 0.5 - Pit...
HPC
17.02.2022
W/WH/ZW 1 - Worm with bore - Steel or machined plastic - Module 1.0 - Pitch...
HPC
17.02.2022
M 1.5 - Wheel - Bronze - Module 1.5 - Pitch 4.712mm
HPC
17.02.2022
W/WH/ZW 0.8 - Worm with bore - Steel or machined plastic - Module 0.8 - Pit...
HPC
17.02.2022
SW/SWH/ZSW 0.5 - Worm with shaft - Steel or machined plastic - Module 0.5 -...
HPC
17.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表