您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Thermocouple (T/C) distributor tube heaters - Hot runner molding system
D-M-E
DME NORTH AMERICAN CAD LIBRARY
HOT RUNNER SYSTEMS
HOT RUNNER COMPONENTS
INTERNALLY HEATED PROBES AND ACCESSORIES
COOL ONE COMPONENTS, AUTOFIXED INTEGRAL HEATER
Powered by
CAD模型選擇
{dme/product_structure/hot_runner_systems/hot_runner_components/internally_heated_probes_and_accessories/cool_one_caih/hot_runner_molding_system_thermocouple.prj},{NB=HCTC-05-10},{CN=HCTC-05-10},{DIA=0.625},{AMPS=10 AMP},{L=10},{W=1300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog number
ⁿ/ₐ
DIA
DIA.
[Inch]
AMPS
(AMPS)
ⁿ/ₐ
L
Length
[Inch]
W
Watts
[Inch]
HCTC-04-4
HCTC-04-4
0.500
10 AMP
4
380
HCTC-04-5
HCTC-04-5
0.500
10 AMP
5
500
HCTC-04-6
HCTC-04-6
0.500
10 AMP
6
600
HCTC-04-7
HCTC-04-7
0.500
10 AMP
7
700
HCTC-04-8
HCTC-04-8
0.500
10 AMP
8
820
HCTC-04-9
HCTC-04-9
0.500
10 AMP
9
920
HCTC-04-10
HCTC-04-10
0.500
10 AMP
10
1030
HCTC-04-11
HCTC-04-11
0.500
10 AMP
11
1140
HCTC-04-12
HCTC-04-12
0.500
10 AMP
12
1250
HCTC-04-13
HCTC-04-13
0.500
10 AMP
13
1350
HCTC-04-14
HCTC-04-14
0.500
10 AMP
14
1460
HCTC-04-15
HCTC-04-15
0.500
10 AMP
15
1570
HCTC-04-16
HCTC-04-16
0.500
10 AMP
16
1680
HCTC-04-17
HCTC-04-17
0.500
10 AMP
17
1780
HCTC-04-18
HCTC-04-18
0.500
10 AMP
18
1900
HCTC-04-19
HCTC-04-19
0.500
10 AMP
19
2010
HCTC-04-20
HCTC-04-20
0.500
10 AMP
20
2110
HCTC-04-21
HCTC-04-21
0.500
10 AMP
21
2220
HCTC-04-22
HCTC-04-22
0.500
10 AMP
22
2330
HCTC-04-23
HCTC-04-23
0.500
10 AMP
23
2400
HCTC-04-24
HCTC-04-24
0.500
10 AMP
24
2400
HCTC-04-25
HCTC-04-25
0.500
10 AMP
25
2400
HCTC-04-26
HCTC-04-26
0.500
10 AMP
26
2400
HCTC-04-27
HCTC-04-27
0.500
10 AMP
27
2400
HCTC-04-28
HCTC-04-28
0.500
10 AMP
28
2400
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Hotwork Ejector Pins - Straight Type
D-M-E
24.05.2024
7 7/8 x 7 7/8 - D-M-E Standard A-Series Mold Bases 7 7/8 x 7 7/8
D-M-E
10.12.2019
Mold and die springs Blue IN - Medium duty (color coded blue)
D-M-E
24.05.2024
TLU T-Style Laminated Inserts - Quick Change Companion Inserts
D-M-E
24.05.2024
Core Pins - Top Quality Hotwork Die Steel - Two Hardness Ranges
D-M-E
24.05.2024
MBA 0808 - D-M-E MoldBasics Series Mold Bases 7.875 x 7.875
D-M-E
24.05.2024
7 7/8 x 7 7/8 - D-M-E Standard B-Series Mold Bases 7 7/8 x 7 7/8
D-M-E
10.12.2019
Hotwork Ejector Pins Shoulder Type - Shoulder Type
D-M-E
24.05.2024
Brass Pressure Plugs
D-M-E
24.05.2024
Ejector Sleeves - Conventional and Nitrided I.D.
D-M-E
24.05.2024
Tapered Interlocks (Round) - (Round)
D-M-E
24.05.2024
"THX" Thru Hard Ejector Pins
D-M-E
24.05.2024
SSU Standard Solid Inserts - Quick Change Companion Inserts
D-M-E
24.05.2024
UF Quick-Change U-Style Frame - MUD Quick-Change Systems
D-M-E
08.08.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表