HAM01 HAL56 - Round rim / corrugated round rim hand wheel
Yiheda 3D Electronic Gallery
yhd_industrial
J1-handle/handwheel/knob
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j1/ham01_hal56.prj},{NB=HAM01-D300},{CODE=HAM01},{TYPE=zhuandongshuobingxingyuanlunyuanshuolun},{ANN=jianchaokongxing},{CPM=S45C},{LSUR=-},{HBM=PF},{HWF=---},{HTM=PF},{BSUR=-},{D=300},{DD=25},{L=100},{L1=101},{H=58},{HH=29},{HH1=28},{D1=69.0},{F=28.3},{S=8},{M=0},{W=0},{WEI=1.46},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
ANN
Stepped / male threaded
ⁿ/ₐ
CPM
Coupling part material
ⁿ/ₐ
LSUR
Coupling surface treatment
ⁿ/ₐ
HBM
Handwheel body material
ⁿ/ₐ
HWF
Hand wheel body surface treatment
ⁿ/ₐ
HTM
Grip material
ⁿ/ₐ
BSUR
Grip color
ⁿ/ₐ
D
[mm]
DD
d
[mm]
L
[mm]
L1
[mm]
H
[mm]
HH
h
[mm]
HH1
Handle ??¡§¡§ Seven Star Handle
[mm]
D1
[mm]
F
[mm]
S
[mm]
M
[mm]
W
[mm]
WEI
Reference weight (kg/pcs)
ⁿ/ₐ
HAM01-D100
HAM01
Rotary handle type / roun...
Keyway hole type
S45C
-
PF
---
PF
-
100
12
50
36
27
17
18
34.0
13.8
4
0
0
0.18
HAM01-D125
HAM01
Rotary handle type / roun...
Keyway hole type
S45C
-
PF
---
PF
-
125
12
60
47
29
20
18
36.0
13.8
4
0
0
0.25
HAM01-D160
HAM01
Rotary handle type / roun...
Keyway hole type
S45C
-
PF
---
PF
-
160
16
80
62
38
22
20
40.0
18.3
5
0
0
0.4
HAM01-D200
HAM01
Rotary handle type / roun...
Keyway hole type
S45C
-
PF
---
PF
-
200
18
80
80
46
25
25
50.0
20.8
6
0
0
0.76
HAM01-D250
HAM01
Rotary handle type / roun...
Keyway hole type
S45C
-
PF
---
PF
-
250
25
80
101
51
28
28
56.0
28.3
8
0
0
1.11
HAM01-D300
HAM01
Rotary handle type / roun...
Keyway hole type
S45C
-
PF
---
PF
-
300
25
100
101
58
29
28
69.0
28.3
8
0
0
1.46
HAL51-D160
HAL51
Rotary handle type / roun...
Keyway hole type
ADC
-
ADC
Spray black matte
PA
-
160
16
80
70
36
19
25
45.0
18.3
5
0
0
0.5
HAL51-D203
HAL51
Rotary handle type / roun...
Keyway hole type
ADC
-
ADC
Spray black matte
PA
-
203
16
80
92
42
22
27
55.5
18.3
5
0
0
0.8
HAL53-D160
HAL53
Rotary handle type / roun...
Screw locking type
ADC
-
ADC
Spray black matte
PA
-
160
16
80
70
36
19
25
45.0
0.0
0
6
0
0.5
HAL53-D203
HAL53
Rotary handle type / roun...
Screw locking type
ADC
-
ADC
Spray black matte
PA
-
203
16
80
92
42
22
27
55.5
0.0
0
6
0
0.8
HAL56-D160
HAL56
Rotary handle type / roun...
Square hole type
ADC
-
ADC
Spray black matte
PA
-
160
16
80
70
36
19
25
45.0
0.0
0
0
14
0.5
HAL56-D203
HAL56
Rotary handle type / roun...
Square hole type
ADC
-
ADC
Spray black matte
PA
-
203
16
80
92
42
22
27
55.5
0.0
0
0
17
0.8
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
HAL41 - Handwheel¡¤round rim handwheel¡¤rotating handle type
Yiheda 3D Electronic Gallery
09.05.2024
HAM12_18 - Handwheel¡¤Rotary Handle Type¡¤Aluminum Alloy Double-Strip Handw...
Yiheda 3D Electronic Gallery
09.05.2024
HAN63_66 - Handwheel ¡¤ Foldable Straight Spoke Round Rim Hand Wheel ¡¤ Han...
Yiheda 3D Electronic Gallery
09.05.2024
HAM31 - Handwheel¡¤back corrugated hand wheel
Yiheda 3D Electronic Gallery
09.05.2024
VAW21 - Open And Closed Energy Chains
Yiheda 3D Electronic Gallery
09.05.2024
HAL83_87 - Handwheel¡¤Straight Spoke Round Rim Handwheel¡¤No Opening Type¡¤...
Yiheda 3D Electronic Gallery
09.05.2024
LHC02_17 - 30-Degree Trapezoidal Lead Screw For Screw Support Assembly
Yiheda 3D Electronic Gallery
09.05.2024
HAN01 - Handwheel¡¤foldable double strip handwheel
Yiheda 3D Electronic Gallery
09.05.2024
SCJ01_57 - Guide Shaft, Both Ends Internal Thread, Standard Type
Yiheda 3D Electronic Gallery
09.05.2024
LHY02_36 - 30-Degree Trapezoidal Lead Screw¡¤One End One Step And One End T...
Yiheda 3D Electronic Gallery
09.05.2024
TBF01_02 - Lifting Eye Bolts
Yiheda 3D Electronic Gallery
09.05.2024
LHF01 - 30-Degree Trapezoidal Lead Screw Support Assembly ¡¤ Fixed Side
Yiheda 3D Electronic Gallery
09.05.2024
HAL01 - Handwheel¡¤fixed handle / rotating handle type¡¤round wheel edge ha...
Yiheda 3D Electronic Gallery
09.05.2024
HAL91 - Handwheel¡¤Straight Spoke Wheel Flange Handwheel¡¤Open Type¡¤Rotary...
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성