您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
GHPG - Precision Gear Heads
WMBerg
METRIC
Assemblies
Precision Gear Heads
Powered by
CAD模型選擇
{wmberg/m2001/m_assemblies/precision_gear_heads/mc20.prj},{NB=GHPG90-10},{PN=GHPG90-10},{PDES=Precision Gear Head},{CN=Master Inch/Metric Catalog},{CP=MC16},{MAT=Infotext},{RAT=10:1},{RT=90.4},{PT=150.1},{RI=5000},{BL=10},{AE=90},{MOM=2x10^-5},{TS=9.0},{W=3.2},{RL=2669.0},{ASL=2669.0},{A=90},{B=6.5},{C=100},{D=80},{E=20},{F=40},{G=3.0},{H=12},{I=116},{J=7},{K=34},{L=95.3},{M=5},{N=28},{O=22.5},{P=6},{Q=1.0},{R=36},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
PDES
Part Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
RAT
Ratio
ⁿ/ₐ
RT
Rated Output Torque
[Nm]
PT
Peak Output Torque
[Nm]
RI
Rated Input SP.
[RPM]
BL
Min. Black Lash
ⁿ/ₐ
AE
AVE. EFF.
[%]
MOM
MOM. OF IN.
[kg-m2]
TS
Torque Stiff.
[Nm/min]
W
Max. Weight
[kg]
RL
Rad Loas
[N]
ASL
Axial Load
[N]
A
Dimension
[mm]
B
Dimension
[mm]
C
Dimension
[mm]
D
Dimension
[mm]
E
Dimension
[mm]
F
Dimension
[mm]
G
Dimension
[mm]
H
Dimension
[mm]
I
Dimension
[mm]
J
Dimension
[mm]
K
Dimension
[mm]
L
Dimension
[mm]
M
Dimension
[mm]
N
Dimension
[mm]
O
Dimension
[mm]
P
Dimension
[mm]
Q
Dimension
[mm]
R
Dimension
[mm]
GHPG60-3
GHPG60-3
Precision Gear Head
Master Inch/Metric Catalo...
3:1
33.0
56.3
5000
10
90
4x10^-6
5.7
1.4
1779.4
1079.4
60
5.0
70
50
16
25
2.5
13
80
5
26
78.2
3
16
18.0
5
1.0
22
GHPG60-5
GHPG60-5
Precision Gear Head
Master Inch/Metric Catalo...
5:1
33.0
56.3
5000
10
90
4x10^-6
5.7
1.4
1779.4
1079.4
60
5.0
70
50
16
25
2.5
13
80
5
26
78.2
3
16
18.0
5
1.0
22
GHPG60-8
GHPG60-8
Precision Gear Head
Master Inch/Metric Catalo...
8:1
33.0
56.3
5000
10
90
4x10^-6
5.7
1.4
1779.4
1079.4
60
5.0
70
50
16
25
2.5
13
80
5
26
78.2
3
16
18.0
5
1.0
22
GHPG60-10
GHPG60-10
Precision Gear Head
Master Inch/Metric Catalo...
10:1
33.0
56.3
5000
10
90
4x10^-6
5.7
1.4
1779.4
1079.4
60
5.0
70
50
16
25
2.5
13
80
5
26
78.2
3
16
18.0
5
1.0
22
GHPG60-15
GHPG60-15
Precision Gear Head
Master Inch/Metric Catalo...
15:1
33.0
56.3
5000
10
90
4x10^-6
5.7
1.4
1779.4
1079.4
60
5.0
70
50
16
25
2.5
13
80
5
26
78.2
3
16
18.0
5
1.0
22
GHPG60-20
GHPG60-20
Precision Gear Head
Master Inch/Metric Catalo...
20:1
33.0
56.3
5000
10
90
4x10^-6
5.7
1.4
1779.4
1079.4
60
5.0
70
50
16
25
2.5
13
80
5
26
78.2
3
16
18.0
5
1.0
22
GHPG60-30
GHPG60-30
Precision Gear Head
Master Inch/Metric Catalo...
30:1
33.0
56.3
5000
10
90
4x10^-6
5.7
1.4
1779.4
1079.4
60
5.0
70
50
16
25
2.5
13
80
5
26
78.2
3
16
18.0
5
1.0
22
GHPG60-50
GHPG60-50
Precision Gear Head
Master Inch/Metric Catalo...
50:1
33.0
56.3
5000
10
90
4x10^-6
5.7
1.4
1779.4
1079.4
60
5.0
70
50
16
25
2.5
13
80
5
26
78.2
3
16
16.0
5
1.0
22
GHPG60-100
GHPG60-100
Precision Gear Head
Master Inch/Metric Catalo...
100:1
33.0
56.3
5000
10
90
4x10^-6
5.7
1.4
1779.4
1079.4
60
5.0
70
50
16
25
2.5
13
80
5
26
78.2
3
16
18.0
5
1.0
22
GHPG90-3
GHPG90-3
Precision Gear Head
Master Inch/Metric Catalo...
3:1
90.4
150.1
5000
10
90
2x10^-5
9.0
3.2
2669.0
2669.0
90
6.5
100
80
20
40
3.0
12
116
7
34
95.3
5
28
22.5
6
1.0
36
GHPG90-5
GHPG90-5
Precision Gear Head
Master Inch/Metric Catalo...
5:1
90.4
150.1
5000
10
90
2x10^-5
9.0
3.2
2669.0
2669.0
90
6.5
100
80
20
40
3.0
12
116
7
34
95.3
5
28
22.5
6
1.0
36
GHPG90-8
GHPG90-8
Precision Gear Head
Master Inch/Metric Catalo...
8:1
90.4
150.1
5000
10
90
2x10^-5
9.0
3.2
2669.0
2669.0
90
6.5
100
80
20
40
3.0
12
116
7
34
95.3
5
28
22.5
6
1.0
36
GHPG90-10
GHPG90-10
Precision Gear Head
Master Inch/Metric Catalo...
10:1
90.4
150.1
5000
10
90
2x10^-5
9.0
3.2
2669.0
2669.0
90
6.5
100
80
20
40
3.0
12
116
7
34
95.3
5
28
22.5
6
1.0
36
GHPG90-15
GHPG90-15
Precision Gear Head
Master Inch/Metric Catalo...
15:1
90.4
150.1
5000
10
90
2x10^-5
9.0
3.2
2669.0
2669.0
90
6.5
100
80
20
40
3.0
12
116
7
34
95.3
5
28
22.5
6
1.0
36
GHPG90-20
GHPG90-20
Precision Gear Head
Master Inch/Metric Catalo...
20:1
90.4
150.1
5000
10
90
2x10^-5
9.0
3.2
2669.0
2669.0
90
6.5
100
80
20
40
3.0
12
116
7
34
95.3
5
28
22.5
6
1.0
36
GHPG90-30
GHPG90-30
Precision Gear Head
Master Inch/Metric Catalo...
30:1
90.4
150.1
5000
10
90
2x10^-5
9.0
3.2
2669.0
2669.0
90
6.5
100
80
20
40
3.0
12
116
7
34
95.3
5
28
22.5
6
1.0
36
GHPG90-50
GHPG90-50
Precision Gear Head
Master Inch/Metric Catalo...
50:1
90.4
150.1
5000
10
90
2x10^-5
9.0
3.2
2669.0
2669.0
90
6.5
100
80
20
40
3.0
12
116
7
34
95.3
5
28
22.5
6
1.0
36
GHPG90-100
GHPG90-100
Precision Gear Head
Master Inch/Metric Catalo...
100:1
90.4
150.1
5000
10
90
2x10^-5
9.0
3.2
2669.0
2669.0
90
6.5
100
80
20
40
3.0
12
116
7
34
95.3
5
28
22.5
6
1.0
36
GHPG115-3
GHPG115-3
Precision Gear Head
Master Inch/Metric Catalo...
3:1
180.2
300.1
5000
10
90
5x10^-5
15.0
7.3
4893.2
4893.2
115
8.5
130
110
24
50
3.5
14
145
8
40
117.5
7
32
27.0
8
1.5
40
GHPG115-5
GHPG115-5
Precision Gear Head
Master Inch/Metric Catalo...
5:1
180.2
300.1
5000
10
90
5x10^-5
15.0
7.3
4893.2
4893.2
115
8.5
130
110
24
50
3.5
14
145
8
40
117.5
7
32
27.0
8
1.5
40
GHPG115-8
GHPG115-8
Precision Gear Head
Master Inch/Metric Catalo...
8:1
180.2
300.1
5000
10
90
5x10^-5
15.0
7.3
4893.2
4893.2
115
8.5
130
110
24
50
3.5
14
145
8
40
117.5
7
32
27.0
8
1.5
40
GHPG115-10
GHPG115-10
Precision Gear Head
Master Inch/Metric Catalo...
10:1
180.2
300.1
5000
10
90
5x10^-5
15.0
7.3
4893.2
4893.2
115
8.5
130
110
24
50
3.5
14
145
8
40
117.5
7
32
27.0
8
1.5
40
GHPG115-15
GHPG115-15
Precision Gear Head
Master Inch/Metric Catalo...
15:1
180.2
300.1
5000
10
90
5x10^-5
15.0
7.3
4893.2
4893.2
115
8.5
130
110
24
50
3.5
14
145
8
40
117.5
7
32
27.0
8
1.5
40
GHPG115-20
GHPG115-20
Precision Gear Head
Master Inch/Metric Catalo...
20:1
180.2
300.1
5000
10
90
5x10^-5
15.0
7.3
4893.2
4893.2
115
8.5
130
110
24
50
3.5
14
145
8
40
117.5
7
32
27.0
8
1.5
40
GHPG115-30
GHPG115-30
Precision Gear Head
Master Inch/Metric Catalo...
30:1
180.2
300.1
5000
10
90
5x10^-5
15.0
7.3
4893.2
4893.2
115
8.5
130
110
24
50
3.5
14
145
8
40
117.5
7
32
27.0
8
1.5
40
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HX-M & WX-M - Gear Boxes Worm Wheel & Helical
WMBerg
06.06.2023
SGM7J
Yaskawa
23.05.2022
GM-M - Geneva Mechanism - Stainless Steel
WMBerg
06.06.2023
SX-B4-M & SX-P4-M - Servo Gear Boxes - Precision 2:1 to 625:1 Ratios 6mm Sh...
WMBerg
06.06.2023
RX11-M - Speed Reducer - 27mm Body 3mm Shafts
WMBerg
06.06.2023
SM57-40S SM57-53S SM57-76S - Type 57 Three-phase Stepping Motor
PRiCi FA
17.10.2023
GHNE - Precision Gear Heads - Nema Planetary Gearheads
WMBerg
06.06.2023
Series MTS - Stepper Motors Nema 23/24
Camozzi
16.05.2024
ZAZ - Planetary reducer ZAZ series
AKD
10.05.2024
FAB042 - FAB Series
OC-Drive
13.06.2023
MAN - Miter & Bevel Gears - 1.5 Module 12mm Bore 8mm Face 20° Pressure Angl...
WMBerg
06.06.2023
M24P - Miter & Bevel Gears - 24 Pitch 3/8" Bore 9/32" Face AGMA Quality 10 ...
WMBerg
06.06.2023
JEM - Cam Follower - Ball Bearing or Oil-Less Bronze Bearing
WMBerg
06.06.2023
AW48B - Anti-Backlash Worm Gears - 48 Pitch 1/8" to 1/4 Bores - AGMA Qualit...
WMBerg
06.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表