您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Small flange mount
Brother Gearmotors
Gear Motors
Induction gearmotor
GTR MIDI SERIES(0.1kW to 2.2kW)
Standard gearmotor 1/8 - 1/2 HP
S type Reducer (designated motor attachable type)
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{brother/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/s_type_reducer/parallel_shaft_g3_series/g3_str_k_asmtab.prj},{NB=G3K22N025-NCL},{OSH=22},{TREE=K},{INFO=Infotext},{EMCVIS=0.4kW},{C1='010','0.1kW','020','0.2kW','040','0.4kW','075','0.75kW','150','1.5kW'},{RVIS=1/25},{R1=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',300,'1/300',375,'1/375',450,'1/450',600,'1/600',750,'1/750',900,'1/900',1200,'1/1200'},{R2=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100'},{R3=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MOUNT
Mount
ⁿ/ₐ
MOT
Motor type
ⁿ/ₐ
MP
Motor power
ⁿ/ₐ
SGT
Shaft gearbox type
ⁿ/ₐ
FS
Frame size
ⁿ/ₐ
SBS
Shaft/Bore size
ⁿ/ₐ
SE
Shaft extension
ⁿ/ₐ
RA
Ratio
ⁿ/ₐ
NRS60
Output shaft allowable torque 60Hz in-lbs
ⁿ/ₐ
RPM
RPM (using a 4 Pole - 1800 RPM Motor Input)
ⁿ/ₐ
W
Weight
[lb.]
G3KS-18-5-020
G3K18N005-NCK
G3 series (Parallel shaft...
K-Compact Flange
NEMA 56C Reducer
1/4 HP (200 W)
Parallel Shaft Gearbox
18
3/4"
N-Common
5:1
44
360
9
G3KS-18-10-020
G3K18N010-NCK
G3 series (Parallel shaft...
K-Compact Flange
NEMA 56C Reducer
1/4 HP (200 W)
Parallel Shaft Gearbox
18
3/4"
N-Common
10:1
86
180
9
G3KS-18-15-020
G3K18N015-NCK
G3 series (Parallel shaft...
K-Compact Flange
NEMA 56C Reducer
1/4 HP (200 W)
Parallel Shaft Gearbox
18
3/4"
N-Common
15:1
130
120
9
G3KS-18-20-020
G3K18N020-NCK
G3 series (Parallel shaft...
K-Compact Flange
NEMA 56C Reducer
1/4 HP (200 W)
Parallel Shaft Gearbox
18
3/4"
N-Common
20:1
178
90
9
G3KS-18-25-020
G3K18N025-NCK
G3 series (Parallel shaft...
K-Compact Flange
NEMA 56C Reducer
1/4 HP (200 W)
Parallel Shaft Gearbox
18
3/4"
N-Common
25:1
223
72
9
G3KS-22-30-020
G3K22N030-NCK
G3 series (Parallel shaft...
K-Compact Flange
NEMA 56C Reducer
1/4 HP (200 W)
Parallel Shaft Gearbox
22
7/8"
N-Common
30:1
268
60
12
G3KS-22-40-020
G3K22N040-NCK
G3 series (Parallel shaft...
K-Compact Flange
NEMA 56C Reducer
1/4 HP (200 W)
Parallel Shaft Gearbox
22
7/8"
N-Common
40:1
346
45
12
G3KS-22-50-020
G3K22N050-NCK
G3 series (Parallel shaft...
K-Compact Flange
NEMA 56C Reducer
1/4 HP (200 W)
Parallel Shaft Gearbox
22
7/8"
N-Common
50:1
432
36
12
G3KS-22-60-020
G3K22N060-NCK
G3 series (Parallel shaft...
K-Compact Flange
NEMA 56C Reducer
1/4 HP (200 W)
Parallel Shaft Gearbox
22
7/8"
N-Common
60:1
519
30
12
G3KS-22-80-020
G3K22N080-NCK
G3 series (Parallel shaft...
K-Compact Flange
NEMA 56C Reducer
1/4 HP (200 W)
Parallel Shaft Gearbox
22
7/8"
N-Common
80:1
691
22,5
12
G3KS-28-100-020
G3K28N100-NCK
G3 series (Parallel shaft...
K-Compact Flange
NEMA 56C Reducer
1/4 HP (200 W)
Parallel Shaft Gearbox
28
1 1/8"
N-Common
100:1
864
18
16
G3KS-28-120-020
G3K28N120-NCK
G3 series (Parallel shaft...
K-Compact Flange
NEMA 56C Reducer
1/4 HP (200 W)
Parallel Shaft Gearbox
28
1 1/8"
N-Common
120:1
1035
15
16
G3KS-28-160-020
G3K28N160-NCK
G3 series (Parallel shaft...
K-Compact Flange
NEMA 56C Reducer
1/4 HP (200 W)
Parallel Shaft Gearbox
28
1 1/8"
N-Common
160:1
1380
11,2
16
G3KS-28-200-020
G3K28N200-NCK
G3 series (Parallel shaft...
K-Compact Flange
NEMA 56C Reducer
1/4 HP (200 W)
Parallel Shaft Gearbox
28
1 1/8"
N-Common
200:1
1725
9
16
G3KS-22-5-040
G3K22N005-NCL
G3 series (Parallel shaft...
K-Compact Flange
NEMA 56C Reducer
1/2 HP (400 W)
Parallel Shaft Gearbox
22
7/8"
N-Common
5:1
88
360
13
G3KS-22-10-040
G3K22N010-NCL
G3 series (Parallel shaft...
K-Compact Flange
NEMA 56C Reducer
1/2 HP (400 W)
Parallel Shaft Gearbox
22
7/8"
N-Common
10:1
178
180
13
G3KS-22-15-040
G3K22N015-NCL
G3 series (Parallel shaft...
K-Compact Flange
NEMA 56C Reducer
1/2 HP (400 W)
Parallel Shaft Gearbox
22
7/8"
N-Common
15:1
265
120
13
G3KS-22-20-040
G3K22N020-NCL
G3 series (Parallel shaft...
K-Compact Flange
NEMA 56C Reducer
1/2 HP (400 W)
Parallel Shaft Gearbox
22
7/8"
N-Common
20:1
353
90
13
G3KS-22-25-040
G3K22N025-NCL
G3 series (Parallel shaft...
K-Compact Flange
NEMA 56C Reducer
1/2 HP (400 W)
Parallel Shaft Gearbox
22
7/8"
N-Common
25:1
442
72
13
G3KS-28-30-040
G3K28N030-NCL
G3 series (Parallel shaft...
K-Compact Flange
NEMA 56C Reducer
1/2 HP (400 W)
Parallel Shaft Gearbox
28
1 1/8"
N-Common
30:1
535
60
17
G3KS-28-40-040
G3K28N040-NCL
G3 series (Parallel shaft...
K-Compact Flange
NEMA 56C Reducer
1/2 HP (400 W)
Parallel Shaft Gearbox
28
1 1/8"
N-Common
40:1
690
45
17
G3KS-28-50-040
G3K28N050-NCL
G3 series (Parallel shaft...
K-Compact Flange
NEMA 56C Reducer
1/2 HP (400 W)
Parallel Shaft Gearbox
28
1 1/8"
N-Common
50:1
864
36
17
G3KS-28-60-040
G3K28N060-NCL
G3 series (Parallel shaft...
K-Compact Flange
NEMA 56C Reducer
1/2 HP (400 W)
Parallel Shaft Gearbox
28
1 1/8"
N-Common
60:1
1035
30
17
G3KS-28-80-040
G3K28N080-NCL
G3 series (Parallel shaft...
K-Compact Flange
NEMA 56C Reducer
1/2 HP (400 W)
Parallel Shaft Gearbox
28
1 1/8"
N-Common
80:1
1380
22,5
17
G3KS-32-100-040
G3K32N100-NCL
G3 series (Parallel shaft...
K-Compact Flange
NEMA 56C Reducer
1/2 HP (400 W)
Parallel Shaft Gearbox
32
1 1/4"
N-Common
100:1
1725
18
24
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Standard Gearmotor Flange mount - High efficiency induction gearmotor
Brother Gearmotors
24.02.2023
Flange Mount - QS
Brother Gearmotors
12.01.2023
Standard Gearmotor Small flange mount - High efficiency induction gearmotor
Brother Gearmotors
24.02.2023
Profile Rail Linear Actuators - Lead Screw Linear Actuators
Helix Linear
30.01.2023
AT065 - Gearbox
SATA
10.05.2023
Small flange mount
Brother Gearmotors
24.02.2023
Flange Mount
NISSEI Corporation
22.09.2022
Flange mount
NISSEI Corporation
22.09.2022
Flange Mount
Brother Gearmotors
20.03.2023
Small Flange Mount
Brother Gearmotors
20.03.2023
Flange Mount
Brother Gearmotors
20.03.2023
General Purpose, Three Phase, C-Face Motors
Bison Gear Motors
22.04.2024
Type SLM - Worm gearbox centre-to-centre distance from 040 up to 100 mm
ATEK Antriebstechnik
25.10.2022
MTF - Standard Type Planetary gearbox
Melucci
27.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表