您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Flange Mount
Brother Gearmotors
For BIC
High efficiency induction gearmotor (IE3)
Waterproof gearmotor
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{brother/for_bic/high_eff_indu_gearmotor_for_bic_ie3/waterproof_gearmotor_bic/parallel_shaft_g3_series/g3_bic_flange_ie_w_asmtab.prj},{NB=G3F40S160-WB08TMAEN},{VT=575 60(V/Hz)},{INFO=Infotext},{MCT=0.75kW},{B=Waterproof,w/o Brake},{OS=40},{TBT=MD_E-BOX},{PTB=},{INFO1=Infotext},{CNSORDERNO=G3F40S160-WB08TMAEN},{ORDERNO=-},{MS=IE3},{MT=Waterproof},{TYPE=Flange},{GH=GF40},{KEY=40},{KEY1=1},{SPC=SP040E3},{GHL=202.0},{MR=-},{M=MD-PE075},{FC=MD-PE075W},{MFC=217.0},{TI=MD_E-BOX},{TL=419.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
G3F28S5-WB08TAVEN
208/230/460/400 60/60/60...
0.75kW
Waterproof,w/o Brake
1/5
28
E-BOX
G3F28S5-WB08TAVEN
G3F28S5-WB08TAVEV2
208/230/460/400 60/60/60...
0.75kW
Waterproof,200V with Brak...
1/5
28
E-BOX
G3F28S5-WB08TAVEV2
G3F28S5-WB08TAVEV4
208/230/460/400 60/60/60...
0.75kW
Waterproof,400V with Brak...
1/5
28
E-BOX
G3F28S5-WB08TAVEV4
G3F28S10-WB08TAVEN
208/230/460/400 60/60/60...
0.75kW
Waterproof,w/o Brake
1/10
28
E-BOX
G3F28S10-WB08TAVEN
G3F28S10-WB08TAVEV2
208/230/460/400 60/60/60...
0.75kW
Waterproof,200V with Brak...
1/10
28
E-BOX
G3F28S10-WB08TAVEV2
G3F28S10-WB08TAVEV4
208/230/460/400 60/60/60...
0.75kW
Waterproof,400V with Brak...
1/10
28
E-BOX
G3F28S10-WB08TAVEV4
G3F28S15-WB08TAVEN
208/230/460/400 60/60/60...
0.75kW
Waterproof,w/o Brake
1/15
28
E-BOX
G3F28S15-WB08TAVEN
G3F28S15-WB08TAVEV2
208/230/460/400 60/60/60...
0.75kW
Waterproof,200V with Brak...
1/15
28
E-BOX
G3F28S15-WB08TAVEV2
G3F28S15-WB08TAVEV4
208/230/460/400 60/60/60...
0.75kW
Waterproof,400V with Brak...
1/15
28
E-BOX
G3F28S15-WB08TAVEV4
G3F28S20-WB08TAVEN
208/230/460/400 60/60/60...
0.75kW
Waterproof,w/o Brake
1/20
28
E-BOX
G3F28S20-WB08TAVEN
G3F28S20-WB08TAVEV2
208/230/460/400 60/60/60...
0.75kW
Waterproof,200V with Brak...
1/20
28
E-BOX
G3F28S20-WB08TAVEV2
G3F28S20-WB08TAVEV4
208/230/460/400 60/60/60...
0.75kW
Waterproof,400V with Brak...
1/20
28
E-BOX
G3F28S20-WB08TAVEV4
G3F28S25-WB08TAVEN
208/230/460/400 60/60/60...
0.75kW
Waterproof,w/o Brake
1/25
28
E-BOX
G3F28S25-WB08TAVEN
G3F28S25-WB08TAVEV2
208/230/460/400 60/60/60...
0.75kW
Waterproof,200V with Brak...
1/25
28
E-BOX
G3F28S25-WB08TAVEV2
G3F28S25-WB08TAVEV4
208/230/460/400 60/60/60...
0.75kW
Waterproof,400V with Brak...
1/25
28
E-BOX
G3F28S25-WB08TAVEV4
G3F28S5-WB08TEVEN
415/440/480 50/50/60(V/H...
0.75kW
Waterproof,w/o Brake
1/5
28
E-BOX
G3F28S5-WB08TEVEN
G3F28S5-WB08TEVEV4
415/440/480 50/50/60(V/H...
0.75kW
Waterproof,400V with Brak...
1/5
28
E-BOX
G3F28S5-WB08TEVEV4
G3F28S10-WB08TEVEN
415/440/480 50/50/60(V/H...
0.75kW
Waterproof,w/o Brake
1/10
28
E-BOX
G3F28S10-WB08TEVEN
G3F28S10-WB08TEVEV4
415/440/480 50/50/60(V/H...
0.75kW
Waterproof,400V with Brak...
1/10
28
E-BOX
G3F28S10-WB08TEVEV4
G3F28S15-WB08TEVEN
415/440/480 50/50/60(V/H...
0.75kW
Waterproof,w/o Brake
1/15
28
E-BOX
G3F28S15-WB08TEVEN
G3F28S15-WB08TEVEV4
415/440/480 50/50/60(V/H...
0.75kW
Waterproof,400V with Brak...
1/15
28
E-BOX
G3F28S15-WB08TEVEV4
G3F28S20-WB08TEVEN
415/440/480 50/50/60(V/H...
0.75kW
Waterproof,w/o Brake
1/20
28
E-BOX
G3F28S20-WB08TEVEN
G3F28S20-WB08TEVEV4
415/440/480 50/50/60(V/H...
0.75kW
Waterproof,400V with Brak...
1/20
28
E-BOX
G3F28S20-WB08TEVEV4
G3F28S25-WB08TEVEN
415/440/480 50/50/60(V/H...
0.75kW
Waterproof,w/o Brake
1/25
28
E-BOX
G3F28S25-WB08TEVEN
G3F28S25-WB08TEVEV4
415/440/480 50/50/60(V/H...
0.75kW
Waterproof,400V with Brak...
1/25
28
E-BOX
G3F28S25-WB08TEVEV4
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Flange mount
NISSEI Corporation
22.09.2022
Flange Mount
Brother Gearmotors
20.03.2023
Flange Mount
Brother Gearmotors
20.03.2023
Flange mount
Brother Gearmotors
12.01.2023
Flange Mount
NISSEI Corporation
20.05.2024
Small flange mount
Brother Gearmotors
24.02.2023
2.2kW
FUJI HENSOKUKI
26.01.2022
Small flange mount
NISSEI Corporation
22.09.2022
Concentric hollow shaft (F3S type)
Brother Gearmotors
20.03.2023
R shaft
Brother Gearmotors
20.03.2023
Small flange mount
NISSEI Corporation
22.09.2022
Flange type
NISSEI Corporation
22.09.2022
Flange Mount
Brother Gearmotors
20.03.2023
Flange mount
NISSEI Corporation
22.09.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表