您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
EH 5 - Spring plunger with internal hexagon
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
SPRING PLUNGER
EH 2206. Spring Plungers with internal hexagon
Powered by
CAD模型選擇
{rcm/molle_elastomeri/spine_elastiche/eh_2206/eh_2206_asmtab.prj},{NB=POS. PN. ES. INC. M05X18 EH2206.205 (2.3)},{IDNR=},{BESTNR=22060.0205},{BESTNR1=2206.205},{AUS=Automatenstahl, Bolzen aus Delrin, normale Federkraft},{D1=M05},{DNDM=5},{DKDM=4.019},{D2=2.4},{L=18},{N=1.2},{S=2.3},{T=0.8},{SW=1.5},{F1=6.0},{F2=19},{TEMP=-30/+50},{G=1.3},{A=0.8000},{AA=1.7321},{B=1.2000},{D=0.8000},{SI=5.0000},{VI=3.0000},{MS=1.000},{SK=2.400},{BR=20.000},{PPATH=eh_2206_sbl.prj},{S1=2.3},{FUNC=Drücken, Arretieren, Auswerfen, Federn, Positionieren, Rasten}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
[mm]
L
[mm]
N
[mm]
T
[mm]
SW
[mm]
F1
spring load
[N]
F2
spring load
[N]
TEMP
temperature / max.
[°C]
G
weight
[g]
EH2206.003
22060.0003
free cutting steel, stand...
M03
1.0
12
0.4
0.5
0.7
2.0
4
+250
0.4
EH2206.004
22060.0004
free cutting steel, stand...
M04
1.5
15
0.6
0.6
1.3
4.5
16
+250
0.8
EH2206.005
22060.0005
free cutting steel, stand...
M05
2.4
18
1.2
0.8
1.5
6.0
19
+250
1.3
EH2206.006
22060.0006
free cutting steel, stand...
M06
2.7
20
1.3
0.9
2.0
6.0
19
+250
2.5
EH2206.008
22060.0008
free cutting steel, stand...
M08
3.5
22
1.5
1.4
2.5
10.0
39
+250
6.0
EH2206.010
22060.0010
free cutting steel, stand...
M10
4.0
22
1.5
1.4
3.0
10.0
39
+250
9.0
EH2206.012
22060.0012
free cutting steel, stand...
M12
6.0
28
2.7
2.0
4.0
12.0
53
+250
16.0
EH2206.016
22060.0016
free cutting steel, stand...
M16
7.5
32
3.2
2.5
5.0
45.0
100
+250
35.0
EH2206.020
22060.0020
free cutting steel, stand...
M20
10.0
40
3.7
3.0
6.0
52.0
125
+250
65.0
EH2206.024
22060.0024
free cutting steel, stand...
M24
12.0
52
3.7
3.0
8.0
70.0
170
+250
120.0
EH2206.105
22060.0105
free cutting steel, incre...
M05
2.4
18
1.2
0.8
1.5
11.0
40
+250
1.3
EH2206.106
22060.0106
free cutting steel, incre...
M06
2.7
20
1.3
0.9
2.0
15.0
43
+250
2.5
EH2206.108
22060.0108
free cutting steel, incre...
M08
3.5
22
1.5
1.4
2.5
20.0
75
+250
6.0
EH2206.110
22060.0110
free cutting steel, incre...
M10
4.0
22
1.5
1.4
3.0
20.0
75
+250
9.0
EH2206.112
22060.0112
free cutting steel, incre...
M12
6.0
28
2.7
2.0
4.0
45.0
120
+250
16.0
EH2206.116
22060.0116
free cutting steel, incre...
M16
7.5
32
3.2
2.5
5.0
64.0
160
+250
35.0
EH2206.120
22060.0120
free cutting steel, incre...
M20
10.0
40
3.7
3.0
6.0
75.0
195
+250
65.0
EH2206.124
22060.0124
free cutting steel, incre...
M24
12.0
52
3.7
3.0
8.0
75.0
245
+250
120.0
EH2206.204
22060.0204
free cutting steel, bolt ...
M04
1.5
15
0.6
0.6
1.3
4.5
16
-30/+50
0.8
EH2206.205
22060.0205
free cutting steel, bolt ...
M05
2.4
18
1.2
0.8
1.5
6.0
19
-30/+50
1.3
EH2206.206
22060.0206
free cutting steel, bolt ...
M06
2.7
20
1.3
0.9
2.0
6.0
19
-30/+50
2.5
EH2206.208
22060.0208
free cutting steel, bolt ...
M08
3.5
22
1.5
1.4
2.5
10.0
39
-30/+50
6.0
EH2206.210
22060.0210
free cutting steel, bolt ...
M10
4.0
22
1.5
1.4
3.0
10.0
39
-30/+50
9.0
EH2206.212
22060.0212
free cutting steel, bolt ...
M12
6.0
28
2.7
2.0
4.0
12.0
53
-30/+50
16.0
EH2206.216
22060.0216
free cutting steel, bolt ...
M16
7.5
32
3.2
2.5
5.0
45.0
100
-30/+50
35.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2472.03./33. - Spring plunger, with spring loaded pin, with hexagon socket,...
FIBRO
21.07.2023
PSF-SN-S - Spring Plunger
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
2472.05./35. - Spring plunger, with spring loaded pin, with slot, standard ...
FIBRO
21.07.2023
EH_2 - Spring plunger with bolt and internal hexagon
RCM
27.11.2019
EH_1 - Spring plunger with ball and internal hexagon
RCM
27.11.2019
DIN 913 - Hexagon socket set screws with flat point
Fabory
21.04.2022
DIN 916 - Hexagon socket set screws with cup point
Chinese Manufacturers
27.05.2014
EH_7 - Spring plunger long
RCM
27.11.2019
FD06. Spring Plungers with hexagon socket - Spring elements
Tecnorm
08.08.2016
Flat End (F)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
C17.40 - Stripper for blanking die
RCM
27.11.2019
RS 500 - Minimum height, maximum force + SKUDO
RCM
27.11.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表