您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 787 - Toothed lock washers type A, external teeth (DIN 6797 A), spring steel, black
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.30 Serrated lock washers
BN 787, BN 789 Toothed lock washers type A, external teeth
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_30/bn_787_789/bn_787.prj},{NB=BN 787 1278959 toothed lock washer A 5.3},{CNSORDERNO=1278959},{BNARTNR=1278959},{BNNORM1=DIN 6797 A},{BNMAT=Federstahl 350-425 HV},{CNSMAT=Federstahl 350-425 HV},{BNSURFACE=schwarz},{D=5.000},{DA=5.300},{DW=10.000},{H=0.600},{N=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
Inner diameter of installation face min.
[mm]
DW
Diameter of the bearing face max.
[mm]
H
Height
[mm]
N
Number of teeth min.
[mm]
BN 787 1111280 toothed lo...
1111280
DIN 6797 A
Spring steel 350-425 HV
black
2.000
2.200
4.600
0.300
6.000
BN 787 1112244 toothed lo...
1112244
DIN 6797 A
Spring steel 350-425 HV
black
2.300
2.500
5.000
0.400
6.000
BN 787 1112252 toothed lo...
1112252
DIN 6797 A
Spring steel 350-425 HV
black
2.500
2.700
5.500
0.400
6.000
BN 787 1278924 toothed lo...
1278924
DIN 6797 A
Spring steel 350-425 HV
black
3.000
3.200
6.000
0.400
6.000
BN 787 3092285 toothed lo...
3092285
DIN 6797 A
Spring steel 350-425 HV
black
3.500
3.700
7.000
0.500
6.000
BN 787 1278940 toothed lo...
1278940
DIN 6797 A
Spring steel 350-425 HV
black
4.000
4.300
8.000
0.500
8.000
BN 787 1278959 toothed lo...
1278959
DIN 6797 A
Spring steel 350-425 HV
black
5.000
5.300
10.000
0.600
8.000
BN 787 1278967 toothed lo...
1278967
DIN 6797 A
Spring steel 350-425 HV
black
6.000
6.400
11.000
0.700
8.000
BN 787 1278975 toothed lo...
1278975
DIN 6797 A
Spring steel 350-425 HV
black
8.000
8.400
15.000
0.800
8.000
BN 787 1278983 toothed lo...
1278983
DIN 6797 A
Spring steel 350-425 HV
black
10.000
10.500
18.000
0.900
9.000
BN 787 1112473 toothed lo...
1112473
DIN 6797 A
Spring steel 350-425 HV
black
12.000
13.000
20.500
1.000
10.000
BN 787 1112481 toothed lo...
1112481
DIN 6797 A
Spring steel 350-425 HV
black
14.000
15.000
24.000
1.000
10.000
BN 787 1118749 toothed lo...
1118749
DIN 6797 A
Spring steel 350-425 HV
black
16.000
17.000
26.000
1.200
12.000
BN 787 1118757 toothed lo...
1118757
DIN 6797 A
Spring steel 350-425 HV
black
18.000
19.000
30.000
1.400
12.000
BN 787 1118765 toothed lo...
1118765
DIN 6797 A
Spring steel 350-425 HV
black
20.000
21.000
33.000
1.400
12.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 30718 - Serrated lock washers type V, for countersunk head screws (DIN 6...
Bossard Catalog
31.10.2023
BN 2842 - External tooth lock washers type A (DIN 6797 A), stainless steel ...
Bossard Catalog
26.01.2023
BN 30104 - Hex socket button head cap screws with collar partially / fully ...
Bossard Catalog
10.01.2024
BN 84531 - Circlips for shafts (Truarc E 863), spring steel, black
Bossard Catalog
16.05.2024
NF ≈E27-626 - Scheiben-Produktklasse C
Fabory
13.02.2023
BN 635 - Hex domed cap nuts (Acorn nuts) (DIN 1587), A2
Bossard Catalog
26.01.2023
BN 81882 - Pozi pan head machine screws form Z (DIN 7985 A; ISO 7045), A2, ...
Bossard Catalog
26.01.2023
MAE-MW-ZR-T-PAZ - Open-Length Timing Belts from Polyurethane (TPU), weldabl...
MÄDLER
26.04.2024
BN 20231 - Serrated lock washers type A, external serrations (DIN 6798 A), ...
Bossard Catalog
31.10.2023
BN 20395 - Compression cable lugs, Standard type with inspection hole (BM),...
Bossard Catalog
31.10.2023
BN 20374 - Solderless terminals ring type non insulated (DIN 46234; BM), co...
Bossard Catalog
13.11.2023
DIN 6798 A -Spring steel zinc-plated
Böllhoff
26.10.2021
DIN 6797 A - Spring steel zinc-plated
Böllhoff
26.10.2021
DIN 6797 A - Spring steel
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表