您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 30718 - Serrated lock washers type V, for countersunk head screws (DIN 6798 V), spring steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.30 Serrated lock washers
BN 786 Serrated lock washers type V, for countersunk head screws
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_30/bn_786_30718/bn_30718.prj},{NB=BN 30718 5401522 serrated lock washer V M5},{CNSORDERNO=5401522},{BNARTNR=5401522},{BNNORM1=DIN 6798 V},{BNMAT=Federstahl 350-425 HV},{CNSMAT=Federstahl 350-425 HV},{BNSURFACE=verzinkt-blau},{D=5.000},{DA=5.300},{DW=9.800},{H=0.300},{N=14.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
Inner diameter of installation face min.
[mm]
DW
Outer diameter of bearing face ~
[mm]
H
Height
[mm]
N
Number of teeth min.
[mm]
BN 30718 5401520 serrated...
5401520
DIN 6798 V
Spring steel 350-425 HV
zinc plated blue
3.000
3.200
6.000
0.200
12.000
BN 30718 5401521 serrated...
5401521
DIN 6798 V
Spring steel 350-425 HV
zinc plated blue
4.000
4.300
8.000
0.250
14.000
BN 30718 5401522 serrated...
5401522
DIN 6798 V
Spring steel 350-425 HV
zinc plated blue
5.000
5.300
9.800
0.300
14.000
BN 30718 5401523 serrated...
5401523
DIN 6798 V
Spring steel 350-425 HV
zinc plated blue
6.000
6.400
11.800
0.400
16.000
BN 30718 5401524 serrated...
5401524
DIN 6798 V
Spring steel 350-425 HV
zinc plated blue
8.000
8.400
15.300
0.400
18.000
BN 30718 5401525 serrated...
5401525
DIN 6798 V
Spring steel 350-425 HV
zinc plated blue
10.000
10.500
19.000
0.500
20.000
BN 30718 5401526 serrated...
5401526
DIN 6798 V
Spring steel 350-425 HV
zinc plated blue
12.000
13.000
23.000
0.500
26.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 56 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc p...
Bossard Catalog
31.10.2023
DIN 6798 A -Spring steel
Böllhoff
26.10.2021
DIN 6798 A -Spring steel zinc-plated
Böllhoff
26.10.2021
DIN 6797 I - Spring steel
Böllhoff
26.10.2021
DIN 6798 I - Spring steel
Böllhoff
26.10.2021
DIN 6798 A -Stainless steel A2
Böllhoff
26.10.2021
DIN 6798 A - FN 619 - schwarz - Fächerscheiben, Form A
SFS Group Schweiz AG
25.09.2023
DIN 6798 A -Stainless steel A4
Böllhoff
26.10.2021
Reference 64513 - Serrated lock washer A type external teeth DIN 6798 A - S...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62513 - Serrated lock washer A type external teeth DIN 6798 A - S...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
BN 20231 - Serrated lock washers type A, external serrations (DIN 6798 A), ...
Bossard Catalog
31.10.2023
BN 4881 - Serrated lock washers type J, internal serrations (DIN 6798 J), s...
Bossard Catalog
26.01.2023
BN 80024 - Serrated lock washers type A, external serrations (DIN 6798 A), ...
Bossard Catalog
31.10.2023
Reference 64514 - Serrated lock washer J type internal teeth DIN 6798 J - S...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表