您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48766 - Flat socket head cap screws, Full thread and coarse thread, Stainless Steel, 316 Stainless Steel, Plain Finish (ASME B18.3)
Bossard Inch
Stainless steel fasteners
Socket head cap screws
Powered by
CAD模型選擇
{bossard_inch/stainless_steel_fasteners/socket_head_cap_screws/bn_48766.prj},{NB=BN 48766 3465674 flat socket head cap screw 0.164x0.75},{CNSORDERNO=3465674},{BNARTNR=3465674},{BNNORM1=ASME B18.3},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=316 Stainless Steel},{BNSURFACE=Plain Finish},{NS=#8},{NS1=0.1640},{TT=.164-32 UNC-3A},{TYPE=UNC},{L=0.7500},{LG=0.17},{LB=0.00},{SL=Standard},{SD=.164-32 x 0.75},{SDNB=.164-32x0.75},{DMAX=0.1640},{DMIN=0.1585},{AMAX=0.359},{AMIN=0.311},{H=0.112},{GMAX=0.267},{GMIN=0.266},{PMAX=0.055},{PMIN=0.039},{J=0.094},{T=0.076},{F=0.194},{JMAX=0.0952},{JMIN=0.0937},{P=0.031},{HP=U164750}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Screw Diameter
[Inch]
TT
Thread Type
ⁿ/ₐ
L
Length
[Inch]
LG
Grip Length
[Inch]
LB
Body Length - Min.
[Inch]
LT
Thread Length
[Inch]
SL
Standard Lengths
ⁿ/ₐ
SD
Size Description
ⁿ/ₐ
DMAX
Body Diameter - Max.
[Inch]
DMIN
Body Diameter - Min.
[Inch]
AMAX
Sharp Head Diameter - Max.
[Inch]
AMIN
Absolute Head Diameter - Min.
[Inch]
H
Head Height - Ref.
[Inch]
GMAX
Protrusion Gage Diameter - Max.
[Inch]
GMIN
Protrusion Gage Diameter - Min.
[Inch]
PMAX
Protrusion - Max.
[Inch]
PMIN
Protrusion - Min.
[Inch]
J
Hexagon Socket Size
[Inch]
T
Key Engagement - Min.
[Inch]
F
Fillet Transition Diameter - Max.
[Inch]
BN 48766 3457307 flat soc...
3457307
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
#4
.112-40 UNC-3A
0.2500
0.13
0.00
0.12
Standard
.112-40 x 0.25
0.1120
0.1075
0.255
0.218
0.083
0.172
0.171
0.049
0.036
0.062
0.055
0.136
BN 48766 3465661 flat soc...
3465661
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
#4
.112-40 UNC-3A
0.3750
0.13
0.00
0.24
Standard
.112-40 x 0.38
0.1120
0.1075
0.255
0.218
0.083
0.172
0.171
0.049
0.036
0.062
0.055
0.136
BN 48766 3465662 flat soc...
3465662
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
#4
.112-40 UNC-3A
0.5000
0.13
0.00
0.37
Standard
.112-40 x 0.5
0.1120
0.1075
0.255
0.218
0.083
0.172
0.171
0.049
0.036
0.062
0.055
0.136
BN 48766 3465663 flat soc...
3465663
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
#4
.112-40 UNC-3A
0.6250
0.13
0.00
0.49
Standard
.112-40 x 0.63
0.1120
0.1075
0.255
0.218
0.083
0.172
0.171
0.049
0.036
0.062
0.055
0.136
BN 48766 3465664 flat soc...
3465664
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
#4
.112-40 UNC-3A
0.7500
0.13
0.00
0.62
Standard
.112-40 x 0.75
0.1120
0.1075
0.255
0.218
0.083
0.172
0.171
0.049
0.036
0.062
0.055
0.136
BN 48766 3465665 flat soc...
3465665
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
#6
.138-32 UNC-3A
0.2500
0.16
0.00
0.09
Standard
.138-32 x 0.25
0.1380
0.1329
0.307
0.263
0.097
0.220
0.219
0.052
0.037
0.078
0.066
0.168
BN 48766 3465666 flat soc...
3465666
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
#6
.138-32 UNC-3A
0.3750
0.16
0.00
0.21
Standard
.138-32 x 0.38
0.1380
0.1329
0.307
0.263
0.097
0.220
0.219
0.052
0.037
0.078
0.066
0.168
BN 48766 3465667 flat soc...
3465667
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
#6
.138-32 UNC-3A
0.5000
0.16
0.00
0.34
Standard
.138-32 x 0.5
0.1380
0.1329
0.307
0.263
0.097
0.220
0.219
0.052
0.037
0.078
0.066
0.168
BN 48766 3465668 flat soc...
3465668
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
#6
.138-32 UNC-3A
0.6250
0.16
0.00
0.46
Standard
.138-32 x 0.63
0.1380
0.1329
0.307
0.263
0.097
0.220
0.219
0.052
0.037
0.078
0.066
0.168
BN 48766 3465669 flat soc...
3465669
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
#6
.138-32 UNC-3A
0.7500
0.16
0.00
0.59
Standard
.138-32 x 0.75
0.1380
0.1329
0.307
0.263
0.097
0.220
0.219
0.052
0.037
0.078
0.066
0.168
BN 48766 3465670 flat soc...
3465670
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
#8
.164-32 UNC-3A
0.2500
0.17
0.00
0.08
Standard
.164-32 x 0.25
0.1640
0.1585
0.359
0.311
0.112
0.267
0.266
0.055
0.039
0.094
0.076
0.194
BN 48766 3465671 flat soc...
3465671
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
#8
.164-32 UNC-3A
0.3750
0.17
0.00
0.20
Standard
.164-32 x 0.38
0.1640
0.1585
0.359
0.311
0.112
0.267
0.266
0.055
0.039
0.094
0.076
0.194
BN 48766 3465672 flat soc...
3465672
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
#8
.164-32 UNC-3A
0.5000
0.17
0.00
0.33
Standard
.164-32 x 0.5
0.1640
0.1585
0.359
0.311
0.112
0.267
0.266
0.055
0.039
0.094
0.076
0.194
BN 48766 3465673 flat soc...
3465673
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
#8
.164-32 UNC-3A
0.6250
0.17
0.00
0.45
Standard
.164-32 x 0.63
0.1640
0.1585
0.359
0.311
0.112
0.267
0.266
0.055
0.039
0.094
0.076
0.194
BN 48766 3465674 flat soc...
3465674
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
#8
.164-32 UNC-3A
0.7500
0.17
0.00
0.58
Standard
.164-32 x 0.75
0.1640
0.1585
0.359
0.311
0.112
0.267
0.266
0.055
0.039
0.094
0.076
0.194
BN 48766 3465675 flat soc...
3465675
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
#8
.164-32 UNC-3A
1.0000
0.17
0.00
0.83
Standard
.164-32 x 1
0.1640
0.1585
0.359
0.311
0.112
0.267
0.266
0.055
0.039
0.094
0.076
0.194
BN 48766 3465676 flat soc...
3465676
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
#10
.190-24 UNC-3A
0.2500
0.21
0.00
0.04
Standard
.190-24 x 0.25
0.1900
0.1840
0.411
0.359
0.127
0.313
0.312
0.058
0.041
0.125
0.087
0.220
BN 48766 3465677 flat soc...
3465677
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
#10
.190-24 UNC-3A
0.3750
0.21
0.00
0.17
Standard
.190-24 x 0.38
0.1900
0.1840
0.411
0.359
0.127
0.313
0.312
0.058
0.041
0.125
0.087
0.220
BN 48766 3465678 flat soc...
3465678
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
#10
.190-24 UNC-3A
0.5000
0.21
0.00
0.29
Standard
.190-24 x 0.5
0.1900
0.1840
0.411
0.359
0.127
0.313
0.312
0.058
0.041
0.125
0.087
0.220
BN 48766 3465679 flat soc...
3465679
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
#10
.190-24 UNC-3A
0.6250
0.21
0.00
0.42
Standard
.190-24 x 0.63
0.1900
0.1840
0.411
0.359
0.127
0.313
0.312
0.058
0.041
0.125
0.087
0.220
BN 48766 3465680 flat soc...
3465680
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
#10
.190-24 UNC-3A
0.7500
0.21
0.00
0.54
Standard
.190-24 x 0.75
0.1900
0.1840
0.411
0.359
0.127
0.313
0.312
0.058
0.041
0.125
0.087
0.220
BN 48766 3465681 flat soc...
3465681
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
#10
.190-24 UNC-3A
0.8750
0.21
0.00
0.67
Standard
.190-24 x 0.88
0.1900
0.1840
0.411
0.359
0.127
0.313
0.312
0.058
0.041
0.125
0.087
0.220
BN 48766 3465682 flat soc...
3465682
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
#10
.190-24 UNC-3A
1.0000
0.21
0.00
0.79
Standard
.190-24 x 1
0.1900
0.1840
0.411
0.359
0.127
0.313
0.312
0.058
0.041
0.125
0.087
0.220
BN 48766 3465683 flat soc...
3465683
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
1/4
.250-20 UNC-3A
0.3750
0.26
0.00
0.11
Standard
.250-20 x 0.38
0.2500
0.2435
0.531
0.480
0.161
0.424
0.423
0.064
0.043
0.156
0.111
0.280
BN 48766 3465684 flat soc...
3465684
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
1/4
.250-20 UNC-3A
0.5000
0.26
0.00
0.24
Standard
.250-20 x 0.5
0.2500
0.2435
0.531
0.480
0.161
0.424
0.423
0.064
0.043
0.156
0.111
0.280
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48194 - Flat socket head cap screws, Full thread and coarse thread, Stai...
Bossard Inch
29.11.2018
BN 48191 - Socket head cap screws, Full thread and coarse thread, Stainless...
Bossard Inch
29.11.2018
BN 48193 - Flat socket head cap screws, Full thread and fine thread, Stainl...
Bossard Inch
29.11.2018
BN 48188 - Socket head cap screws, Partial thread and fine thread, Stainles...
Bossard Inch
29.11.2018
BN 48763 - Socket head cap screws, Partial thread and coarse thread, Stainl...
Bossard Inch
29.11.2018
BN 48727 - Hex flange serrated nuts, Coarse thread, Steel, Case Hardened, P...
Bossard Inch
29.11.2018
XS - Composition
CA-BE
03.11.2022
STHICBN, STHICN, SSTHICN, STHICNA - Shaft Supports - Bracket Shaped , Wide ...
Misumi
29.02.2024
SHTBN, SHTMN, SHTSN, SHTAN - Shaft Supports - T-Shaped-Machined Products - ...
Misumi
16.02.2024
XS TG4 - Composition
CA-BE
03.11.2022
XP+M - Composition
CA-BE
03.11.2022
XE DEB TG4 - Composition
CA-BE
03.11.2022
X+M DEB TG4 - Composition
CA-BE
03.11.2022
X - Composition
CA-BE
03.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表