您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2842 - External tooth lock washers type A (DIN 6797 A), stainless steel A2
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.30 Serrated lock washers
BN 2842 External tooth lock washers type A
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_30/bn_2842/bn_2842.prj},{NB=BN 2842 1486829 toothed lock washer A M6},{CNSORDERNO=1486829},{BNARTNR=1486829},{BNNORM1=DIN 6797 A},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{FUERSCHRAUBEN=M6},{D=6.000},{DA=6.400},{DW=11.000},{H=0.700},{N=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
FUERSCHRAUBEN
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
Inner diameter of installation face min.
[mm]
DW
Diameter of the bearing face max.
[mm]
H
Height
[mm]
N
Number of teeth min.
[mm]
BN 2842 1486780 toothed l...
1486780
DIN 6797 A
Stainless steel A2
M2,5
2.500
2.700
5.500
0.400
6.000
BN 2842 1486799 toothed l...
1486799
DIN 6797 A
Stainless steel A2
M3
3.000
3.200
6.000
0.400
6.000
BN 2842 1486802 toothed l...
1486802
DIN 6797 A
Stainless steel A2
M4
4.000
4.300
8.000
0.500
8.000
BN 2842 1486810 toothed l...
1486810
DIN 6797 A
Stainless steel A2
M5
5.000
5.300
10.000
0.600
8.000
BN 2842 1486829 toothed l...
1486829
DIN 6797 A
Stainless steel A2
M6
6.000
6.400
11.000
0.700
8.000
BN 2842 1486837 toothed l...
1486837
DIN 6797 A
Stainless steel A2
M8
8.000
8.400
15.000
0.800
8.000
BN 2842 1486845 toothed l...
1486845
DIN 6797 A
Stainless steel A2
M10
10.000
10.500
18.000
0.900
9.000
BN 2842 1486853 toothed l...
1486853
DIN 6797 A
Stainless steel A2
M12
12.000
13.000
20.500
1.000
10.000
BN 2842 1486888 toothed l...
1486888
DIN 6797 A
Stainless steel A2
M16
16.000
17.000
26.000
1.200
12.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 4723 - Hex socket set screws with flat point (ISO 4026; DIN 913), A4, st...
Bossard Catalog
26.01.2023
BN 21206 - Lock washers small series (NFE 25-511 Z; Rip-Lock™), stainless s...
Bossard Catalog
31.10.2023
BN 628 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), A2, stainless steel A2
Bossard Catalog
26.01.2023
BN 787 - Toothed lock washers type A, external teeth (DIN 6797 A), spring s...
Bossard Catalog
31.10.2023
BN 20231 - Serrated lock washers type A, external serrations (DIN 6798 A), ...
Bossard Catalog
31.10.2023
BN 20730 - Flat washers without chamfer (ISO 7089, DIN 125 A), stainless st...
Bossard Catalog
31.10.2023
BN 768 - Curved spring lock washers (DIN 128 A), spring steel, black
Bossard Catalog
31.10.2023
BN 30718 - Serrated lock washers type V, for countersunk head screws (DIN 6...
Bossard Catalog
31.10.2023
BN 822 - Retaining rings for bores standard design (DIN 472), spring steel,...
Bossard Catalog
31.10.2023
DIN 6797 A - Tooth lock washers, form A
Fabory
13.02.2023
BN 82429 - Pozi pan head screws form Z (ecosyn® plast), stainless steel A2
Bossard Catalog
14.02.2024
BN 629 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), A4, stainless steel A4
Bossard Catalog
26.01.2023
BN 612 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 789 - Toothed lock washers type A, external teeth (DIN 6797 A), spring s...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表