您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
English
ASK VA - Sliced couplings, d1/d2= 2,5-55mm, 5-400Nm, stainless steel
Miki Pulley Group
Couplings
Sliced couplings
ASK Model
Powered by
CAD模型選擇
{miki_pulley/couplings/sliced20couplings/ask20model/ask20va.prj},{NB=ASK 070 BB 15H7-22H7 VA},{PREVIEW=../../../_pool_/65/fa/askmodel.png},{FIRMA=Miki Pulley Group},{ARTNR=ASK 070 BB 15H7-22H7 VA},{D=70},{D1=15},{D2=22},{RT=95},{L=95},{MAT=stainless steel},{PV=0,1},{WV=0,3},{AV=0,06},{RPM=5000},{TS=196024},{TM=1380×10-6},{KG=1,753},{ROHS=Yes},{REACH=Yes},{HSC=8483 6020},{PDF=Open PDF},{DEFAULTSORTATTR=19205},{PDFTOOPEN=https://www.mikipulley.de/wp-content/uploads/2020/12/ASK_datasheet.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
FIRMA
ⁿ/ₐ
ARTNR
Partnumber
ⁿ/ₐ
D
outer diameter
[mm]
D1
bore diameter d1
[mm]
D2
bore diameter d2
[mm]
RT
rated torque
[Nm]
L
Length
[mm]
MAT
material
ⁿ/ₐ
PV
parallel offset
[mm]
WV
angle offset
[grad [°]]
AV
axial misalignment
[mm]
RPM
Max RPM
[mm^-1]
TS
torsional rigidity
[Nm/rad]
TM
moment of inertia
[kg*m^2]
KG
Weight
[kg]
ROHS
RoHS
ⁿ/ₐ
REACH
ⁿ/ₐ
HSC
HS-Code
ⁿ/ₐ
ASK 020 BB 2,5-2,5 VA
Miki Pulley Group
ASK 020 BB 2,5-2,5 VA
20
2,5
2,5
5
28
stainless steel
0,1
0,5
0,1
11500
1189
2,88×10-6
0,046
Yes
Yes
8483 6020
ASK 020 BB 3H7-3H7 VA
Miki Pulley Group
ASK 020 BB 3H7-3H7 VA
20
3
3
5
28
stainless steel
0,1
0,5
0,1
11500
1189
2,88×10-6
0,046
Yes
Yes
8483 6020
ASK 020 BB 3H7-4H7 VA
Miki Pulley Group
ASK 020 BB 3H7-4H7 VA
20
3
4
5
28
stainless steel
0,1
0,5
0,1
11500
1189
2,88×10-6
0,046
Yes
Yes
8483 6020
ASK 020 BB 3H7-5H7 VA
Miki Pulley Group
ASK 020 BB 3H7-5H7 VA
20
3
5
5
28
stainless steel
0,1
0,5
0,1
11500
1189
2,88×10-6
0,046
Yes
Yes
8483 6020
ASK 020 BB 3H7-6,35H7 VA
Miki Pulley Group
ASK 020 BB 3H7-6,35H7 VA
20
3
6,35
5
28
stainless steel
0,1
0,5
0,1
11500
1189
2,88×10-6
0,046
Yes
Yes
8483 6020
ASK 020 BB 3H7-6H7 VA
Miki Pulley Group
ASK 020 BB 3H7-6H7 VA
20
3
6
5
28
stainless steel
0,1
0,5
0,1
11500
1189
2,88×10-6
0,046
Yes
Yes
8483 6020
ASK 020 BB 3H7-7H7 VA
Miki Pulley Group
ASK 020 BB 3H7-7H7 VA
20
3
7
5
28
stainless steel
0,1
0,5
0,1
11500
1189
2,88×10-6
0,046
Yes
Yes
8483 6020
ASK 020 BB 3H7-8H7 VA
Miki Pulley Group
ASK 020 BB 3H7-8H7 VA
20
3
8
5
28
stainless steel
0,1
0,5
0,1
11500
1189
2,88×10-6
0,046
Yes
Yes
8483 6020
ASK 020 BB 4H7-4H7 VA
Miki Pulley Group
ASK 020 BB 4H7-4H7 VA
20
4
4
5
28
stainless steel
0,1
0,5
0,1
11500
1189
2,88×10-6
0,046
Yes
Yes
8483 6020
ASK 020 BB 4H7-5H7 VA
Miki Pulley Group
ASK 020 BB 4H7-5H7 VA
20
4
5
5
28
stainless steel
0,1
0,5
0,1
11500
1189
2,88×10-6
0,046
Yes
Yes
8483 6020
ASK 020 BB 4H7-6,35H7 VA
Miki Pulley Group
ASK 020 BB 4H7-6,35H7 VA
20
4
6,35
5
28
stainless steel
0,1
0,5
0,1
11500
1189
2,88×10-6
0,046
Yes
Yes
8483 6020
ASK 020 BB 4H7-6H7 VA
Miki Pulley Group
ASK 020 BB 4H7-6H7 VA
20
4
6
5
28
stainless steel
0,1
0,5
0,1
11500
1189
2,88×10-6
0,046
Yes
Yes
8483 6020
ASK 020 BB 4H7-7H7 VA
Miki Pulley Group
ASK 020 BB 4H7-7H7 VA
20
4
7
5
28
stainless steel
0,1
0,5
0,1
11500
1189
2,88×10-6
0,046
Yes
Yes
8483 6020
ASK 020 BB 4H7-8H7 VA
Miki Pulley Group
ASK 020 BB 4H7-8H7 VA
20
4
8
5
28
stainless steel
0,1
0,5
0,1
11500
1189
2,88×10-6
0,046
Yes
Yes
8483 6020
ASK 020 BB 5H7-5H7 VA
Miki Pulley Group
ASK 020 BB 5H7-5H7 VA
20
5
5
5
28
stainless steel
0,1
0,5
0,1
11500
1189
2,88×10-6
0,046
Yes
Yes
8483 6020
ASK 020 BB 5H7-6,35H7 VA
Miki Pulley Group
ASK 020 BB 5H7-6,35H7 VA
20
5
6,35
5
28
stainless steel
0,1
0,5
0,1
11500
1189
2,88×10-6
0,046
Yes
Yes
8483 6020
ASK 020 BB 5H7-6H7 VA
Miki Pulley Group
ASK 020 BB 5H7-6H7 VA
20
5
6
5
28
stainless steel
0,1
0,5
0,1
11500
1189
2,88×10-6
0,046
Yes
Yes
8483 6020
ASK 020 BB 5H7-7H7 VA
Miki Pulley Group
ASK 020 BB 5H7-7H7 VA
20
5
7
5
28
stainless steel
0,1
0,5
0,1
11500
1189
2,88×10-6
0,046
Yes
Yes
8483 6020
ASK 020 BB 5H7-8H7 VA
Miki Pulley Group
ASK 020 BB 5H7-8H7 VA
20
5
8
5
28
stainless steel
0,1
0,5
0,1
11500
1189
2,88×10-6
0,046
Yes
Yes
8483 6020
ASK 020 BB 6,35H7-6,35H7 ...
Miki Pulley Group
ASK 020 BB 6,35H7-6,35H7 ...
20
6,35
6,35
5
28
stainless steel
0,1
0,5
0,1
11500
1189
2,88×10-6
0,046
Yes
Yes
8483 6020
ASK 020 BB 6,35H7-7H7 VA
Miki Pulley Group
ASK 020 BB 6,35H7-7H7 VA
20
6,35
7
5
28
stainless steel
0,1
0,5
0,1
11500
1189
2,88×10-6
0,046
Yes
Yes
8483 6020
ASK 020 BB 6,35H7-8H7 VA
Miki Pulley Group
ASK 020 BB 6,35H7-8H7 VA
20
6,35
8
5
28
stainless steel
0,1
0,5
0,1
11500
1189
2,88×10-6
0,046
Yes
Yes
8483 6020
ASK 020 BB 6H7-6,35H7 VA
Miki Pulley Group
ASK 020 BB 6H7-6,35H7 VA
20
6
6,35
5
28
stainless steel
0,1
0,5
0,1
11500
1189
2,88×10-6
0,046
Yes
Yes
8483 6020
ASK 020 BB 6H7-6H7 VA
Miki Pulley Group
ASK 020 BB 6H7-6H7 VA
20
6
6
5
28
stainless steel
0,1
0,5
0,1
11500
1189
2,88×10-6
0,046
Yes
Yes
8483 6020
ASK 020 BB 6H7-7H7 VA
Miki Pulley Group
ASK 020 BB 6H7-7H7 VA
20
6
7
5
28
stainless steel
0,1
0,5
0,1
11500
1189
2,88×10-6
0,046
Yes
Yes
8483 6020
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Rolled trapezoidal screw drive TGT-RPTS/RATS
Neff Gewindetriebe
04.03.2024
Foot mount
Tsubakimoto Chain Co.
03.03.2022
Flange Nut - Metric - Ball Screws
Thomson Linear
03.11.2023
KSK - Oldham couplings, d1= 3-14mm, 1,5-7Nm, aluminum alloy
Miki Pulley Group
30.10.2023
ASK ST - Sliced couplings, d1/d2= 2,5-55mm, 5-400Nm, steel
Miki Pulley Group
30.10.2023
STF - Dual couplings, Stepflex, d1/d2= 3-30mm, 0,5-60Nm, aluminum alloy
Miki Pulley Group
27.10.2023
Ball screw drive KGT
Neff Gewindetriebe
03.05.2024
CPE - Cross joint couplings, Paraflex, d1/d2= 3-20mm, 0,7-10Nm, aluminum al...
Miki Pulley Group
30.10.2023
ALS B - Jaw Couplings, Starflex, d1= 3-45mm, 0,65-212Nm, aluminum alloy
Miki Pulley Group
27.10.2023
Foot mount
Tsubakimoto Chain Co.
03.03.2022
WK-FS - helical beam coupling
Walther Flender
15.05.2023
ASK AL - Sliced couplings, d1/d2= 2,5-55mm, 1-300Nm, aluminum alloy
Miki Pulley Group
30.10.2023
SFC-DA2-BC
Miki Pulley Group
30.10.2023
SFF-SS-KK - Disc Pack Couplings, Servoflex, d1/d2= 18-80mm, 100-1000Nm, ste...
Miki Pulley Group
27.10.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表