您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
English
CPE - Cross joint couplings, Paraflex, d1/d2= 3-20mm, 0,7-10Nm, aluminum alloy
Miki Pulley Group
Couplings
Cross joint couplings
Paraflex Model
Powered by
CAD模型選擇
{miki_pulley/couplings/cross20joint20couplings/paraflex20model/cpe.prj},{NB=CPE-39 10B-14B},{PREVIEW=../../../_pool_/2f/b4/cpe_paraflex.png},{FIRMA=Miki Pulley Group},{ARTNR=CPE-39 10B-14B},{D=39},{D1=10},{D2=14},{RT=5},{L=40},{MAT=aluminum alloy},{PV=0,2},{WV=1},{RPM=6000},{TS=1900},{TM=18,50 × 10-6},{KG=0,080},{ROHS=Yes},{REACH=Yes},{HSC=8483 6080},{PDF=Open PDF},{DEFAULTSORTATTR=566},{PDFTOOPEN=https://www.mikipulley.de/wp-content/uploads/2020/12/CPE_datasheet.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
FIRMA
ⁿ/ₐ
ARTNR
Partnumber
ⁿ/ₐ
D
outer diameter
[mm]
D1
bore diameter d1
[mm]
D2
bore diameter d2
[mm]
RT
rated torque
[Nm]
L
Length
[mm]
MAT
material
ⁿ/ₐ
PV
parallel offset
[mm]
WV
angle offset
[grad [°]]
RPM
Max RPM
[mm^-1]
TS
torsional rigidity
[Nm/rad]
TM
moment of inertia
[kg*m^2]
KG
Weight
[kg]
ROHS
RoHS
ⁿ/ₐ
REACH
ⁿ/ₐ
HSC
HS-Code
ⁿ/ₐ
CPE-19 3B-3B
Miki Pulley Group
CPE-19 3B-3B
19
3
3
0,7
19,4
aluminum alloy
0,2
1
6000
500
0,69 × 10-6
0,015
Yes
Yes
8483 6080
CPE-19 3B-4B
Miki Pulley Group
CPE-19 3B-4B
19
3
4
0,7
19,4
aluminum alloy
0,2
1
6000
500
0,69 × 10-6
0,015
Yes
Yes
8483 6080
CPE-19 3B-5B
Miki Pulley Group
CPE-19 3B-5B
19
3
5
0,7
19,4
aluminum alloy
0,2
1
6000
500
0,69 × 10-6
0,015
Yes
Yes
8483 6080
CPE-19 3B-6,35B
Miki Pulley Group
CPE-19 3B-6,35B
19
3
6,35
0,7
19,4
aluminum alloy
0,2
1
6000
500
0,69 × 10-6
0,015
Yes
Yes
8483 6080
CPE-19 3B-6B
Miki Pulley Group
CPE-19 3B-6B
19
3
6
0,7
19,4
aluminum alloy
0,2
1
6000
500
0,69 × 10-6
0,015
Yes
Yes
8483 6080
CPE-19 3B-7B
Miki Pulley Group
CPE-19 3B-7B
19
3
7
0,7
19,4
aluminum alloy
0,2
1
6000
500
0,69 × 10-6
0,015
Yes
Yes
8483 6080
CPE-19 3B-8B
Miki Pulley Group
CPE-19 3B-8B
19
3
8
0,7
19,4
aluminum alloy
0,2
1
6000
500
0,69 × 10-6
0,015
Yes
Yes
8483 6080
CPE-19 4B-4B
Miki Pulley Group
CPE-19 4B-4B
19
4
4
0,7
19,4
aluminum alloy
0,2
1
6000
500
0,69 × 10-6
0,015
Yes
Yes
8483 6080
CPE-19 4B-5B
Miki Pulley Group
CPE-19 4B-5B
19
4
5
0,7
19,4
aluminum alloy
0,2
1
6000
500
0,69 × 10-6
0,015
Yes
Yes
8483 6080
CPE-19 4B-6,35B
Miki Pulley Group
CPE-19 4B-6,35B
19
4
6,35
0,7
19,4
aluminum alloy
0,2
1
6000
500
0,69 × 10-6
0,015
Yes
Yes
8483 6080
CPE-19 4B-6B
Miki Pulley Group
CPE-19 4B-6B
19
4
6
0,7
19,4
aluminum alloy
0,2
1
6000
500
0,69 × 10-6
0,015
Yes
Yes
8483 6080
CPE-19 4B-7B
Miki Pulley Group
CPE-19 4B-7B
19
4
7
0,7
19,4
aluminum alloy
0,2
1
6000
500
0,69 × 10-6
0,015
Yes
Yes
8483 6080
CPE-19 4B-8B
Miki Pulley Group
CPE-19 4B-8B
19
4
8
0,7
19,4
aluminum alloy
0,2
1
6000
500
0,69 × 10-6
0,015
Yes
Yes
8483 6080
CPE-19 5B-5B
Miki Pulley Group
CPE-19 5B-5B
19
5
5
0,7
19,4
aluminum alloy
0,2
1
6000
500
0,69 × 10-6
0,015
Yes
Yes
8483 6080
CPE-19 5B-6,35B
Miki Pulley Group
CPE-19 5B-6,35B
19
5
6,35
0,7
19,4
aluminum alloy
0,2
1
6000
500
0,69 × 10-6
0,015
Yes
Yes
8483 6080
CPE-19 5B-6B
Miki Pulley Group
CPE-19 5B-6B
19
5
6
0,7
19,4
aluminum alloy
0,2
1
6000
500
0,69 × 10-6
0,015
Yes
Yes
8483 6080
CPE-19 5B-7B
Miki Pulley Group
CPE-19 5B-7B
19
5
7
0,7
19,4
aluminum alloy
0,2
1
6000
500
0,69 × 10-6
0,015
Yes
Yes
8483 6080
CPE-19 5B-8B
Miki Pulley Group
CPE-19 5B-8B
19
5
8
0,7
19,4
aluminum alloy
0,2
1
6000
500
0,69 × 10-6
0,015
Yes
Yes
8483 6080
CPE-19 6,35B-6,35B
Miki Pulley Group
CPE-19 6,35B-6,35B
19
6,35
6,35
0,7
19,4
aluminum alloy
0,2
1
6000
500
0,69 × 10-6
0,015
Yes
Yes
8483 6080
CPE-19 6,35B-7B
Miki Pulley Group
CPE-19 6,35B-7B
19
6,35
7
0,7
19,4
aluminum alloy
0,2
1
6000
500
0,69 × 10-6
0,015
Yes
Yes
8483 6080
CPE-19 6,35B-8B
Miki Pulley Group
CPE-19 6,35B-8B
19
6,35
8
0,7
19,4
aluminum alloy
0,2
1
6000
500
0,69 × 10-6
0,015
Yes
Yes
8483 6080
CPE-19 6B-6,35B
Miki Pulley Group
CPE-19 6B-6,35B
19
6
6,35
0,7
19,4
aluminum alloy
0,2
1
6000
500
0,69 × 10-6
0,015
Yes
Yes
8483 6080
CPE-19 6B-6B
Miki Pulley Group
CPE-19 6B-6B
19
6
6
0,7
19,4
aluminum alloy
0,2
1
6000
500
0,69 × 10-6
0,015
Yes
Yes
8483 6080
CPE-19 6B-7B
Miki Pulley Group
CPE-19 6B-7B
19
6
7
0,7
19,4
aluminum alloy
0,2
1
6000
500
0,69 × 10-6
0,015
Yes
Yes
8483 6080
CPE-19 6B-8B
Miki Pulley Group
CPE-19 6B-8B
19
6
8
0,7
19,4
aluminum alloy
0,2
1
6000
500
0,69 × 10-6
0,015
Yes
Yes
8483 6080
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN6220 - Spacers, Type B, female thread and threaded stud
Berger Tools
02.05.2023
BSS FA Dia 15, Lead 20
NSK Rolling Bearing
15.09.2022
NEMA 23 - N Series
Novanta IMS
04.05.2022
ASK AL - Sliced couplings, d1/d2= 2,5-55mm, 1-300Nm, aluminum alloy
Miki Pulley Group
30.10.2023
CPCNGC - 不锈钢高刚性平行线型联轴器-夹紧型
A&T-3D Gallery
24.04.2024
Coupling - Coupling
Bahr Modultechnik
27.02.2023
COUPLING
Tsubakimoto Chain Co.
05.07.2022
MAE-VB-WELLE-RNW - Connecting Shafts RNW, backlash free, with half shell cl...
MÄDLER
26.04.2024
CPOY,CPOYK,CPOYLK,CPOYRK - Coupling - cross type - clamping type
PRiCi FA
17.10.2023
ASK ST - Sliced couplings, d1/d2= 2,5-55mm, 5-400Nm, steel
Miki Pulley Group
30.10.2023
CPU - Cross joint couplings, Paraflex, d1/d2= 6-22mm, 2,2-25Nm, aluminum al...
Miki Pulley Group
30.10.2023
SFC-DA2 - Disc Pack Couplings, Servoflex, d1/d2= 3-45mm, 0,25-250Nm, alumin...
Miki Pulley Group
27.10.2023
GN 2244 - Bellows couplings with clamping hub, Bore code B, without keyway
Ganter
12.04.2024
Shaft coupling - RA-RG
Neff Gewindetriebe
18.03.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表