您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
05001068000 - Stainless steel hygienic lock
SToxxparts
05 C-Parts without standard
05001068000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05001068000/05001068000.prj},{NB=05001068007},{PREVIEW=05001068000.png},{ARTNR=05001068007},{A=26},{MAT=1.4301/1.4571},{GEW=106},{INFO=https://www.stoxxparts.com/meleven/57.85.a9.05001068000.pdf},{DEFAULTSORTATTR=25596}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Transom spacing
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05001068001
05001068001
10
1.4301/1.4571
105
05001068002
05001068002
14
1.4301/1.4571
104
05001068003
05001068003
18
1.4301/1.4571
105
05001068004
05001068004
20
1.4301/1.4571
105
05001068005
05001068005
22
1.4301/1.4571
105
05001068006
05001068006
24
1.4301/1.4571
106
05001068007
05001068007
26
1.4301/1.4571
106
05001068008
05001068008
28
1.4301/1.4571
107
05001068009
05001068009
30
1.4301/1.4571
110
05001068010
05001068010
34
1.4301/1.4571
90
05001068011
05001068011
38
1.4301/1.4571
110
05001068012
05001068012
40
1.4301/1.4571
150
05001068013
05001068013
50
1.4301/1.4571
140
05001068014
05001068014
6
1.4301/1.4571
108
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EV195-03 - Stainless Steel Cam Latches Type03
Evan Industrial Hardware
15.08.2023
GN1150 - Stainless Steel Latches, Coding FH, Operating side in Hygienic Des...
Berger Tools
22.05.2023
CFTX. - Hinges
Elesa+Ganter
28.03.2024
GN 115 - Latches, Stainless Steel AISI 316, Operation with Socket Keys, Pro...
Ganter
12.04.2024
Modèle 232051 - Cam latch - stainless steel 304 inox 304
BENE INOX - Visserie et boulonnerie - Eléments de fixation
17.03.2023
GN 115 - Latches, Stainless Steel AISI 316, Operation with Socket Keys, Pro...
Elesa+Ganter
28.03.2024
Modèle 19-75 - Loquet à came tout inox conception hygiénique
EMILE MAURIN - Eléments Standard Mécaniques
07.06.2021
GN 115 - Latches, Stainless Steel AISI 304, Operation with Socket Keys, Pro...
JW Winco
02.04.2024
GN 1150-FH - ELESA-Hygienic Design Lever latches
Elesa
26.09.2023
CFTX. - ELESA-Hinges
Elesa
06.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表