您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 1150 - Stainless Steel Latches, Coding FH, Operating side in Hygienic Design (front hygiene)
Berger Tools
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Latches without clamping function
GN1150
GN1150 FH
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_3/verriegelungen_ohne_spannfunktion/gn1150/gn1150_fh/gn1150_fh_asmtab.prj},{NB=Edelstahl-Verriegelungen GN1150-30-SW-14-FH-E (6)},{ARTNR=GN1150-30-SW-14-FH-E},{PARTNUMBER=GN 1150-30-SW-14-FH-E},{NORMNR=GN 1150},{D1=30},{A=14.0},{B1=19},{B2=10},{D2=13},{K=6.0},{KMIN=1.5},{KMAX=6},{L1=45},{L2=15.3},{L3=29},{S=10},{SW=13},{FORM=SW - mit Zweikant},{WEIGHT=0.1240},{CTN=83016000},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn1150_fh_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
A
Latch arm distance
[mm]
B1
[mm]
B2
[mm]
D2
[mm]
L1
+1/-1
[mm]
L2
[mm]
L3
≈
[mm]
S
[mm]
SW
[mm]
FORM
Type
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Verriegelungen ...
GN1150-22-SW-7,5-FH-E
22
7.5
12
7
9
24
12.6
21
8
9
SW - With two spanner fla...
0.0437
83016000
YES
Edelstahl-Verriegelungen ...
GN1150-22-SW-13,5-FH-E
22
13.5
12
7
9
24
12.6
21
8
9
SW - With two spanner fla...
0.0437
83016000
YES
Edelstahl-Verriegelungen ...
GN1150-22-SW-19,5-FH-E
22
19.5
12
7
9
24
12.6
21
8
9
SW - With two spanner fla...
0.0437
83016000
YES
Edelstahl-Verriegelungen ...
GN1150-30-SW-6-FH-E
30
6.0
19
10
13
45
15.3
29
10
13
SW - With two spanner fla...
0.1270
83016000
YES
Edelstahl-Verriegelungen ...
GN1150-30-SW-10-FH-E
30
10.0
19
10
13
45
15.3
29
10
13
SW - With two spanner fla...
0.1250
83016000
YES
Edelstahl-Verriegelungen ...
GN1150-30-SW-14-FH-E
30
14.0
19
10
13
45
15.3
29
10
13
SW - With two spanner fla...
0.1240
83016000
YES
Edelstahl-Verriegelungen ...
GN1150-30-SW-18-FH-E
30
18.0
19
10
13
45
15.3
29
10
13
SW - With two spanner fla...
0.1240
83016000
YES
Edelstahl-Verriegelungen ...
GN1150-30-SW-20-FH-E
30
20.0
19
10
13
45
15.3
29
10
13
SW - With two spanner fla...
0.1250
83016000
YES
Edelstahl-Verriegelungen ...
GN1150-30-SW-22-FH-E
30
22.0
19
10
13
45
15.3
29
10
13
SW - With two spanner fla...
0.1250
83016000
YES
Edelstahl-Verriegelungen ...
GN1150-30-SW-24-FH-E
30
24.0
19
10
13
45
15.3
29
10
13
SW - With two spanner fla...
0.1250
83016000
YES
Edelstahl-Verriegelungen ...
GN1150-30-SW-26-FH-E
30
26.0
19
10
13
45
15.3
29
10
13
SW - With two spanner fla...
0.1260
83016000
YES
Edelstahl-Verriegelungen ...
GN1150-30-SW-28-FH-E
30
28.0
19
10
13
45
15.3
29
10
13
SW - With two spanner fla...
0.1270
83016000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN115.1 - Mini-Latches, Form SK Operation with wrench
Berger Tools
02.05.2023
GN 115.1 - Mini-Latches, locating ring black, Type SK, Operation with wing ...
Berger Tools
04.04.2023
GN 115 - Latches, Stainless Steel AISI 304, Operation with Socket Keys, Pro...
Elesa+Ganter
28.03.2024
05001068000 - Stainless steel hygienic lock
SToxxparts
31.05.2022
GN115 - Stainless Steel-Hygienic locks, Type VH8, Operation
Berger Tools
02.05.2023
GN115.1 - Mini-Latches, Form DK Operation with triangular spindle (DK6,5)
Berger Tools
02.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表