您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CS2 XC11 - Dual Stroke Cylinder/Single Rod
SMC
bp2_standard_air_cylinder
CS2 Air Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cs2/cs2_xc11_asmtab.prj},{NB=CS2B125-100+0-XC11(0_0)},{BORE=125},{MOUNTING=(B) Basic},{MAGNET=},{THREAD=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKEA=100},{STROKEBA=0},{POS=0},{BOOT=},{THREAD2=0},{SMAX=1000},{A=50},{AL=47},{B=143},{C=115},{D=32},{E=71.0},{F=43},{G=15},{J=M14x1.5},{V=15},{W=17},{K=15},{KA=27},{L=0},{M=27.0},{MM=M30x1.5},{N=30.5},{P=1/2},{S=197},{L1=1/5 stroke},{LB=0},{LD=0},{LH=0},{LS=0},{LT=0},{LX=0},{LY=0.0},{X=0},{Y=0},{FB=0},{FD=0},{FT=0},{FX=0},{FY=0},{FZ=0},{CB=0},{CD=0},{CT=0},{CX=0},{U=0},{RR=0},{Z=0},{Z1=0},{R=0.0},{TD=0},{TT=0},{TX=0},{TY=0},{TZ=0},{PPATH=cs2_xc11/assembly/cs2_xc11_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BORE
Bore size
[mm]
MOUNTING
Mounting style
ⁿ/ₐ
CS2B125-100+0-XC11
125
(B) Basic
CS2L125-100+0-XC11
125
(L) Foot
CS2F125-100+0-XC11
125
(F) Rod flange
CS2G125-100+0-XC11
125
(G) Head flange
CS2C125-100+0-XC11
125
(C) Single clevis
CS2D125-100+0-XC11
125
(D) Double clevis
CS2B140-100+0-XC11
140
(B) Basic
CS2L140-100+0-XC11
140
(L) Foot
CS2F140-100+0-XC11
140
(F) Rod flange
CS2G140-100+0-XC11
140
(G) Head flange
CS2C140-100+0-XC11
140
(C) Single clevis
CS2D140-100+0-XC11
140
(D) Double clevis
CS2B160-100+0-XC11
160
(B) Basic
CS2L160-100+0-XC11
160
(L) Foot
CS2F160-100+0-XC11
160
(F) Rod flange
CS2G160-100+0-XC11
160
(G) Head flange
CS2C160-100+0-XC11
160
(C) Single clevis
CS2D160-100+0-XC11
160
(D) Double clevis
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CS2 - Air Cylinder/Standard Type:Double Acting,Single Rod
SMC
28.09.2023
CS2 NUT - Rod End Nut
SMC
14.04.2023
CJP2 - Pin Cylinder/Double Acting Single Rod
SMC
28.09.2023
CS2 XC11 - Dual Stroke Cylinder/Single Rod
SMC Corporation
18.04.2024
BUB-HGDD - Gripper jaw blank
Festo
23.08.2023
MSLD - Stopper cylinder
MEDAN
11.01.2023
MBY-Z/MDBY-Z - Smooth Cylinder
SMC
26.09.2023
CS2W - Air Cylinder/Standard Type: Double Acting,Double Rod
SMC
28.09.2023
CS1/CDS1_XC11 - Dual Stroke Cylinder/Single Rod Type
SMC Corporation
18.04.2024
CS1/CDS1_XC11 - Dual Stroke Cylinder/Single Rod Type
SMC
28.09.2023
JB - Floating Joint: For Compact Cylinders
SMC
28.09.2023
CA2-Z/CDA2-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC Corporation
18.04.2024
MK-Z - Rotary Clamp Cylinder:Standard
SMC
28.09.2023
LCR
CKD
23.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表