품질보증 정보
카탈로그: Bossard Inch
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48234 - Regular split lock washers, Stainless Steel, 18-8, Plain Finish (ASME B18.21.1)
Bossard Inch
Stainless steel fasteners
ring lock washers, Serrated lock washers
Powered by
CAD모델 선택
{bossard_inch/stainless_steel_fasteners/spring_lock_wash_serr_lock_washers/bn_48234.prj},{NB=BN 48234 3400741 regular split lock washer 1/4},{CNSORDERNO=3400741},{BNARTNR=3400741},{BNNORM1=ASME B18.21.1},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=18-8},{BNSURFACE=Plain Finish},{NS=1/4},{NS1=1/4},{AMAX=0.260},{AMIN=0.252},{B=0.487},{T=0.062},{W=0.109},{BW=0.076},{HP=X250000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Washer Size
[인치]
A
Inside Diameter - Nominal
[인치]
B
Outside Diameter - Max.
[인치]
T
Mean Section Thickness ((ti/to)/2) - Min.
[인치]
W
Section Width - Min.
[인치]
BW
Bearing Width - Min.
[인치]
BN 48234 3400736 regular ...
3400736
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
#2
0.091
0.172
0.020
0.035
0.024
BN 48234 3400737 regular ...
3400737
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
#4
0.117
0.209
0.025
0.040
0.028
BN 48234 3400738 regular ...
3400738
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
#6
0.144
0.250
0.031
0.047
0.033
BN 48234 3400739 regular ...
3400739
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
#8
0.170
0.293
0.040
0.055
0.038
BN 48234 3400740 regular ...
3400740
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
#10
0.197
0.334
0.047
0.062
0.043
BN 48234 3400741 regular ...
3400741
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
1/4
0.256
0.487
0.062
0.109
0.076
BN 48234 3400743 regular ...
3400743
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
5/16
0.318
0.583
0.078
0.125
0.087
BN 48234 3400744 regular ...
3400744
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
3/8
0.381
0.680
0.094
0.141
0.099
BN 48234 3459171 regular ...
3459171
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
7/16
0.445
0.776
0.109
0.156
0.109
BN 48234 3400745 regular ...
3400745
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
1/2
0.507
0.869
0.125
0.171
0.120
BN 48234 3400746 regular ...
3400746
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
5/8
0.635
1.073
0.156
0.203
0.142
BN 48234 3400747 regular ...
3400747
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
3/4
0.760
1.265
0.188
0.234
0.164
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
BN 48787 - Wing nuts type A, Coarse thread, Stainless Steel, 18-8, Plain Fi...
Bossard Inch
29.11.2018
BN 48191 - Socket head cap screws, Full thread and coarse thread, Stainless...
Bossard Inch
29.11.2018
BN 48650 - High collar split lock washers, Stainless Steel, 18-8, Plain Fin...
Bossard Inch
29.11.2018
BN 48188 - Socket head cap screws, Partial thread and fine thread, Stainles...
Bossard Inch
29.11.2018
BN 48225 - Hex machine screw nuts, Coarse thread, Stainless Steel, 18-8, Pl...
Bossard Inch
29.11.2018
BN 48194 - Flat socket head cap screws, Full thread and coarse thread, Stai...
Bossard Inch
29.11.2018
BN 48729 - Hex nuts with tooth lock washer, Coarse thread, Steel, 1008 - 10...
Bossard Inch
29.11.2018
BN 48237 - Internal tooth lock washers, Stainless Steel, 410 Stainless Stee...
Bossard Inch
29.11.2018
BN 48788 - Wing nuts type A, Fine thread, Stainless Steel, 18-8, Plain Fini...
Bossard Inch
29.11.2018
BN 48208 - Phillips flat head machine screws, Full thread and coarse thread...
Bossard Inch
29.11.2018
BN 48782 - Socket set screws flat point, Fine thread, Stainless Steel, 18-8...
Bossard Inch
29.11.2018
BN 48796 - Round head full square neck bolts, Full thread and coarse thread...
Bossard Inch
29.11.2018
BN 48186 - Hex head cap screws, Full thread and coarse thread, Stainless St...
Bossard Inch
29.11.2018
BN 48198 - Socket set screws cup point, Fine thread, Stainless Steel, 18-8,...
Bossard Inch
29.11.2018
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성