您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
FTT-Z-INX-A2 - STAINLESS STEEL A2 KNURLED THREADED INSERTS CYLINDRICAL HEAD
FAR
BLIND RIVET NUTS
CYLINDRICAL SHANK BLIND RIVET NUTS
Powered by
CAD模型選擇
{far/blind_rivet_nuts/cyl_sh_brn/ftt_z_inx_a2.prj},{NB=61306101(1-0)},{CODE=61306101},{DESC=INS.INOX A2 M6FTT SHORT SF},{MAT=Inox A2},{DD=M6x1},{A=7.45},{B=12},{C=0},{D=8.9},{H=7.5},{L=14.5},{L1=0},{M=0.0},{M2=0.0},{M3=0.0},{S=1.5},{SPMIN=0.5},{SPMAX=3.0},{VERSION=1},{SP=0.0},{PDF=FTT.pdf},{NDM=6},{PITCH=1.00},{DFC=0.2},{SI=0.40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DD
Format
ⁿ/ₐ
B
Head dimension
[mm]
D
Head dimension
[mm]
L
Insert enght
[mm]
M
hexagon size
[mm]
SPMIN
Grip range MIN
[mm]
SPMAX
Grip range MAX
[mm]
61304101
61304101
INS.STAINLESS STEEL A2 M4...
A2 stainless steel
M4x0,7
9
5.9
11.0
0.0
0.3
2.5
61304301
61304301
INS.STAINLESS STEEL A2 M4...
A2 stainless steel
M4x0,7
9
5.9
13.0
0.0
2.5
4.0
61305101
61305101
INS.STAINLESS STEEL A2 M5...
A2 stainless steel
M5x0,8
10
6.9
13.0
0.0
0.5
3.0
61305301
61305301
INS.STAINLESS STEEL A2 M5...
A2 stainless steel
M5x0,8
10
6.9
15.5
0.0
3.0
5.0
61306101
61306101
INS.STAINLESS STEEL A2 M6...
A2 stainless steel
M6x1
12
8.9
14.5
0.0
0.5
3.0
61306301
61306301
INS.STAINLESS STEEL A2 M6...
A2 stainless steel
M6x1
12
8.9
17.5
0.0
3.0
5.5
61308101
61308101
INS.STAINLESS STEEL A2 M8...
A2 stainless steel
M8x1,25
15
10.9
17.5
0.0
0.8
3.5
61308301
61308301
INS.STAINLESS STEEL A2 M8...
A2 stainless steel
M8x1,25
15
10.9
20.0
0.0
3.5
6.0
61310101
61310101
INS.STAINLESS STEEL A2 M1...
A2 stainless steel
M10x1,5
17
12.9
21.0
0.0
1.0
3.5
61310301
61310301
INS.STAINLESS STEEL A2 M1...
A2 stainless steel
M10x1,5
17
12.9
24.0
0.0
3.5
6.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表