3-Way Ball Valve Type 23 Air to open/Air to close, Socket End - Pneumatic actuated Type AR
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Ball valves
3-Way Ball Valve Type 23, Pneumatic actuated Type AR
Powered by
CAD模型選擇
{asahi/au_valve/air_ball_valves/pne_3w_bv_type_23_ar/bv23_ar_aoc_socket_asmtab.prj},{NB=A23LGUESA032 (AO)},{STD=ANSI},{AC=AO},{NDMM=32},{NDINCH=11/4},{L=174},{H=208.5},{H1=140.0},{A=254},{A2=42.5},{A3=57},{A30=67},{DIST=15.0},{NS=40},{AR1=0.000},{AR2=-6.000},{IMP=AS},{PPATH=parts_ar/bv23_ar_aoc_socket_asmtpl.prj},{ORDEROPEN=A23LGUESA032},{ORDERCLOSE=A23LSUESA032},{PRA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
L
[mm]
H
[mm]
H1
[mm]
A
[mm]
A2
[mm]
A3
[mm]
A30
[mm]
A23LGUESJ015
A23LGUESJ015
JIS
15
1/2
109
131.0
77.0
154
28.0
38
46
A23LGUESJ020
A23LGUESJ020
JIS
20
3/4
128
137.5
93.0
154
28.0
38
46
A23LGUESJ025
A23LGUESJ025
JIS
25
1
145
169.0
112.0
194
35.0
49
59
A23LGUESJ032
A23LGUESJ032
JIS
32
11/4
174
208.5
146.5
254
42.5
57
67
A23LGUESJ040
A23LGUESJ040
JIS
40
11/2
189
208.5
154.0
254
42.5
57
67
A23LGUESJ050
A23LGUESJ050
JIS
50
2
220
220.0
180.0
254
42.5
57
67
A23LGUESJ065
A23LGUESJ065
JIS
65
21/2
316
247.0
261.0
438
58.5
59
69
A23LGUESJ080
A23LGUESJ080
JIS
80
3
316
247.0
261.0
438
58.5
59
69
A23LGUESJ100
A23LGUESJ100
JIS
100
4
418
349.0
328.0
569
82.0
82
92
A23LGUESA015
A23LGUESA015
ANSI
15
1/2
113
131.0
78.0
154
28.0
38
46
A23LGUESA020
A23LGUESA020
ANSI
20
3/4
129
137.5
90.0
154
28.0
38
46
A23LGUESA025
A23LGUESA025
ANSI
25
1
146
169.0
110.0
194
35.0
49
59
A23LGUESA032
A23LGUESA032
ANSI
32
11/4
174
208.5
140.0
254
42.5
57
67
A23LGUESA040
A23LGUESA040
ANSI
40
11/2
184
208.5
145.0
254
42.5
57
67
A23LGUESA050
A23LGUESA050
ANSI
50
2
209
220.0
169.0
254
42.5
57
67
A23LGUESA065
A23LGUESA065
ANSI
65
21/2
285
247.0
246.0
438
58.5
59
69
A23LGUESA080
A23LGUESA080
ANSI
80
3
282
247.0
243.6
438
58.5
59
69
A23LGUESA100
A23LGUESA100
ANSI
100
4
353
349.0
294.1
569
82.0
82
92
A23LGUESD015
A23LGUESD015
DIN
15
1/2
102
131.0
72.0
154
28.0
38
46
A23LGUESD020
A23LGUESD020
DIN
20
3/4
120
137.5
85.0
154
28.0
38
46
A23LGUESD025
A23LGUESD025
DIN
25
1
131
169.0
104.0
194
35.0
49
59
A23LGUESD032
A23LGUESD032
DIN
32
11/4
173
208.5
147.0
254
42.5
57
67
A23LGUESD040
A23LGUESD040
DIN
40
11/2
163
208.5
142.0
254
42.5
57
67
A23LGUESD050
A23LGUESD050
DIN
50
2
197
220.0
170.0
254
42.5
57
67
A23LGUESD065
A23LGUESD065
DIN
65
21/2
282
247.0
245.0
438
58.5
59
69
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3-Way Ball Valve Type 23 Air to open/Air to close, Threaded End - Pneumatic...
ASAHI YUKIZAI CORPORATION
12.03.2024
Compact Ball Valve Type 27 Double acting, Socket End - Pneumatic actuated T...
ASAHI YUKIZAI CORPORATION
12.03.2024
3-Way Ball Valve Type 23 Double acting, Socket End - Pneumatic actuated Typ...
ASAHI YUKIZAI CORPORATION
12.03.2024
3-Way Ball Valve Type 23 Double acting, Threaded End - Pneumatic actuated T...
ASAHI YUKIZAI CORPORATION
12.03.2024
Valve with maximum adjustable pressure Mod. VMR 1/8-B10
Camozzi
11.06.2024
Ball Valve Type 21 Air to open/Air to close, Flanged End - Pneumatic actuat...
ASAHI YUKIZAI CORPORATION
12.03.2024
3-Way Ball Valve Type 23 Air to open/Air to close, Spigot End - Pneumatic a...
ASAHI YUKIZAI CORPORATION
12.03.2024
3-Way Ball Valve Type 23 Double acting, Flanged End - Pneumatic actuated Ty...
ASAHI YUKIZAI CORPORATION
12.03.2024
3-Way Ball Valve Type 23 Double acting, Spigot End - Pneumatic actuated Typ...
ASAHI YUKIZAI CORPORATION
12.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表