您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
Type 14M - HTD-Pulleys for cylindrical bores
Optibelt
Metal Products
Timing Belt Pulleys
ZRS HTD pulleys for cylindrical bores
Powered by
CAD模型選擇
{optibelt/metall/zahnscheiben/zrs_htd_fuer_zyl_bohrung/14m.prj},{NB=28 14M 40},{BEZ=28 14M 40},{ANR=1516760},{GTIN=4014486237856},{ZAE=28},{AUSFNR=6F},{ABSN=2},{TBS=2.5},{PD=124.78},{PDHELP=124.78},{OD=122.12},{ODHELP=122.12},{FD=128},{F=54},{K=0},{L=69},{M=15},{N=100},{J=0},{D=24},{DBMAX=60},{AUSF=Vollscheibe},{MATERIAL=Stahl},{MATBS=Stahl},{GEWICHT=4.73},{OF=Brüniert},{WG=Ungewuchtet},{QS=nach ISO 254},{HT=5.60},{ORDER=1},{HTD=14}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
ZAE
Number of Teeth
ⁿ/ₐ
AUSFNR
Type ID
ⁿ/ₐ
ABSN
Number of Flanges
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
FD
Flange Diameter
[mm]
F
Face Width
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
J
[mm]
D
Pilot Bore
[mm]
DBMAX
max. Bore Diameter
[mm]
AUSF
Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
MATBS
Material Flange
ⁿ/ₐ
GEWICHT
Weight
[kg]
OF
Surface Treatment
ⁿ/ₐ
WG
Balancing Grade
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
28 14M 40
28 14M 40
1516760
4014486237856
28
6F
2
124.78
122.12
128
54
0
69
15
100
0
24
60
Solid pulley
Steel
Steel
4.73
Black Oxide
Not Balanced
acc. to ISO 254
29 14M 40
29 14M 40
1769895
4014486237900
29
6F
2
129.23
126.57
138
54
0
69
15
100
0
24
60
Solid pulley
Steel
Steel
5.09
Black Oxide
Not Balanced
acc. to ISO 254
30 14M 40
30 14M 40
1603185
4014486237955
30
6F
2
133.69
130.99
138
54
0
69
15
100
0
24
60
Solid pulley
Steel
Steel
5.45
Black Oxide
Not Balanced
acc. to ISO 254
32 14M 40
32 14M 40
1617820
4014486238006
32
6F
2
142.60
139.88
154
54
0
69
15
100
0
24
70
Solid pulley
Steel
Steel
6.17
Black Oxide
Not Balanced
acc. to ISO 254
34 14M 40
34 14M 40
1634497
4014486238051
34
6F
2
151.52
148.79
160
54
0
69
15
100
0
24
70
Solid pulley
Steel
Steel
6.88
Black Oxide
Not Balanced
acc. to ISO 254
36 14M 40
36 14M 40
1754016
4014486238105
36
6F
2
160.43
157.68
168
54
0
69
15
100
0
24
70
Solid pulley
Steel
Steel
7.60
Black Oxide
Not Balanced
acc. to ISO 254
38 14M 40
38 14M 40
1613971
4014486238150
38
6F
2
169.34
166.60
183
54
0
69
15
120
0
24
70
Solid pulley
Steel
Steel
8.28
Black Oxide
Not Balanced
acc. to ISO 254
40 14M 40
40 14M 40
1575629
4014486238204
40
6F
2
178.25
175.49
188
54
0
69
15
120
0
24
70
Solid pulley
Steel
Steel
9.26
Black Oxide
Not Balanced
acc. to ISO 254
44 14M 40
44 14M 40
1740119
4014486238259
44
6F
2
196.08
193.28
211
54
0
69
15
120
0
24
70
Solid pulley
Steel
Steel
10.32
Black Oxide
Not Balanced
acc. to ISO 254
48 14M 40
48 14M 40
1645119
4014486238303
48
6WF
2
213.90
211.11
226
54
0
69
15
135
170
24
70
Plate pulley
EN-GJL 200 - DIN EN 1561
Steel
11.50
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
56 14M 40
56 14M 40
1714650
4014486238358
56
6WF
2
249.55
246.76
256
54
0
69
15
135
207
28
70
Plate pulley
EN-GJL 200 - DIN EN 1561
Steel
13.05
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
64 14M 40
64 14M 40
1585076
4014486238402
64
6WF
2
285.21
282.41
296
54
0
69
15
135
240
28
70
Plate pulley
EN-GJL 200 - DIN EN 1561
Steel
14.40
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
72 14M 40
72 14M 40
1737162
4014486238457
72
6A
0
320.86
318.06
0
54
0
69
15
135
280
28
70
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
16.90
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
80 14M 40
80 14M 40
1525592
4014486238501
80
6A
0
356.51
353.71
0
54
0
69
15
135
314
28
70
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
18.50
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
90 14M 40
90 14M 40
1729023
4014486238556
90
6A
0
401.07
398.28
0
54
0
69
15
135
358
28
70
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
20.00
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
112 14M 40
112 14M 40
1651942
4014486238600
112
6A
0
499.11
496.32
0
54
0
69
15
135
456
28
70
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
26.70
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
144 14M 40
144 14M 40
1751150
4014486238655
144
6A
0
641.71
638.92
0
54
0
69
15
135
600
28
70
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
35.00
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
168 14M 40
168 14M 40
1570063
4014486238709
168
6A
0
748.66
745.87
0
54
0
69
15
135
706
28
70
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
44.20
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
192 14M 40
192 14M 40
1556907
4014486238754
192
6A
0
855.62
852.82
0
54
0
69
15
135
813
28
70
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
52.20
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
216 14M 40
216 14M 40
1926472
4014486238808
216
6A
0
962.57
959.76
0
54
0
69
15
150
920
28
80
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
60.00
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
28 14M 55
28 14M 55
1632352
4014486237863
28
6F
2
124.78
122.12
128
70
0
85
15
100
0
24
60
Solid pulley
Steel
Steel
5.60
Black Oxide
Not Balanced
acc. to ISO 254
29 14M 55
29 14M 55
1702945
4014486237917
29
6F
2
129.23
126.57
138
70
0
85
15
100
0
24
60
Solid pulley
Steel
Steel
6.10
Black Oxide
Not Balanced
acc. to ISO 254
30 14M 55
30 14M 55
1701504
4014486237962
30
6F
2
133.69
130.99
138
70
0
85
15
100
0
24
60
Solid pulley
Steel
Steel
6.60
Black Oxide
Not Balanced
acc. to ISO 254
32 14M 55
32 14M 55
1758490
4014486238013
32
6F
2
142.60
139.88
154
70
0
85
15
100
0
24
70
Solid pulley
Steel
Steel
7.60
Black Oxide
Not Balanced
acc. to ISO 254
34 14M 55
34 14M 55
1606577
4014486238068
34
6F
2
151.52
148.79
160
70
0
85
15
100
0
24
70
Solid pulley
Steel
Steel
8.60
Black Oxide
Not Balanced
acc. to ISO 254
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type 8M - HTD-Pulleys for cylindrical bores
Optibelt
08.08.2023
Type 14M - HTD Pulleys for Taper-Bushings
Optibelt
20.11.2023
IA/IAC - IA/IAC serise ISO6432 MINI cylinder
EMC
28.05.2024
TB mm - TB Taper-Bushings with metric bores
Optibelt
08.08.2023
14M
Optibelt
12.12.2023
Type 5M - HTD-Pulleys for cylindrical bores
Optibelt
08.08.2023
CP HTD - CP Clamping Plates for HTD Timing Belts
Optibelt
01.03.2023
MAE-TL-SPB-1008-5050 - Taper bushes 1008 to 5050
MÄDLER
26.04.2024
Type 14MDC - DC Pulleys for Taper-Bushings
Optibelt
26.01.2023
Type 14MDC - DC Pulleys for cylindrical bores
Optibelt
26.01.2023
Type AT10 - Metric timing belt pulleys for cylindrical bores
Optibelt
26.01.2023
H - Keyless Timing Pulleys H Type
HEFA
14.06.2024
Type 8MDC - DC Pulleys for cylindrical bores
Optibelt
26.01.2023
Timing belt pulleys HTD 14M 55 for belt width 55 mm
Haberkorn
19.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表