您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
14M
Optibelt
Drive Belts
Premium Timing Belts
OMEGA High Load
Powered by
CAD模型選擇
{optibelt/belts/premium_timin_belts/omega_high_load/14m.prj},{NB=966 14M 40 HighLoad},{BEZ=966 14M 40 HighLoad},{PROF=14M},{ANR=1082435},{GTIN=4044978562678},{ZAE=69},{BL=966},{P=14},{BW=40},{HS=9.5},{HT=5.60},{LTOL=± 0,30},{LM=ISO 13050},{BWTOL=± 1,2},{HSTOL=± 0,25},{MINZZ=28},{MODBI=130},{GW=Zahnseitiges Gewebe: Polyamid verstärkt},{MATERIALB=CR-Mischung mit Aramidfasern},{MATERIALC=Glascord verstärkt},{HZR=89 ± 5},{GEWICHTPM=0.100},{AST=Ja},{TEMPB= -30°C bis +100°C},{TP=Bedingt Ölbeständig, Verschleißarm},{WSP=HTD / RPP},{X=0.83},{BT=8.8},{RBB=6.500},{RBT=1.74},{A=1.397}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
PROF
Profile
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
ZAE
Number of Teeth
ⁿ/ₐ
BL
Belt Length
[mm]
P
Pitch
[mm]
BW
Belt Width
[mm]
HS
Belt Height
[mm]
HT
Tooth Height
[mm]
LTOL
Length Tolerance
[mm]
LM
Length Measurement Condition
ⁿ/ₐ
BWTOL
Tolerance Belt Width
[mm]
HSTOL
Tolerance Belt Height
[mm]
MINZZ
Minimum No. of Teeth Pulley
ⁿ/ₐ
MODBI
min. Diameter Backside Idler
[mm]
GW
Fabric
ⁿ/ₐ
MATERIALB
Material Belt
ⁿ/ₐ
MATERIALC
Material Tension Cord
ⁿ/ₐ
HZR
Belt Hardness / Shore A
ⁿ/ₐ
GEWICHTPM
Weight per Meter/ kg/m for Belt Width 10mm
ⁿ/ₐ
AST
Antistatic to ISO 9563
ⁿ/ₐ
TEMPB
Temperature Resistance
ⁿ/ₐ
TP
Technical Properties
ⁿ/ₐ
WSP
Pulley Profiles
ⁿ/ₐ
966 14M 40 HighLoad
966 14M 40 HighLoad
14M
1082435
4044978562678
69
966
14
40
9.5
5.60
± 0,30
ISO 13050
± 1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord reinforced
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
1092 14M 40 HighLoad
1092 14M 40 HighLoad
14M
1082444
4044978562760
78
1092
14
40
9.5
5.60
± 0,33
ISO 13050
± 1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord reinforced
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
1148 14M 40 HighLoad
1148 14M 40 HighLoad
14M
1098829
4044978598820
82
1148
14
40
9.5
5.60
± 0,33
ISO 13050
± 1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord reinforced
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
1176 14M 40 HighLoad
1176 14M 40 HighLoad
14M
1108239
4044978555038
84
1176
14
40
9.5
5.60
± 0,33
ISO 13050
± 1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord reinforced
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
1190 14M 40 HighLoad
1190 14M 40 HighLoad
14M
1082454
4044978562869
85
1190
14
40
9.5
5.60
± 0,33
ISO 13050
± 1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord reinforced
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
1288 14M 40 HighLoad
1288 14M 40 HighLoad
14M
1095366
4044978579744
92
1288
14
40
9.5
5.60
± 0,36
ISO 13050
± 1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord reinforced
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
1330 14M 40 HighLoad
1330 14M 40 HighLoad
14M
1095381
4044978579881
95
1330
14
40
9.5
5.60
± 0,36
ISO 13050
± 1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord reinforced
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
1344 14M 40 HighLoad
1344 14M 40 HighLoad
14M
1082464
4044978562968
96
1344
14
40
9.5
5.60
± 0,36
ISO 13050
± 1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord reinforced
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
1400 14M 40 HighLoad
1400 14M 40 HighLoad
14M
1082474
4044978563064
100
1400
14
40
9.5
5.60
± 0,36
ISO 13050
± 1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord reinforced
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
1456 14M 40 HighLoad
1456 14M 40 HighLoad
14M
1082484
4044978563163
104
1456
14
40
9.5
5.60
± 0,36
ISO 13050
± 1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord reinforced
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
1512 14M 40 HighLoad
1512 14M 40 HighLoad
14M
1082495
4044978563279
108
1512
14
40
9.5
5.60
± 0,39
ISO 13050
± 1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord reinforced
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
1540 14M 40 HighLoad
1540 14M 40 HighLoad
14M
1082505
4044978563378
110
1540
14
40
9.5
5.60
± 0,39
ISO 13050
± 1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord reinforced
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
1610 14M 40 HighLoad
1610 14M 40 HighLoad
14M
1082515
4044978563477
115
1610
14
40
9.5
5.60
± 0,39
ISO 13050
± 1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord reinforced
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
1680 14M 40 HighLoad
1680 14M 40 HighLoad
14M
1082525
4044978563576
120
1680
14
40
9.5
5.60
± 0,39
ISO 13050
-1,6 / +1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord reinforced
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
1778 14M 40 HighLoad
1778 14M 40 HighLoad
14M
1082535
4044978563675
127
1778
14
40
9.5
5.60
± 0,42
ISO 13050
-1,6 / +1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord reinforced
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
1890 14M 40 HighLoad
1890 14M 40 HighLoad
14M
1082545
4044978563774
135
1890
14
40
9.5
5.60
± 0,42
ISO 13050
-1,6 / +1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord reinforced
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
2100 14M 40 HighLoad
2100 14M 40 HighLoad
14M
1082555
4044978563873
150
2100
14
40
9.5
5.60
± 0,45
ISO 13050
-1,6 / +1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord reinforced
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
2310 14M 40 HighLoad
2310 14M 40 HighLoad
14M
1082564
4044978563965
165
2310
14
40
9.5
5.60
± 0,49
ISO 13050
-1,6 / +1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord reinforced
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
2450 14M 40 HighLoad
2450 14M 40 HighLoad
14M
1082574
4044978564061
175
2450
14
40
9.5
5.60
± 0,49
ISO 13050
-1,6 / +1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord reinforced
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
2590 14M 40 HighLoad
2590 14M 40 HighLoad
14M
1082584
4044978564160
185
2590
14
40
9.5
5.60
± 0,52
ISO 13050
-1,6 / +1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord reinforced
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
2660 14M 40 HighLoad
2660 14M 40 HighLoad
14M
1082594
4044978564269
190
2660
14
40
9.5
5.60
± 0,52
ISO 13050
-1,6 / +1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord reinforced
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
2800 14M 40 HighLoad
2800 14M 40 HighLoad
14M
1082604
4044978564368
200
2800
14
40
9.5
5.60
± 0,55
ISO 13050
-1,6 / +1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord reinforced
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
2940 14M 40 HighLoad
2940 14M 40 HighLoad
14M
1108883
4044978557322
210
2940
14
40
9.5
5.60
± 0,55
ISO 13050
-1,6 / +1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord reinforced
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
3150 14M 40 HighLoad
3150 14M 40 HighLoad
14M
1082614
4044978564467
225
3150
14
40
9.5
5.60
± 0,58
ISO 13050
-1,6 / +1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord reinforced
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
3360 14M 40 HighLoad
3360 14M 40 HighLoad
14M
1082624
4044978564566
240
3360
14
40
9.5
5.60
± 0,61
ISO 13050
-1,6 / +1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord reinforced
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表