Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23000 - Metal bellows couplings with radial clamping hub
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Couplings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/kupplungen/23000.prj},{NB=23000-012_5_6},{BEST=23000-012},{GR= 12},{NM=12},{TM=0.0300},{TS=2.05},{WVA=0.7},{WVL=0.3},{AFS=40},{LFS=70},{ADM=7},{D1VOR=5},{D2VOR=6},{D1=5},{D2=6},{D4=39.5},{A=13.0},{C=M 5},{L=62.0},{L1=29.0},{L2=6.0},{GEW=0.1480},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84836040},{EAN=4059495236742},{NDM=5.000},{P=0.800},{D1MIN=5},{D2MIN=6},{D1MAX=19},{D2MAX=19},{FILTER=NORELEM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
NM
nominal torque
[Nm]
TM
moment of inertia
[10-3 kgm2]
TS
Torsion resistance Nm/arcmin
[Nm/arcmin]
WVA
max. axial shaft alignment ±
ⁿ/ₐ
WVL
max. lateral shaft alignment
ⁿ/ₐ
AFS
axial spring rate
[N/mm]
LFS
lateral spring rate
[N/mm]
ADM
tightening torque of screws
[Nm]
D1VOR
diameter predrilled
[mm]
D2VOR
diameter predrilled
[mm]
D4
diameter
[mm]
A
distance
[mm]
C
thread (DIN 912-10.9)
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
23000-001
23000-001
1
1
0.0004
0.09
0.3
0.2
21
26
1
3
3
16.5
4.6
M 2,5
31.5
13.5
3.3
0.0114
Yes
84836040
4059495236711
31.12.2099
98% Warenverfügbarkeit. N...
23000-004
23000-004
4
4
0.0030
0.46
0.4
0.2
35
65
2
4
4
24.5
7.5
M 3
43.5
17.5
4.4
0.0500
Yes
84836040
4059495236728
31.12.2099
98% Warenverfügbarkeit. N...
23000-007
23000-007
7
7
0.0140
1.10
0.6
0.3
45
60
4
5
6
34.0
11.0
M 4
57.0
29.0
5.0
0.0700
Yes
84836040
4059495236735
31.12.2099
98% Warenverfügbarkeit. N...
23000-012
23000-012
12
12
0.0300
2.05
0.7
0.3
40
70
7
5
6
39.5
13.0
M 5
62.0
29.0
6.0
0.1480
Yes
84836040
4059495236742
31.12.2099
98% Warenverfügbarkeit. N...
23000-020
23000-020
20
20
0.1400
5.20
0.8
0.3
51
190
14
7
7
56.0
19.0
M 6
70.0
30.0
7.5
0.3656
Yes
84836040
4059495236759
31.12.2099
98% Warenverfügbarkeit. N...
23000-060
23000-060
60
60
0.2900
8.70
0.9
0.3
49
260
35
12
12
66.0
22.0
M 8
77.0
33.0
8.5
0.4788
Yes
84836040
4059495236766
31.12.2099
98% Warenverfügbarkeit. N...
23000-170
23000-170
170
170
0.8300
17.50
1.0
0.3
80
470
65
15
15
82.0
28.5
M 10
92.0
40.0
10.5
0.9378
Yes
84836040
4059495236773
31.12.2099
98% Warenverfügbarkeit. N...
23000-400
23000-400
400
400
2.4200
47.10
1.0
0.3
100
640
115
24
24
101.0
35.0
M 12
106.0
48.0
12.0
1.5290
Yes
84836040
4059495236780
31.12.2099
98% Warenverfügbarkeit. N...
23000-600
23000-600
600
600
4.7000
66.90
1.0
0.3
100
980
200
31
31
122.0
45.5
M 14
120.0
52.0
13.5
2.4800
Yes
84836040
4059495236797
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
23010 - Beam coupling with radial clamping hub, aluminium
norelem
30.04.2024
23002 - Metal bellows couplings with clamping with grub screw
norelem
30.04.2024
23022 - Elastomer dog couplings with radial clamping hub
norelem
30.04.2024
23010 - Beam coupling with radial clamping hub, stainless steel
norelem
30.04.2024
23021 - Elastomer dog couplings with conical hub and clamping ring
norelem
30.04.2024
23030 - Oldham-type couplings with radial clamping hub
norelem
30.04.2024
85000-10 - Stepper motor with integrated positioning control
norelem
30.04.2024
23012 - Beam coupling with removable clamping hub, stainless steel
norelem
30.04.2024
23032 - Oldham-type couplings clamping with grub screw
norelem
30.04.2024
95034 - Swivel and fixed castors standard version
norelem
30.04.2024
23052 - Rigid couplings two-piece
norelem
30.04.2024
23350 - Keyless locking coupling Form A for thin walled hubs
norelem
30.04.2024
10250 - Angle sets Type I
norelem
30.04.2024
22400 - Spur gears in steel, module 1 toothing milled, straight teeth, enga...
norelem
30.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성