피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
IDC D-Sub Connectors
TE Connectivity
Connectors
D-Shaped Connectors
D-Sub Connectors
Powered by
CAD모델 선택
{teconnectivity/connectors/d_shaped_connectors/d_sub_connectors/idc_d_sub_connectors.prj},{NB=552274-1},{PN=552274-1},{SHA256=/ZqNEghNSbyq66INWZeD/xLUDemXH+NlUcqGnjG7IgI=},{INAME=00130__c2d5522742d12dm2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-552274-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=ASSY, PLUG, 36 POS, B SLOT},{ALIAS=CA1134-000, AMP-0-0552274-1},{ST=N/A}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
ST
Shell Type
ⁿ/ₐ
EM
Enclosure Material
ⁿ/ₐ
KTY
Kit Type
ⁿ/ₐ
CSY
Connector Style
ⁿ/ₐ
SHIELDED
Shielded
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
SS
Shell Size
ⁿ/ₐ
WCT
Wire/Cable Type
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
GROMMETS
Grommets
ⁿ/ₐ
CGP
Center Ground Plate
ⁿ/ₐ
PC
Product Category
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
BS
Boss on Shield
ⁿ/ₐ
TT
Thread Type
ⁿ/ₐ
STLC
Slot Type Letter Code
ⁿ/ₐ
PROFILE
Profile
ⁿ/ₐ
CC
Connector Classification
ⁿ/ₐ
PCR
Protective Cover
ⁿ/ₐ
RAILS
Rails
ⁿ/ₐ
PCN
Product Classification
ⁿ/ₐ
CSGM
Cable Support Gate Material
ⁿ/ₐ
GI
Grounding Indents
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
STACKED
Stacked
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
NR
Number of Rows
ⁿ/ₐ
PRELOADED
Preloaded
ⁿ/ₐ
PA
Pre-Assembled
ⁿ/ₐ
SPML
Shield Plating Material
ⁿ/ₐ
CCT
Cable Clamp Type
ⁿ/ₐ
SPLML
Shell Plating Material
ⁿ/ₐ
IM
Insert Material
ⁿ/ₐ
CGPM
Cable Gate Plug Material
ⁿ/ₐ
SLML
Shell Material
ⁿ/ₐ
PSM
Plug Shell Material
ⁿ/ₐ
PSPM
Plug Shell Plating Material
ⁿ/ₐ
RCM
Retainer Clip Material
ⁿ/ₐ
CEA
Cable Exit Angle
ⁿ/ₐ
BML
Body Material
ⁿ/ₐ
OFFSET
Offset
ⁿ/ₐ
BPM
Bracket Plating Material
ⁿ/ₐ
RCCSMM
Ribbon Cable Centerline Spacing
[mm]
RCCSIN
Ribbon Cable Centerline Spacing
[in]
COLOR
Color
ⁿ/ₐ
SPFH
Shield Plating Finish
ⁿ/ₐ
SRM
Strain Relief Material
ⁿ/ₐ
SPF
Shell Plating Finish
ⁿ/ₐ
SRPN
Strain Relief Part Number
ⁿ/ₐ
CM
Cover Material
ⁿ/ₐ
BM
Bracket Material
ⁿ/ₐ
SML
Shield Material
ⁿ/ₐ
SRCM
Strain Relief Clip Material
ⁿ/ₐ
CBM
Contact Base Material
ⁿ/ₐ
PCBCTAPM
PCB Contact Termination Area Plating Material
ⁿ/ₐ
CUM
Contact Underplating Material
ⁿ/ₐ
CSE
Contact Size
ⁿ/ₐ
CCR
Contact Current Rating (Max)
[A]
CMAPTM
Contact Mating Area Plating Thickness
[µm]
CMAPTIN
Contact Mating Area Plating Thickness
[µin]
CT
Contact Type
ⁿ/ₐ
CMAPM
Contact Mating Area Plating Material
ⁿ/ₐ
TMWC
Termination Method to Wire & Cable
ⁿ/ₐ
TC
Termination Cover
ⁿ/ₐ
TCM
Termination Cover Method
ⁿ/ₐ
TCC
Termination Cover Color
ⁿ/ₐ
TCT
Termination Cover Type
ⁿ/ₐ
SHTS
Screw & Hole Thread Size
ⁿ/ₐ
DETENT
Detent
ⁿ/ₐ
PCBMRT
PCB Mount Retention Type
ⁿ/ₐ
MCLT
Mating Connector Lock Type
ⁿ/ₐ
PMF
Panel Mount Feature
ⁿ/ₐ
MCL
Mating Connector Lock
ⁿ/ₐ
CMT
Connector Mounting Type
ⁿ/ₐ
SM
Screw Material
ⁿ/ₐ
SRC
Screws and Retainer Clips
ⁿ/ₐ
SPM
Screw Plating Material
ⁿ/ₐ
MSM
Mounting Screw Material
ⁿ/ₐ
MSPM
Mounting Screw Plating Material
ⁿ/ₐ
WIS
Wire Insulation Support
ⁿ/ₐ
MHDMM
Mounting Hole Diameter
[mm]
MHDIN
Mounting Hole Diameter
[in]
FT
Flange Thickness
ⁿ/ₐ
SSE
Screw Size
ⁿ/ₐ
TIPM
Threaded Insert Plating Material
ⁿ/ₐ
TIM
Threaded Insert Material
ⁿ/ₐ
JM
Jackscrew Material
ⁿ/ₐ
MA
Mounting Angle
ⁿ/ₐ
ENCLOSURE
Enclosure
ⁿ/ₐ
CPMM
Centerline (Pitch)
[mm]
CPIN
Centerline (Pitch)
[in]
HC
Housing Color
ⁿ/ₐ
HCDD
Housing Color Dot Designation
ⁿ/ₐ
HM
Housing Material
ⁿ/ₐ
AWIDRMM
Accepts Wire Insulation Diameter Range
[mm]
AWIDRIN
Accepts Wire Insulation Diameter Range
[in]
IDMM
Insulation Diameter (Max)
[mm]
IDIN
Insulation Diameter (Max)
[in]
CBDMM
Cable Bundle Diameter (Max)
[mm]
CBDIN
Cable Bundle Diameter (Max)
[in]
SWRAWG
Stranded Wire Range
[AWG]
SWRMM
Stranded Wire Range
[mm2]
ACDMM
Accepts Cable Diameter (Max)
[mm]
ACDIN
Accepts Cable Diameter (Max)
[in]
CIDMM
Cable Insulation Diameter
[mm]
CIDIN
Cable Insulation Diameter
[in]
SWREAWG
Solid Wire Range
[AWG]
SWREMM
Solid Wire Range
[mm2]
WRMM
Wire Range
[mm2]
WRAWG
Wire Range
[AWG]
CODMM
Cable Outside Diameter
[mm]
CODIN
Cable Outside Diameter
[in]
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
HMT
Housing Material Temperature
ⁿ/ₐ
CA
Circuit Application
ⁿ/ₐ
IFR
Insert Flammability Rating
ⁿ/ₐ
CFR
Cover Flammability Rating
ⁿ/ₐ
ULFR
UL Flammability Rating
ⁿ/ₐ
PQ
Packaging Quantity
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
OCS
Optional Cable Stabilizer
ⁿ/ₐ
1-1437012-0
1-1437012-0
609-003=HDW IDC JCKSOCKET...
609-003
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-5175677-0
1-5175677-0
CHAMP.050 PLUG CONN KIT 8...
N/A
N/A
N/A
N/A
Plug
No
Cable-to-Cable
N/A
N/A
No
Wire & Cable
N/A
N/A
N/A
Connector
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
80
2
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Black
N/A
N/A
N/A
N/A
Glass-filled PBT
N/A
N/A
N/A
Copper Alloy
Tin
Nickel
N/A
1, .5
.3
N/A
N/A
Gold
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Without
With
Cable Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1.27
.05
Black
N/A
Thermoplastic , GF
.5 – .7
N/A
.7
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 85
-67 – 185
Standard
Signal
N/A
UL 94V-0
UL 94V-0
800
Kit
N/A
N/A
1-5229912-1
1-5229912-1
KIT, PLUG, 50 POS, B SLOT
N/A
N/A
N/A
Connector Kit
Plug
Yes
Cable-to-Cable, Cable-to-...
N/A
Discrete Wire, Round Jack...
No
Wire & Cable
N/A
N/A
Connectors
Kit
N/A
N/A
B
Standard
IDC
With
N/A
N/A
N/A
N/A
N/A
N/A
50
2
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Black
N/A
N/A
N/A
N/A
Polyphenylene Oxide, Poly...
N/A
N/A
N/A
Copper Alloy
N/A
N/A
N/A
.5, 1
.76
30
N/A
Gold Flash over Palladium...
N/A
N/A
N/A
N/A
N/A
4-40 UNC 2B
N/A
N/A
Screwlocks
Without
With
Cable Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2.16
.085
N/A
Blue
Polyphenylene Oxide
N/A
N/A
1.14
.045
N/A
N/A
24
.33
10.8
.425
N/A
N/A
26 – 24
.13 – .32
N/A
26 – 24
8.89 – 10.8
.35 – .425
-40 – 75
-40 – 167
N/A
Signal
N/A
N/A
N/A
200
Box
N/A
N/A
1-5229913-1
1-5229913-1
KIT, RCPT, 50 POS, B SLOT
N/A
N/A
N/A
Connector Kit
Receptacle
Yes
Cable-to-Cable, Cable-to-...
N/A
Discrete Wire, Round Jack...
No
Wire & Cable
N/A
N/A
Connectors
Kit
N/A
N/A
B
Standard
IDC
With
N/A
N/A
N/A
N/A
N/A
N/A
50
2
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Black
N/A
N/A
N/A
N/A
Polyphenylene Oxide, Poly...
N/A
N/A
N/A
Copper Alloy
N/A
N/A
N/A
1, .5
.76
30
N/A
Gold Flash over Palladium...
N/A
N/A
N/A
N/A
N/A
4-40
N/A
N/A
Screwlocks
Without
With
Cable Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2.16
.085
N/A
Blue
Polyphenylene Oxide
N/A
N/A
1.14
.045
N/A
N/A
24
.33
10.8
.425
N/A
N/A
26 – 24
.13 – .32
N/A
24
8.89 – 10.8
.35 – .425
-40 – 75
-40 – 167
N/A
Signal
N/A
N/A
N/A
1
Bag
N/A
N/A
1-558693-1
1-558693-1
PLUG ASSY,50 POS,A SLOT,S...
AMP-1-0558693-1, D07336-0...
N/A
N/A
N/A
Plug
No
Cable-to-Cable
N/A
Discrete Wire, Round Jack...
No
Wire & Cable
N/A
N/A
Connectors
Connector
N/A
N/A
A
Standard
IDC
Without
N/A
N/A
N/A
N/A
N/A
N/A
50
2
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Red
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Phosphor Bronze
N/A
N/A
N/A
3.5
N/A
30
N/A
Gold Flash over Palladium...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Female Screwlocks, 4-40 U...
Without
With
Cable Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2.16
.085
Red
N/A
Polyphenylene Oxide
1.14
N/A
1.14
N/A
N/A
N/A
24
.33
N/A
.75
1.14
N/A
26 – 24
.13 – .32
N/A
N/A
N/A
N/A
-40 – 75
-40 – 167
N/A
Signal
N/A
N/A
N/A
100
Tray
N/A
N/A
1-5749111-0
1-5749111-0
26 50SR CABLE PLUG ASSY
N/A
N/A
N/A
N/A
Plug
Yes
Cable-to-Board, Cable-to-...
N/A
Round Jacketed Cable
No
Wire & Cable
N/A
N/A
N/A
Connector
N/A
N/A
N/A
N/A
N/A
N/A
With
N/A
N/A
N/A
N/A
N/A
26
2
Yes
N/A
N/A
N/A
Tin over Copper
N/A
N/A
Steel
Steel
Tin-Nickel Alloy
N/A
N/A
N/A
N/A
N/A
N/A
.025
Black
N/A
N/A
N/A
N/A
Thermoplastic
N/A
N/A
N/A
Phosphor Bronze
Tin
Nickel
N/A
1
N/A
30
Pin
Gold Flash over Palladium...
Insulation Displacement C...
With
Assembled
N/A
Standard
N/A
Without
None
N/A
Without
Without
Cable Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
None
N/A
1.27
.05
Black
N/A
Thermoplastic
.74 – .91
.029 – .036
.91
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
30 – 28
.05 – .1
.05 – .09
30 – 28
N/A
N/A
-55 – 105
-67 – 221
N/A
Signal
N/A
UL 94V-0
UL 94V-0
21
Tube
Plug connector requires b...
N/A
1-5750913-2
1-5750913-2
26 50SR CABLE CONN KIT
N/A
N/A
N/A
N/A
Plug
Yes
Cable-to-Board, Cable-to-...
N/A
Round Jacketed Cable
No
Wire & Cable
N/A
N/A
N/A
Connector
N/A
N/A
N/A
N/A
N/A
N/A
Without
N/A
N/A
N/A
N/A
N/A
26
2
Yes
N/A
N/A
N/A
Tin over Copper
N/A
N/A
Carbon Steel
Steel
Tin-Nickel Alloy
N/A
N/A
N/A
N/A
N/A
N/A
.025
Gray
N/A
N/A
N/A
N/A
Polyester
N/A
N/A
N/A
Phosphor Bronze
Tin
Nickel
N/A
1
N/A
30
N/A
Gold, Gold Flash over Pal...
Insulation Displacement C...
With
Assembled
N/A
Standard
N/A
Without
None
N/A
Without
Without
Cable Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
None
N/A
1.27
.05
Black
N/A
Polyester
.74 – .79
.029 – .031
.79
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
30 – 28
.05 – .1
.05 – .09
30 – 28
N/A
N/A
-55 – 105
-67 – 221
N/A
Signal
N/A
UL 94V-0
UL 94V-0
21
Kit
Plug connector requires b...
N/A
1-5750913-5
1-5750913-5
50 50SR CABLE CONN KIT
N/A
N/A
N/A
N/A
Plug
Yes
Cable-to-Cable, Cable-to-...
N/A
Round Jacketed Cable
No
Wire & Cable
N/A
N/A
N/A
Connector
N/A
N/A
N/A
N/A
N/A
N/A
Without
N/A
N/A
N/A
N/A
N/A
50
2
Yes
N/A
N/A
N/A
Tin over Copper
N/A
N/A
Carbon Steel
Steel
Tin-Nickel Alloy
N/A
N/A
N/A
N/A
N/A
N/A
.025
Gray
N/A
N/A
N/A
N/A
Polyester
N/A
N/A
N/A
Phosphor Bronze
Tin
Nickel
N/A
1
N/A
30
N/A
Gold Flash over Palladium...
Insulation Displacement C...
With
Assembled
N/A
Standard
N/A
Without
None
N/A
Without
Without
Cable Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
None
N/A
1.27
.05
Black
N/A
Polyester
.74 – .79
.029 – .031
.79
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
30 – 28
.05 – .1
.05 – .09
30 – 28
N/A
N/A
-55 – 105
-67 – 221
N/A
Signal
N/A
UL 94V-0
UL 94V-0
13
Kit
Plug connector requires b...
N/A
1-5750913-7
1-5750913-7
68 50SR CABLE CONN KIT
N/A
N/A
N/A
N/A
Plug
Yes
Cable-to-Cable, Cable-to-...
N/A
Round Jacketed Cable
No
Wire & Cable
N/A
N/A
N/A
Connector
N/A
N/A
N/A
N/A
N/A
N/A
Without
N/A
N/A
N/A
N/A
N/A
68
2
Yes
N/A
N/A
N/A
Tin over Copper
N/A
N/A
Carbon Steel
Steel
Tin-Nickel Alloy
N/A
N/A
N/A
N/A
N/A
N/A
.025
Gray
N/A
N/A
N/A
N/A
Polyester
N/A
N/A
N/A
Phosphor Bronze
Tin
Nickel
N/A
1
N/A
30
N/A
Gold, Gold Flash over Pal...
Insulation Displacement C...
With
Assembled
N/A
Standard
N/A
Without
None
N/A
Without
Without
Cable Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
None
N/A
1.27
.05
Black
N/A
Polyester
.74 – .79
.029 – .031
.79
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
30 – 28
.05 – .1
.05 – .09
30 – 28
N/A
N/A
-55 – 105
-67 – 221
N/A
Signal
N/A
UL 94V-0
UL 94V-0
10
Kit
Plug connector requires b...
N/A
1-5750913-9
1-5750913-9
100 50SR CABLE CONN KIT
N/A
N/A
N/A
N/A
Plug
Yes
Cable-to-Board, Cable-to-...
N/A
Round Jacketed Cable
No
Wire & Cable
N/A
N/A
N/A
Connector
N/A
N/A
N/A
N/A
N/A
N/A
Without
N/A
N/A
N/A
N/A
N/A
100
2
Yes
N/A
N/A
N/A
Tin over Copper
N/A
N/A
Carbon Steel
Steel
Tin-Nickel Alloy
N/A
N/A
N/A
N/A
N/A
N/A
.025
Gray
N/A
N/A
N/A
N/A
Polyester
N/A
N/A
N/A
Phosphor Bronze
Tin
Nickel
N/A
1
N/A
30
N/A
Gold Flash over Palladium...
Insulation Displacement C...
With
Assembled
N/A
Standard
N/A
Without
None
N/A
Without
Without
Cable Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
None
N/A
1.27
.05
Black
N/A
Polyester
.74 – .79
.029 – .031
.79
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
30 – 28
.05 – .1
.05 – .09
30 – 28
N/A
N/A
-55 – 105
-67 – 221
N/A
Signal
N/A
UL 94V-0
UL 94V-0
7
Kit
Plug connector requires b...
N/A
1658606-1
1658606-1
50 POS HDF RCPT, MS, LEAD...
N/A
Front Metal Shell
N/A
N/A
Receptacle
Yes
Cable-to-Cable
5
Ribbon Cable
No
Wire & Cable
N/A
N/A
N/A
Connector
N/A
Standard
N/A
Low
N/A
N/A
N/A
N/A
N/A
Without
Standard
N/A
50
3
Yes
N/A
N/A
N/A
Tin
N/A
N/A
Steel
N/A
N/A
N/A
90°
N/A
N/A
N/A
1.27
.05
Black
N/A
N/A
Bright
746785-1
Thermoplastic
N/A
N/A
N/A
Phosphor Bronze
Tin
Nickel
20
1.25
.76
30
Socket
Gold
Insulation Displacement C...
N/A
N/A
N/A
N/A
4-40 UNC 2B
N/A
None
Threaded Insert, 4-40 UNC
N/A
With
Cable Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Zinc
Steel
N/A
Straight
Without
1.38
.054
N/A
N/A
Thermoplastic
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.81 – .97
.032 – .038
28 – 26
.1 – .13
.08 – .15
28 – 26
N/A
N/A
-55 – 105
-67 – 221
N/A
Signal
N/A
N/A
UL 94V-0
32
Tray
All plug assemblies are s...
746785-1
1658607-1
1658607-1
50 POS HDF PLUG, MS, LEAD...
N/A
Front Metal Shell
N/A
N/A
Plug
Yes
Cable-to-Cable
5
Ribbon Cable
No
Wire & Cable
N/A
N/A
N/A
Connector
N/A
Standard
N/A
Low
N/A
N/A
N/A
N/A
N/A
With
Standard
N/A
50
3
Yes
N/A
N/A
N/A
Tin
N/A
N/A
Steel
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1.27
.05
Black
N/A
N/A
Bright
746785-1
N/A
N/A
N/A
N/A
Phosphor Bronze
Tin
Nickel
20
1.25
N/A
30
Pin
Gold, Gold Flash over Pal...
Insulation Displacement C...
N/A
N/A
N/A
N/A
N/A
N/A
None
Threaded Insert, 4-40 UNC
N/A
With
Cable Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Zinc
Steel
N/A
Straight
Without
2.77
.054
N/A
N/A
Thermoplastic
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.81 – .97
.032 – .038
28 – 26
.1 – .13
.08 – .15
28 – 26
N/A
N/A
-55 – 105
-67 – 221
N/A
Signal
N/A
N/A
UL 94V-0
32
Package
All plug assemblies are s...
746785-1
1658608-1
1658608-1
37 POS HDF PLUG, MS, LEAD...
N/A
Front Metal Shell
N/A
N/A
Plug
Yes
Cable-to-Cable
4
Ribbon Cable
No
Wire & Cable
N/A
N/A
N/A
Connector
N/A
Standard
N/A
Low
N/A
With
N/A
N/A
N/A
With
Standard
N/A
37
2
Yes
N/A
N/A
N/A
Tin
Brass
N/A
Steel
N/A
N/A
N/A
90°
N/A
N/A
N/A
1.27
.05
Black
N/A
N/A
Bright
747275-1
N/A
N/A
N/A
N/A
Phosphor Bronze
Tin
Nickel
20
1.25
N/A
30
Pin
Gold, Gold Flash over Pal...
Insulation Displacement C...
N/A
N/A
N/A
N/A
N/A
N/A
None
Threaded Insert, 4-40 UNC
N/A
With
Cable Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Zinc
Steel
N/A
Straight
Without
2.77
.109
Black
N/A
Thermoplastic
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.81 – .97
.032 – .038
28 – 26
.1 – .13
.08 – .15
28 – 26
N/A
N/A
-55 – 105
-67 – 221
N/A
Signal
N/A
N/A
UL 94V-0
40
Tube
All plug assemblies are s...
747275-1
1658608-2
1658608-2
25 POS HDF PLUG, MS, LEAD...
N/A
Front Metal Shell
N/A
N/A
Plug
Yes
Cable-to-Cable
3
Ribbon Cable
No
Wire & Cable
N/A
N/A
N/A
Connector
N/A
Standard
N/A
Low
N/A
With
N/A
N/A
N/A
With
Standard
N/A
25
2
Yes
N/A
N/A
N/A
Tin
Brass
N/A
Steel
N/A
N/A
N/A
90°
N/A
N/A
N/A
1.27
.05
Black
N/A
N/A
Bright
747275-2
Thermoplastic
N/A
N/A
N/A
Phosphor Bronze
Tin
Nickel
20
1.25
N/A
30
Pin
Gold, Gold Flash over Pal...
Insulation Displacement C...
N/A
N/A
N/A
N/A
N/A
N/A
None
Threaded Insert, 4-40 UNC
N/A
With
Cable Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Zinc
Steel
N/A
Straight
Without
2.77
.109
Black
N/A
Thermoplastic
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.81 – .97
.032 – .038
28 – 26
.1 – .13
.08 – .15
28 – 26
N/A
N/A
-55 – 105
-67 – 221
N/A
Signal
N/A
N/A
UL 94V-0
40
Tube
All plug assemblies are s...
747275-2
1658608-3
1658608-3
15 POS HDF PLUG, MS, LEAD...
N/A
Front Metal Shell
N/A
N/A
Plug
Yes
Cable-to-Cable
2
Ribbon Cable
No
Wire & Cable
N/A
N/A
N/A
Connector
N/A
Standard
N/A
Low
N/A
With
N/A
N/A
N/A
With
Standard
N/A
15
2
Yes
N/A
N/A
N/A
Tin
Brass
N/A
Steel
N/A
N/A
N/A
90°
N/A
N/A
N/A
1.27
.05
Black
N/A
N/A
Bright
747275-3
Thermoplastic
N/A
N/A
N/A
Phosphor Bronze
Tin
Nickel
20
1.25
N/A
30
Pin
Gold Flash over Palladium...
Insulation Displacement C...
N/A
N/A
N/A
N/A
N/A
N/A
None
Threaded Insert, 4-40 UNC
N/A
With
Cable Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Zinc
Steel
N/A
Straight
Without
2.77
.109
Black
N/A
Thermoplastic
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.81 – .97
.032 – .038
28 – 26
.1 – .13
.08 – .15
28 – 26
N/A
N/A
-55 – 105
-67 – 221
N/A
Signal
N/A
N/A
UL 94V-0
40
Tube
All plug assemblies are s...
747275-3
1658608-4
1658608-4
09 POS HDF PLUG, MS, LEAD...
N/A
Front Metal Shell
N/A
N/A
Plug
Yes
Cable-to-Cable
1
Ribbon Cable
No
Wire & Cable
N/A
N/A
N/A
Connector
N/A
Standard
N/A
Low
N/A
With
N/A
N/A
N/A
With
Standard
N/A
9
2
Yes
N/A
N/A
N/A
Tin
Brass
N/A
Steel
N/A
N/A
N/A
90°
N/A
N/A
N/A
1.27
.05
Black
N/A
N/A
Bright
747275-4
Thermoplastic
N/A
N/A
N/A
Phosphor Bronze
Tin
Nickel
20
1.25
N/A
30
Pin
Gold, Gold Flash over Pal...
Insulation Displacement C...
N/A
N/A
N/A
N/A
N/A
N/A
None
Threaded Insert, 4-40 UNC
N/A
With
Cable Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Zinc
Steel
N/A
Straight
Without
2.77
.109
Black
N/A
Thermoplastic
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.81 – .97
.032 – .038
28 – 26
.1 – .13
.08 – .15
28 – 26
N/A
N/A
-55 – 105
-67 – 221
N/A
Signal
N/A
N/A
UL 94V-0
40
Tube
All plug assemblies are s...
747275-4
1658609-1
1658609-1
37 POS HDF RCPT, AP
N/A
All Plastic
N/A
N/A
Receptacle
Yes
Cable-to-Cable
4
Ribbon Cable
No
Wire & Cable
N/A
N/A
N/A
Connector
N/A
Standard
N/A
Low
N/A
N/A
N/A
N/A
N/A
Without
Standard
N/A
37
2
Yes
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1.27
.05
Black
N/A
N/A
N/A
747275-1
Thermoplastic
N/A
N/A
N/A
Phosphor Bronze
Tin
Nickel
20
1.25
N/A
30
Socket
Gold
Insulation Displacement C...
N/A
N/A
N/A
N/A
N/A
N/A
None
Threaded Insert, 4-40 UNC
N/A
With
Cable Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Zinc
Steel
N/A
Straight
Without
2.77
.0545
N/A
N/A
Thermoplastic
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.81 – .97
.032 – .038
28 – 26
.1 – .13
.08 – .15
28 – 26
N/A
N/A
-55 – 105
-67 – 221
N/A
Signal
N/A
N/A
UL 94V-0
40
Tube
All plug assemblies are s...
747275-1
1658609-2
1658609-2
25 POS HDF RCPT, AP
N/A
All Plastic
N/A
N/A
Receptacle
Yes
Cable-to-Cable
3
Ribbon Cable
No
Wire & Cable
N/A
N/A
N/A
Connector
N/A
Standard
N/A
Low
N/A
N/A
N/A
N/A
N/A
Without
Standard
N/A
25
2
Yes
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1.27
.05
Black
N/A
N/A
N/A
747275-2
Thermoplastic
N/A
N/A
N/A
Phosphor Bronze
Tin
Nickel
20
1.25
N/A
30
Socket
Gold
Insulation Displacement C...
N/A
N/A
N/A
N/A
N/A
N/A
None
Threaded Insert, 4-40 UNC
N/A
With
Cable Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Zinc
Steel
N/A
Straight
Without
2.77
.0545
N/A
N/A
Thermoplastic
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.81 – .97
.032 – .038
28 – 26
.1 – .13
.08 – .15
28 – 26
N/A
N/A
-55 – 105
-67 – 221
N/A
Signal
N/A
N/A
UL 94V-0
40
Tube
All plug assemblies are s...
747275-2
1658609-3
1658609-3
15 POS HDF RCPT, AP, LEAD...
N/A
All Plastic
N/A
N/A
Receptacle
Yes
Cable-to-Cable
2
Ribbon Cable
No
Wire & Cable
N/A
N/A
N/A
Connector
N/A
Standard
N/A
Low
N/A
N/A
N/A
N/A
N/A
Without
Standard
N/A
15
2
Yes
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1.27
.05
Black
N/A
N/A
N/A
747275-3
Thermoplastic
N/A
N/A
N/A
Phosphor Bronze
Tin
Nickel
20
1.25
N/A
30
Socket
Gold
Insulation Displacement C...
N/A
N/A
N/A
N/A
N/A
N/A
None
Threaded Insert, 4-40 UNC
N/A
With
Cable Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Zinc
Steel
N/A
Straight
Without
2.77
.0545
N/A
N/A
Thermoplastic
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.81 – .97
.032 – .038
28 – 26
.1 – .13
.08 – .15
28 – 26
N/A
N/A
-55 – 105
-67 – 221
N/A
Signal
N/A
N/A
UL 94V-0
40
Tube
All plug assemblies are s...
747275-3
1658609-4
1658609-4
09 POS HDF RCPT, AP, LEAD...
N/A
All Plastic
N/A
N/A
Receptacle
Yes
Cable-to-Cable
1
Ribbon Cable
No
Wire & Cable
N/A
N/A
N/A
Connector
N/A
Standard
N/A
Low
N/A
N/A
N/A
N/A
N/A
Without
Standard
N/A
9
2
Yes
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1.27
.05
Black
N/A
N/A
N/A
747275-4
Thermoplastic
N/A
N/A
N/A
Phosphor Bronze
Tin
Nickel
20
1.25
N/A
30
Socket
Gold
Insulation Displacement C...
N/A
N/A
N/A
N/A
N/A
N/A
None
Threaded Insert, 4-40 UNC
N/A
With
Cable Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Zinc
Steel
N/A
Straight
Without
2.77
.0545
N/A
N/A
Thermoplastic
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.81 – .97
.032 – .038
28 – 26
.1 – .13
.08 – .15
28 – 26
N/A
N/A
-55 – 105
-67 – 221
N/A
Signal
N/A
N/A
UL 94V-0
40
Tube
All plug assemblies are s...
747275-4
1658610-1
1658610-1
37 POS HDF RCPT, MS, LEAD...
N/A
Front Metal Shell
N/A
N/A
Receptacle
Yes
Cable-to-Cable
4
Ribbon Cable
No
Wire & Cable
N/A
N/A
N/A
Connector
N/A
Standard
N/A
Low
N/A
N/A
N/A
N/A
N/A
Without
Standard
N/A
37
2
Yes
N/A
N/A
N/A
Tin
Brass
N/A
Steel
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1.27
.05
Black
N/A
N/A
Bright
747275-1
Thermoplastic
N/A
N/A
N/A
Phosphor Bronze
Tin
Nickel
20
1.25
N/A
30
Socket
Gold
Insulation Displacement C...
N/A
N/A
N/A
N/A
N/A
N/A
None
Threaded Insert, 4-40 UNC
N/A
With
Cable Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Zinc
Steel
N/A
Straight
Without
2.77
.0545
N/A
N/A
Thermoplastic
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.81 – .97
.032 – .038
28 – 26
.1 – .13
.08 – .15
28 – 26
N/A
N/A
-55 – 105
-67 – 221
N/A
Signal
N/A
N/A
UL 94V-0
40
Tube
All plug assemblies are s...
747275-1
1658610-2
1658610-2
25 POS HDF RCPT, MS, LEAD...
N/A
Front Metal Shell
N/A
N/A
Receptacle
Yes
Cable-to-Cable
3
Ribbon Cable
No
Wire & Cable
N/A
N/A
N/A
Connector
N/A
Standard
N/A
Low
N/A
N/A
N/A
N/A
N/A
Without
Standard
N/A
25
2
Yes
N/A
N/A
N/A
Tin
Brass
N/A
Steel
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1.27
.05
Black
N/A
N/A
Bright
747275-2
Thermoplastic
N/A
N/A
N/A
Phosphor Bronze
Tin
Nickel
20
1.25
N/A
30
Socket
Gold
Insulation Displacement C...
N/A
N/A
N/A
N/A
N/A
N/A
None
Threaded Insert, 4-40 UNC
N/A
With
Cable Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Zinc
Steel
N/A
Straight
Without
2.77
.0545
N/A
N/A
Thermoplastic
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.81 – .97
.032 – .038
28 – 26
.1 – .13
.08 – .15
28 – 26
N/A
N/A
-55 – 105
-67 – 221
N/A
Signal
N/A
N/A
UL 94V-0
40
Tube
All plug assemblies are s...
747275-2
1658610-3
1658610-3
15 POS HDF RCPT, MS, LEAD...
N/A
Front Metal Shell
N/A
N/A
Receptacle
Yes
Cable-to-Cable
2
Ribbon Cable
No
Wire & Cable
N/A
N/A
N/A
Connector
N/A
Standard
N/A
Low
N/A
N/A
N/A
N/A
N/A
Without
Standard
N/A
15
2
Yes
N/A
N/A
N/A
Tin
Brass
N/A
Steel
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1.27
.05
Black
N/A
N/A
Bright
747275-3
Thermoplastic
N/A
N/A
N/A
Phosphor Bronze
Tin
Nickel
20
1.25
N/A
30
Socket
Gold
Insulation Displacement C...
N/A
N/A
N/A
N/A
N/A
N/A
None
Threaded Insert, 4-40 UNC
N/A
With
Cable Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Zinc
Steel
N/A
Straight
Without
2.77
.0545
N/A
N/A
Thermoplastic
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.81 – .97
.032 – .038
28 – 26
.1 – .13
.08 – .15
28 – 26
N/A
N/A
-55 – 105
-67 – 221
N/A
Signal
N/A
N/A
UL 94V-0
40
Tube
All plug assemblies are s...
747275-3
1658610-4
1658610-4
09 POS HDF RCPT, MS, LEAD...
N/A
Front Metal Shell
N/A
N/A
Receptacle
Yes
Cable-to-Cable
1
Ribbon Cable
No
Wire & Cable
N/A
N/A
N/A
Connector
N/A
Standard
N/A
Low
N/A
N/A
N/A
N/A
N/A
Without
Standard
N/A
9
2
Yes
N/A
N/A
N/A
Tin
N/A
N/A
Steel
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1.27
.05
Black
N/A
N/A
Bright
747275-4
Thermoplastic
N/A
N/A
N/A
Phosphor Bronze
Tin
Nickel
20
1.25
N/A
30
Socket
Gold
Insulation Displacement C...
N/A
N/A
N/A
N/A
N/A
N/A
None
Threaded Insert, 4-40 UNC
N/A
With
Cable Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Zinc
Steel
N/A
Straight
Without
2.77
.0545
N/A
N/A
Thermoplastic
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.81 – .97
.032 – .038
28 – 26
.1 – .13
.08 – .15
28 – 26
N/A
N/A
-55 – 105
-67 – 221
N/A
Signal
N/A
N/A
UL 94V-0
40
Tube
All plug assemblies are s...
747275-4
1658611-2
1658611-2
25 POS HDF PLUG, AP, LEAD...
N/A
All Plastic
N/A
N/A
Plug
Yes
Cable-to-Cable
3
Ribbon Cable
No
Wire & Cable
N/A
N/A
N/A
Connector
N/A
Standard
N/A
Low
N/A
N/A
N/A
N/A
N/A
With
Standard
N/A
25
2
Yes
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1.27
.05
Black
N/A
N/A
N/A
747275-2
Thermoplastic
N/A
N/A
N/A
Phosphor Bronze
Tin
Nickel
20
1.25
N/A
N/A
Pin
N/A
Insulation Displacement C...
N/A
N/A
N/A
N/A
N/A
N/A
None
Threaded Insert, 4-40 UNC
N/A
With
Cable Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Zinc
Steel
N/A
Straight
Without
2.77
.0545
N/A
N/A
Thermoplastic
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.81 – .97
.032 – .038
28 – 26
.1 – .13
.08 – .15
28 – 26
N/A
N/A
-55 – 105
-67 – 221
N/A
Signal
N/A
N/A
UL 94V-0
40
Tube
All plug assemblies are s...
747275-2
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
PCB D-Sub Connectors
TE Connectivity
06.12.2019
Box Mount D-Sub Connectors
TE Connectivity
06.12.2019
Rectangular Power Connectors
TE Connectivity
11.12.2019
Crimp D-Sub Connectors
TE Connectivity
06.12.2019
D-Sub Locking & Mounting
TE Connectivity
06.12.2019
D-Sub Connector Savers
TE Connectivity
06.12.2019
SEK-18 SV MA STD ANG29 RLG 40P PL2
HARTING
01.09.2021
SEK-18 SV MA STD STR29 40P PL3
HARTING
01.09.2021
har-flex IDC fem 40pos PL1
HARTING
01.09.2021
Uncategorised Group 16
TE Connectivity
15.01.2020
Docking Connectors
TE Connectivity
30.04.2019
SEK-18 SV MA STD STR45 RKZ 20P PLS4
HARTING
01.09.2021
Set head screw with internal hexagon - Screws for taper bushes
BEA Ingranaggi
06.07.2020
CBL-3004-189, CBL-3004-190 - Serial Cable
IMI Bimba Products
19.06.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성