您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
CP HTD - CP Clamping Plates for HTD Timing Belts
Optibelt
Metal Products
Clamping Plates for Timing Belts
Powered by
CAD模型選擇
{optibelt/metall/klemmplatten/cp_htd.prj},{NB=5M 06 CP},{BEZ=5M 06 CP},{ANR=1597320},{GTIN=4014486044928},{P=5.0},{PHELP=5.0},{BW=6},{W=25.0},{WHELP=25.0},{A=6},{L=41.8},{LHELP=41.8},{E=3.2},{EHELP=3.2},{H=8},{DB=5.5},{DBHELP=5.5},{MATERIAL=Aluminium 6082 T6 / 6063},{GEWICHT=0.01},{OF= - },{QS=nach ISO 254},{ORDER=1},{TYPE=5M}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
P
Pitch
[mm]
BW
Belt Width
[mm]
W
[mm]
A
[mm]
L
[mm]
E
[mm]
H
[mm]
DB
Bore Diameter
[mm]
MATERIAL
Material
ⁿ/ₐ
GEWICHT
Weight
[kg]
OF
Surface Treatment
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
5M 06 CP
5M 06 CP
1597320
4014486044928
5.0
6
25.0
6
41.8
3.2
8
5.5
Aluminium 6082 T6 / 6063
0.01
-
acc. to ISO 254
5M 09 CP
5M 09 CP
1557829
4014486044959
5.0
9
28.0
6
41.8
3.2
8
5.5
Aluminium 6082 T6 / 6063
0.02
-
acc. to ISO 254
5M 15 CP
5M 15 CP
1779048
4014486045000
5.0
15
34.0
6
41.8
3.2
8
5.5
Aluminium 6082 T6 / 6063
0.02
-
acc. to ISO 254
5M 25 CP
5M 25 CP
1771667
4014486045055
5.0
25
44.0
6
41.8
3.2
8
5.5
Aluminium 6082 T6 / 6063
0.03
-
acc. to ISO 254
8M 10 CP
8M 10 CP
1690518
4014486052336
8.0
10
35.0
8
66.0
5.0
15
9.0
Aluminium 6082 T6 / 6063
0.07
-
acc. to ISO 254
8M 15 CP
8M 15 CP
1645741
4014486052367
8.0
15
40.0
8
66.0
5.0
15
9.0
Aluminium 6082 T6 / 6063
0.09
-
acc. to ISO 254
8M 20 CP
8M 20 CP
1641722
4014486052398
8.0
20
45.0
8
66.0
5.0
15
9.0
Aluminium 6082 T6 / 6063
0.10
-
acc. to ISO 254
8M 30 CP
8M 30 CP
1641834
4014486052503
8.0
30
55.0
8
66.0
5.0
15
9.0
Aluminium 6082 T6 / 6063
0.12
-
acc. to ISO 254
8M 50 CP
8M 50 CP
1543600
4014486052572
8.0
50
75.0
8
66.0
5.0
15
9.0
Aluminium 6082 T6 / 6063
0.17
-
acc. to ISO 254
8M 85 CP
8M 85 CP
1670712
4014486052664
8.0
85
110.0
8
66.0
5.0
15
9.0
Aluminium 6082 T6 / 6063
0.25
-
acc. to ISO 254
14M 25 CP
14M 25 CP
1785864
4014486097474
14.0
25
56.0
10
116.0
9.0
22
11.0
Aluminium 6082 T6 / 6063
0.32
-
acc. to ISO 254
14M 40 CP
14M 40 CP
1609742
4014486097542
14.0
40
71.0
10
116.0
9.0
22
11.0
Aluminium 6082 T6 / 6063
0.41
-
acc. to ISO 254
14M 55 CP
14M 55 CP
1528137
4014486097610
14.0
55
86.0
10
116.0
9.0
22
11.0
Aluminium 6082 T6 / 6063
0.49
-
acc. to ISO 254
14M 85 CP
14M 85 CP
1604965
4014486097689
14.0
85
116.0
10
116.0
9.0
22
11.0
Aluminium 6082 T6 / 6063
0.86
-
acc. to ISO 254
14M 115 CP
14M 115 CP
1672600
4014486097771
14.0
115
146.0
10
116.0
9.0
22
11.0
Aluminium 6082 T6 / 6063
1.20
-
acc. to ISO 254
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CP Metric - CP Clamping Plates for Metric Timing Belts
Optibelt
01.03.2023
Type 14MDC - DC Pulleys for cylindrical bores
Optibelt
26.01.2023
TB mm - TB Taper-Bushings with metric bores
Optibelt
08.08.2023
Type 8M - HTD Pulleys for Taper-Bushings
Optibelt
20.11.2023
Type 14M - HTD-Pulleys for cylindrical bores
Optibelt
13.12.2023
Type T10 - Metric timing belt pulleys for cylindrical bores
Optibelt
26.01.2023
Type 8M - HTD-Pulleys for cylindrical bores
Optibelt
08.08.2023
22062 - Toothed belt profile HTD 5M
norelem
30.05.2024
MAE-ZR-14M-BR40-NEOPREN - HTD-Timing Belts, Profile HTD-14M, Timing Belt Wi...
MÄDLER
10.04.2024
CL 8M 30 - Timing belt CLASSIC (HTD) 8M/30
Walther Flender
29.09.2023
KLPL-HTD-PR-AL - Clamping Plates for Timing Belts, HTD-Profile, Material Al...
MÄDLER
26.04.2024
Inductive Sensors
Balluff
03.06.2024
14M
Optibelt
12.12.2023
Clamping plates - Clamping plates for timing belts
Ketten Fuchs
22.11.2013
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表