05000602000 - Bolt with mounting lug
SToxxparts
05 C-Parts without standard
05000602000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000602000/05000602000.prj},{NB=05000602029},{ARTNR=05000602029},{D1=16},{L1=45},{D2=22},{D3=5.3},{L2=28},{L3=15},{L4=6},{S1=4.5},{MAT=Edelstahlbolzen (1.4301) / Edelstahlscheibe gesintert (1.4404)},{GEW=88.1},{INFO=https://api.meleven.de/out/SToxxparts/86.2b.91.050006020009.pdf},{PREVIEW=05000602000.png},{DEFAULTSORTATTR=2058}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
h9
[mm]
L1
[mm]
D2
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
S1
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000602001
05000602001
10
20
15
4.3
21
11
4
4
Edelstahlbolzen (1.4301) ...
21.1
05000602002
05000602002
10
24
15
4.3
21
11
4
4
Edelstahlbolzen (1.4301) ...
23.6
05000602003
05000602003
10
30
15
4.3
21
11
4
4
Edelstahlbolzen (1.4301) ...
27.3
05000602004
05000602004
10
35
15
4.3
21
11
4
4
Edelstahlbolzen (1.4301) ...
30.1
05000602005
05000602005
10
40
15
4.3
21
11
4
4
Edelstahlbolzen (1.4301) ...
33.5
05000602006
05000602006
10
45
15
4.3
21
11
4
4
Edelstahlbolzen (1.4301) ...
36.6
05000602007
05000602007
10
50
15
4.3
21
11
4
4
Edelstahlbolzen (1.4301) ...
42.8
05000602008
05000602008
10
55
15
4.3
21
11
4
4
Edelstahlbolzen (1.4301) ...
39.7
05000602009
05000602009
10
60
15
4.3
21
11
4
4
Edelstahlbolzen (1.4301) ...
46
05000602010
05000602010
10
65
15
4.3
21
11
4
4
Edelstahlbolzen (1.4301) ...
49
05000602011
05000602011
10
70
15
4.3
21
11
4
4
Edelstahlbolzen (1.4301) ...
52.1
05000602012
05000602012
10
80
15
4.3
21
11
4
4
Edelstahlbolzen (1.4301) ...
58.3
05000602013
05000602013
12
20
17
5.3
23
12
4
4.5
Edelstahlbolzen (1.4301) ...
35.2
05000602014
05000602014
12
24
17
5.3
23
12
4
4.5
Edelstahlbolzen (1.4301) ...
33.2
05000602015
05000602015
12
30
17
5.3
23
12
4
4.5
Edelstahlbolzen (1.4301) ...
38.7
05000602016
05000602016
12
35
17
5.3
23
12
4
4.5
Edelstahlbolzen (1.4301) ...
43.1
05000602017
05000602017
12
40
17
5.3
23
12
4
4.5
Edelstahlbolzen (1.4301) ...
47.6
05000602018
05000602018
12
45
17
5.3
23
12
4
4.5
Edelstahlbolzen (1.4301) ...
53
05000602019
05000602019
12
50
17
5.3
23
12
4
4.5
Edelstahlbolzen (1.4301) ...
50.6
05000602020
05000602020
12
55
17
5.3
23
12
4
4.5
Edelstahlbolzen (1.4301) ...
60.9
05000602021
05000602021
12
60
17
5.3
23
12
4
4.5
Edelstahlbolzen (1.4301) ...
65.5
05000602022
05000602022
12
65
17
5.3
23
12
4
4.5
Edelstahlbolzen (1.4301) ...
70
05000602023
05000602023
12
70
17
5.3
23
12
4
4.5
Edelstahlbolzen (1.4301) ...
74.3
05000602024
05000602024
12
80
17
5.3
23
12
4
4.5
Edelstahlbolzen (1.4301) ...
83.3
05000602025
05000602025
16
100
22
5.3
28
15
6
4.5
Edelstahlbolzen (1.4301) ...
175.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表