您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Sleeve Bearings - SOLIDLUBE 20mm thru 75mm LT1000 4-Bolt Flange Bearing - SOLIDLUBE
Baldor Reliance
Dodge
Bearings
Sleeve Bearings - Solidlube
4 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/solid_lube/4_bolt_flanges/f4b_lt10_metric_asmtab.prj},{NB=034287},{SERIES=209},{BOD=84.84000},{SS=40},{PN=034287},{DESCRIPTION=F4B-LT10-40M},{WEIGHT=2.63},{A=34.1},{B=136.5},{C=40.5},{D=104.8},{F=12.0},{F1=12.00000},{H=15.9},{J=5.2},{L=65.1},{PPATH=f4b_lt10_body_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
F
Bolt Diameter
[mm]
H
[mm]
J
[mm]
L
[mm]
034283
204
20
034283
F4B-LT10-20M
.68
23.0
85.7
28.6
63.5
10.0
11.1
4.0
34.9
034284
205
25
034284
F4B-LT10-25M
.91
25.0
95.2
28.2
69.9
10.0
12.7
4.8
39.7
034285
206
30
034285
F4B-LT10-30M
1.27
24.6
108.0
31.0
82.6
10.0
12.7
4.0
46.0
034286
207
35
034286
F4B-LT10-35M
1.81
31.0
120.7
34.9
92.1
12.0
14.3
4.0
54.0
034287
209
40
034287
F4B-LT10-40M
2.63
34.1
136.5
40.5
104.8
12.0
15.9
5.2
65.1
034288
209
45
034288
F4B-LT10-45M
2.54
34.1
136.5
40.5
104.8
12.0
15.9
5.2
65.1
034289
210
50
034289
F4B-LT10-50M
3
35.7
142.9
42.1
111.1
12.0
15.9
5.6
71.4
034290
212
60
034290
F4B-LT10-60M
5
37.3
177.8
50.0
142.9
16.0
17.5
4.4
88.9
034291
215
70
034291
F4B-LT10-70M
8.16
69.1
196.9
69.9
152.4
18.0
25.4
13.5
100.0
034292
215
75
034292
F4B-LT10-75M
8.03
69.1
196.9
69.9
152.4
18.0
25.4
13.5
100.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
E-Z KLEEN Mounted Bearings PSEZ Polymer Sleeve Polymer Housed 4-Bolt Flange...
Baldor Reliance
09.11.2021
Fish-eye - Universal Joint
AirTAC
06.04.2022
Sleeve Bearings - SOLIDLUBE 20mm thru 75mm LT700 Pillow Blocks - SOLIDLUBE
Baldor Reliance
09.11.2021
D-Lok Two-Bolt Flange Metric Bore - DL Normal Duty 2-Bolt Flange Bearings
Baldor Reliance
09.11.2021
Grip Tight EZ Kleen Four Bolt Flange - GTEZ Normal Duty Polymer Housed 4 Bo...
Baldor Reliance
09.11.2021
USAF 500 Adapter Mount Pillow Block with TRIPLE-TECT - USAF
Baldor Reliance
09.11.2021
D-Lok Four Bolt Flange Inch Bore - Stainless Housing, Corrosion Resistant I...
Baldor Reliance
09.11.2021
D-Lok Medium Duty Air-Handling Two-Bolt Pillow Block Inch Bore - DLMAH Medi...
Baldor Reliance
09.11.2021
D-Lok Medium Duty Flange Cartridge Metric Bore - D-LOK
Baldor Reliance
09.11.2021
Grip Tight Medium Duty Air-Handling Two-Bolt Pillow Block Inch Bore - GTMAH...
Baldor Reliance
09.11.2021
Set Screw Medium Duty Insert Inch Bore - Corrosion Resistant - SC Medium Du...
Baldor Reliance
09.11.2021
Sleeve Bearings - SOLIDLUBE 3/4 thru 3 LT700 Inserts - SOLIDLUBE
Baldor Reliance
09.11.2021
D-Lok LFT Two-Bolt Flange Inch Bore - DL LFT Normal Duty 2-Bolt Flange Bear...
Baldor Reliance
09.11.2021
Grip Tight Air Handling Normal Duty Pillow Block - GTAH Air Handling Normal...
Baldor Reliance
09.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表