您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Premium-Efficiency, 3-Phase Motor for Inverter
Sumitomo Heavy Industries, Ltd. PTC Group
PREST NEO Gearmotor
Flange Mount Type (ZNFM)
Powered by
CAD模型選擇
{shi_std/prest_neo/with_flange_type_znfm/prem_eff_3_phase_im_asmtab.prj},{NB=ZNFM2-1320-AP-3_J2NTLA},{IDNR=},{TYP=ZNFM},{MC=1.5kW},{MC2=1.5kW},{RATIO=3},{RATIOX='3','5','10','15','20','25','30'},{FN=1320},{BRAKE=No},{APS=J : JIS (Japan)},{APSX='J : JIS (Japan)','J : JIS (Japan)','E : For Europe','E : For Europe','F : For S.E Asia','F : For S.E Asia','C : For China','C : For China','G : For Russia','G : For Russia'},{V=2 : 200/220, 60},{E=Indoor type},{K=T},{P=L},{D=A},{MA=PN1320-N020},{VER=2},{PPATH=../prem_effi_3_phase_invmotor/parts/with_fla_type_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MC
Motor capacity
ⁿ/ₐ
FN
Frame number
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
ZNFM1-1280-AP-3_J2NTLA
0.75kW
1280
ZNFM1-1280-AP-3_J2NTLA
ZNFM1-1321-AP-30_J2NTLA
0.75kW
1321
ZNFM1-1321-AP-30_J2NTLA
ZNFM1-1400-AP-100_J2NTLA
0.75kW
1400
ZNFM1-1400-AP-100_J2NTLA
ZNFM2-1320-AP-3_J2NTLA
1.5kW
1320
ZNFM2-1320-AP-3_J2NTLA
ZNFM2-1401-AP-30_J2NTLA
1.5kW
1401
ZNFM2-1401-AP-30_J2NTLA
ZNFM2-1500-AP-100_J2NTLA
1.5kW
1500
ZNFM2-1500-AP-100_J2NTLA
ZNFM3-1400-AP-3_J2NTLA
2.2kW
1400
ZNFM3-1400-AP-3_J2NTLA
ZNFM3-1501-AP-30_J2NTLA
2.2kW
1501
ZNFM3-1501-AP-30_J2NTLA
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Premium-Efficiency, 3-Phase Motor for Inverter
Sumitomo Heavy Industries, Ltd. PTC Group
07.12.2023
Premium-Efficiency, 3-Phase Motor
Sumitomo Heavy Industries, Ltd. PTC Group
07.12.2023
3-Phase Motor for Inverter
Sumitomo Heavy Industries, Ltd. PTC Group
07.12.2023
Premium-Efficiency, 3-Phase Motor
Sumitomo Heavy Industries, Ltd. PTC Group
07.12.2023
3-Phase Motor
Sumitomo Heavy Industries, Ltd. PTC Group
07.12.2023
KCL/KCLS
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
Standard Roller Chains
Tsubakimoto Chain Co.
24.07.2023
Premium-Efficiency, 3-Phase Motor
Sumitomo Heavy Industries, Ltd. PTC Group
07.12.2023
HE - Asynchronous three-phase motor
Rossi
05.02.2024
FBN50B - Finished bore
KANA (Katayama Chain)
20.12.2023
Flange Mount
NISSEI Corporation
20.05.2024
3-Phase Motor for Inverter
Sumitomo Heavy Industries, Ltd. PTC Group
07.12.2023
Premium-Efficiency, 3-Phase Motor for Inverter
Sumitomo Heavy Industries, Ltd. PTC Group
07.12.2023
AC Induction Motor - Foot Mount - Electric Motors
POWER JACKS
11.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表