피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
ZE27A B - Oil-free bushing fixing assembly, widened square type, double retaining ring type, built-in copper alloy bushing
HEFA
19-oil-free_bushing
Powered by
CAD모델 선택
{hefa/19-oil-free_bushing/ze27a_b.prj},{NB=ZE27AK-d30},{SC=ZE27AK},{MT1=Aluminum alloy},{ST=Natural anodizing},{MT2=Colliers brass inlaid with solid lubricant},{D=30},{TOL=+0.041~0},{H=30},{W=78},{HH=60},{DD=41.0},{W1=58.0},{M=M8},{MM1=8},{D1=6.9},{E=18},{A=38},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MT1
material(Holder)
ⁿ/ₐ
ST
surface treatment(Holder)
ⁿ/ₐ
MT2
material(Bushings)
ⁿ/ₐ
WS
With or without seals
ⁿ/ₐ
D
d
[mm]
TOL
d tolerance
[mm]
H
h
[mm]
W
[mm]
HH
H
[mm]
DD
D
[mm]
L
[mm]
L1
[mm]
S
[mm]
W1
[mm]
M
ⁿ/ₐ
D1
d1
[mm]
E
e
[mm]
A
[mm]
ZE27AJ-d10
ZE27AJ-d10
ZE27AJ
Widened square type, doub...
Aluminum alloy
Natural anodizing
Colliers brass inlaid wit...
without
10
+0.028~0
13
44
30
15.1
32
21
25
28.0
M5
4.3
12
20
ZE27AJ-d12
ZE27AJ-d12
ZE27AJ
Widened square type, doub...
Aluminum alloy
Natural anodizing
Colliers brass inlaid wit...
without
12
+0.034~0
15
44
30
17.1
34
26
25
30.5
M5
4.3
12
20
ZE27AJ-d13
ZE27AJ-d13
ZE27AJ
Widened square type, doub...
Aluminum alloy
Natural anodizing
Colliers brass inlaid wit...
without
13
+0.034~0
15
44
30
18.1
34
26
25
33.0
M5
4.3
12
20
ZE27AJ-d16
ZE27AJ-d16
ZE27AJ
Widened square type, doub...
Aluminum alloy
Natural anodizing
Colliers brass inlaid wit...
without
16
+0.034~0
19
54
42
22.1
42
34
30
36.0
M5
4.3
12
26
ZE27AJ-d20
ZE27AJ-d20
ZE27AJ
Widened square type, doub...
Aluminum alloy
Natural anodizing
Colliers brass inlaid wit...
without
20
+0.041~0
21
54
42
28.3
48
40
35
40.0
M6
5.2
12
26
ZE27AJ-d25
ZE27AJ-d25
ZE27AJ
Widened square type, doub...
Aluminum alloy
Natural anodizing
Colliers brass inlaid wit...
without
25
+0.041~0
26
78
60
34.5
60
50
50
54.0
M8
6.9
18
38
ZE27AJ-d30
ZE27AJ-d30
ZE27AJ
Widened square type, doub...
Aluminum alloy
Natural anodizing
Colliers brass inlaid wit...
without
30
+0.041~0
30
78
60
41.0
70
58
60
58.0
M8
6.9
18
38
ZE27AK-d10
ZE27AK-d10
ZE27AK
Widened square type, doub...
Aluminum alloy
Natural anodizing
Colliers brass inlaid wit...
with
10
+0.028~0
13
44
30
15.1
32
21
25
28.0
M5
4.3
12
20
ZE27AK-d12
ZE27AK-d12
ZE27AK
Widened square type, doub...
Aluminum alloy
Natural anodizing
Colliers brass inlaid wit...
with
12
+0.034~0
15
44
30
17.1
34
26
25
30.5
M5
4.3
12
20
ZE27AK-d13
ZE27AK-d13
ZE27AK
Widened square type, doub...
Aluminum alloy
Natural anodizing
Colliers brass inlaid wit...
with
13
+0.034~0
15
44
30
18.1
34
26
25
33.0
M5
4.3
12
20
ZE27AK-d16
ZE27AK-d16
ZE27AK
Widened square type, doub...
Aluminum alloy
Natural anodizing
Colliers brass inlaid wit...
with
16
+0.034~0
19
54
42
22.1
42
34
30
36.0
M5
4.3
12
26
ZE27AK-d20
ZE27AK-d20
ZE27AK
Widened square type, doub...
Aluminum alloy
Natural anodizing
Colliers brass inlaid wit...
with
20
+0.041~0
21
54
42
28.3
48
40
35
40.0
M6
5.2
12
26
ZE27AK-d25
ZE27AK-d25
ZE27AK
Widened square type, doub...
Aluminum alloy
Natural anodizing
Colliers brass inlaid wit...
with
25
+0.041~0
26
78
60
34.5
60
50
50
54.0
M8
6.9
18
38
ZE27AK-d30
ZE27AK-d30
ZE27AK
Widened square type, doub...
Aluminum alloy
Natural anodizing
Colliers brass inlaid wit...
with
30
+0.041~0
30
78
60
41.0
70
58
60
58.0
M8
6.9
18
38
ZE27BJ-d10
ZE27BJ-d10
ZE27BJ
Widened square type, doub...
Aluminum alloy
Natural anodizing
Colliers brass inlaid wit...
without
10
+0.028~0
13
44
30
15.1
56
46
50
28.0
M5
4.3
12
20
ZE27BJ-d12
ZE27BJ-d12
ZE27BJ
Widened square type, doub...
Aluminum alloy
Natural anodizing
Colliers brass inlaid wit...
without
12
+0.034~0
15
44
30
17.1
58
50
50
30.5
M5
4.3
12
20
ZE27BJ-d13
ZE27BJ-d13
ZE27BJ
Widened square type, doub...
Aluminum alloy
Natural anodizing
Colliers brass inlaid wit...
without
13
+0.034~0
15
44
30
18.1
58
50
50
33.0
M5
4.3
12
20
ZE27BJ-d16
ZE27BJ-d16
ZE27BJ
Widened square type, doub...
Aluminum alloy
Natural anodizing
Colliers brass inlaid wit...
without
16
+0.034~0
19
54
42
22.1
68
60
60
36.0
M5
4.3
12
26
ZE27BJ-d20
ZE27BJ-d20
ZE27BJ
Widened square type, doub...
Aluminum alloy
Natural anodizing
Colliers brass inlaid wit...
without
20
+0.041~0
21
54
42
28.3
78
70
70
40.0
M6
5.2
12
26
ZE27BJ-d25
ZE27BJ-d25
ZE27BJ
Widened square type, doub...
Aluminum alloy
Natural anodizing
Colliers brass inlaid wit...
without
25
+0.041~0
26
78
60
34.5
110
100
100
54.0
M8
6.9
18
38
ZE27BJ-d30
ZE27BJ-d30
ZE27BJ
Widened square type, doub...
Aluminum alloy
Natural anodizing
Colliers brass inlaid wit...
without
30
+0.041~0
30
78
60
41.0
128
110
120
58.0
M8
6.9
18
38
ZE27BK-d10
ZE27BK-d10
ZE27BK
Widened square type, doub...
Aluminum alloy
Natural anodizing
Colliers brass inlaid wit...
with
10
+0.028~0
13
44
30
15.1
56
46
50
28.0
M5
4.3
12
20
ZE27BK-d12
ZE27BK-d12
ZE27BK
Widened square type, doub...
Aluminum alloy
Natural anodizing
Colliers brass inlaid wit...
with
12
+0.034~0
15
44
30
17.1
58
50
50
30.5
M5
4.3
12
20
ZE27BK-d13
ZE27BK-d13
ZE27BK
Widened square type, doub...
Aluminum alloy
Natural anodizing
Colliers brass inlaid wit...
with
13
+0.034~0
15
44
30
18.1
58
50
50
33.0
M5
4.3
12
20
ZE27BK-d16
ZE27BK-d16
ZE27BK
Widened square type, doub...
Aluminum alloy
Natural anodizing
Colliers brass inlaid wit...
with
16
+0.034~0
19
54
42
22.1
68
60
60
36.0
M5
4.3
12
26
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
ZE21 - Aluminum plastic sliding bearing seat - closed type
HEFA
01.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성