您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z7760 - Temperierpatrone
STRACK
08. Heißkanal- und Temperiersysteme, Regeltechnik
8.2. Temperiersysteme
Powered by
CAD模型選擇
{strack/h_kat/h_02/sn200016.prj},{NB=Z7760-5-100 Temperierpatrone},{PDF=PDF},{D1=5.00},{L=100},{SNPR=MIN},{ARTNR=129681}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
(D1)
[mm]
L
(L)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z7760-2.38-50
2.38
50
129657
Z7760-2.38-75
2.38
75
129658
Z7760-2.38-100
2.38
100
129654
Z7760-2.38-125
2.38
125
129655
Z7760-2.38-150
2.38
150
129656
Z7760-3-50
3.00
50
129663
Z7760-3-75
3.00
75
129665
Z7760-3-100
3.00
100
129659
Z7760-3-125
3.00
125
129660
Z7760-3-150
3.00
150
129661
Z7760-3-200
3.00
200
129662
Z7760-4-50
4.00
50
129676
Z7760-4-75
4.00
75
129678
Z7760-4-100
4.00
100
129668
Z7760-4-125
4.00
125
129669
Z7760-4-150
4.00
150
129673
Z7760-4-200
4.00
200
129675
Z7760-5-75
5.00
75
129688
Z7760-5-100
5.00
100
129681
Z7760-5-125
5.00
125
129683
Z7760-5-150
5.00
150
129684
Z7760-5-200
5.00
200
129687
Z7760-6-50
6.00
50
129699
Z7760-6-75
6.00
75
129700
Z7760-6-100
6.00
100
129690
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 425 - Threaded pins chamfered on both sides (DIN 976-1 B), 4.6 / 5.6 / 5...
Bossard Catalog
31.10.2023
Modèle 34-1013 - Raccord de tube avec filtre, inox
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
Z144 - Ejector rod
STRACK
19.09.2022
SN1515 - Ground spacer sleeve shoulder screws
STRACK
21.07.2022
BK01 - Brass knee 90° (F/F)
HPS International
01.02.2021
I.CFF_SW - ISO Threaded unions and accessories 90° Elbows SW / SW Stainless...
FG INOX
16.02.2017
GN 7405 - Stainless Steel-Strainer fittings, Type B, Fitting with female / ...
Elesa+Ganter
28.03.2024
GN7405 - Stainless Steel-Strainer fittings, Type B, Fitting with female / m...
Berger Tools
24.05.2023
Modèle 34-1014 - Raccord de tube avec filtre, inox
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
I.TE_G - ISO Threaded unions and accessories FEMALE TEES Stainless steel 31...
FG INOX
16.02.2017
HCTC Cartridge heaters with TC type 'J' (Teflon sealed, waterproof) - DME
D-M-E
30.01.2019
Z7600-4 - Endschalter LED, induktiv mi Stecker, bis 100C
STRACK
21.07.2022
DKE - Copper Pipes
Misumi
01.06.2021
BN 414 - Threaded rod with metric left-hand thread (DIN 975), 4.6 / 4.8, pl...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表