您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z7005 - Heizpatrone
STRACK
08. Heißkanal- und Temperiersysteme, Regeltechnik
8.1. Zubehoer fuer Heisskanalsysteme
Powered by
CAD模型選擇
{strack/h_kat/h_01/sn190002.prj},{NB=Z7005-3814 Heizpatrone},{PDF=PDF},{TYPE=3814},{D=9.53},{L=44.45},{W=200.00},{SNPR=MIN},{ARTNR=127650}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TYPE
(Type)
ⁿ/ₐ
D
(D)
[mm]
L
(L)
[mm]
W
(W)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z7005-1412
1412
6.35
38.10
175.00
127644
Z7005-1418
1418
6.35
28.58
75.00
127645
Z7005-1420
1420
6.35
50.80
200.00
127646
Z7005-1422
1422
6.35
63.50
250.00
127647
Z7005-1432
1432
6.35
88.90
350.00
127648
Z7005-3812
3812
9.53
38.10
200.00
127649
Z7005-3814
3814
9.53
44.45
200.00
127650
Z7005-3820
3820
9.53
50.80
250.00
127651
Z7005-3822
3822
9.53
63.50
250.00
127652
Z7005-3830
3830
9.53
76.20
260.00
127653
Z7005-3832
3832
9.53
88.90
320.00
127654
Z7005-1224.1
1224.1
12.70
57.15
300.00
127640
Z7005-1224.3
1224.3
12.70
69.85
400.00
127641
Z7005-1232
1232
12.70
88.90
420.00
127642
Z7005-1244
1244
12.70
107.95
500.00
127643
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Z7003 - Heater cartridges
STRACK
21.09.2022
TF14+ - Cable Sensor temperature
Thermokon
06.05.2021
MSHPW, MSHPWP, MSHPL - Sheathed Heaters for Liquid Heating - Plug
Misumi
30.06.2021
Meteor - X - mm - Hot Runner Manifold Systems
D-M-E
09.05.2017
JR12D - Cartridge Heaters - High Temperature Type
PRiCi FA
17.10.2023
WX11D - Temperature sensor - Standard
PRiCi FA
17.10.2023
RC - Cartridge heaters
PlaSteel
17.06.2021
change left HB=175 - mesh panel with diagonal edge Flex II
BRÜHL
08.12.2016
SN5620 - Roller slide unit
STRACK
21.07.2022
MCHS - Cartridge Heaters - Configurable L & W
Misumi
29.05.2023
MCKN - Mounting Bolts for Cartridge Heaters
Misumi
30.06.2021
C-MSNDPML6 - Economy Temperature Sensors - Screw Mount, Standard K-Thermoco...
Misumi
29.05.2023
MSHSW - Sheathed Heaters for Heating Liquids - Straight
Misumi
30.06.2021
MSHU, MSHM - Sheathed Heaters for Heating Liquids - U/M
Misumi
30.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表