您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z100 - Auswerferstift (~DIN 1530-D)
STRACK
05. Auswerfer- und Schneidelemente
5.1. Auswerferstifte
Powered by
CAD模型選擇
{strack/as_kat/as_01/sn080009.prj},{NB=Z100-3.1-200 Auswerferstift (DIN 1530-D) XL1=200},{PDF=PDF},{D1=3.10},{L1=200},{XL1=200.00},{D2=4.5},{H=0.5},{SNPR=MIN},{ARTNR=30604}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
(D1)
[mm]
L1
(L1)
[mm]
D2
(D2)
[mm]
H
(H)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z100-1-100 XL1=100
1.00
100
1.8
0.5
30550
Z100-1-125 XL1=125
1.00
125
1.8
0.5
30551
Z100-1-160 XL1=160
1.00
160
1.8
0.5
30552
Z100-1-200 XL1=200
1.00
200
1.8
0.5
84870
Z100-1.1-100 XL1=100
1.10
100
1.8
0.5
32328
Z100-1.1-125 XL1=125
1.10
125
1.8
0.5
32329
Z100-1.1-160 XL1=160
1.10
160
1.8
0.5
32330
Z100-1.1-200 XL1=200
1.10
200
1.8
0.5
84871
Z100-1.2-100 XL1=100
1.20
100
2.0
0.5
32331
Z100-1.2-125 XL1=125
1.20
125
2.0
0.5
32332
Z100-1.2-160 XL1=160
1.20
160
2.0
0.5
32333
Z100-1.2-200 XL1=200
1.20
200
2.0
0.5
84872
Z100-1.25-100 XL1=100
1.25
100
2.0
0.5
30555
Z100-1.25-125 XL1=125
1.25
125
2.0
0.5
192541
Z100-1.25-160 XL1=160
1.25
160
2.0
0.5
30556
Z100-1.25-200 XL1=200
1.25
200
2.0
0.5
30557
Z100-1.3-100 XL1=100
1.30
100
2.0
0.5
32334
Z100-1.3-125 XL1=125
1.30
125
2.0
0.5
84873
Z100-1.3-160 XL1=160
1.30
160
2.0
0.5
32335
Z100-1.3-200 XL1=200
1.30
200
2.0
0.5
32336
Z100-1.4-100 XL1=100
1.40
100
2.2
0.5
32337
Z100-1.4-125 XL1=125
1.40
125
2.2
0.5
84874
Z100-1.4-160 XL1=160
1.40
160
2.2
0.5
32338
Z100-1.4-200 XL1=200
1.40
200
2.2
0.5
32339
Z100-1.5-100 XL1=100
1.50
100
2.2
0.5
30560
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Z4 - Latch lock with dowel pin (Type=0/25/50/75-0)
STRACK
17.08.2022
237.1. - Ejector pin, hardened, DIN 1530-1 Shape A
FIBRO
22.11.2023
N282 Temprati - Estrattori a cannocchiale N 282
Intercom
15.07.2022
Z98 - Ejector pin (DIN ISO 6751)
STRACK
13.10.2022
SN2595 - Taper pressure plug
STRACK
10.06.2024
SN1860B-HSS - Cutting punch (DIN ISO 8020 B)
STRACK
13.10.2022
238.8. - Ejector pin, nitrided, round stepped, DIN 1530-2 Shape C
FIBRO
21.07.2023
220. - Punch DIN 9844, Shape A
FIBRO
21.07.2023
N276 form AH hardened - Ejector pins according to DIN 1530 / ISO 6751-N276...
Intercom
15.07.2022
Z92 - Ejector pin (~DIN ISO 8694)
STRACK
13.10.2022
Z4_POS03/325/350/375 - Latch bar
STRACK
13.10.2022
Ejector pins - hardened - AH Typ(e) DIN 1530/ISO 6751, 250°C, Material WS (...
D-M-E
21.06.2024
TH750 - Ejector pins, hardened, DIN 1530 A – ISO 6750
Märkische Stanz-Partner
31.08.2021
SN4172 - Cover plate VDI-BAK, self-lubricating
STRACK
04.10.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表