您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XWEV-..LRK - Male adaptor elbow connectors, taper thread sealing form C acc. DIN 3852-2
EXMAR
Connectors
Male adapter connectors
Male adaptor elbow connectors
Powered by
CAD模型選擇
{exmar/bodies/male_stud_bodies/elbows_male/xwev_lrk.prj},{NB=XWEV-10LRK 1.8 706.2401.265.20},{TYPE=XWEV-10LRK 1.8},{MATNR=706.2401.265.20},{SERIE=L},{PN=315},{D1=10},{R=1/8},{M1=16x1.5},{L=22.0},{L2=15.0},{L3=26.0},{L4=21.0},{SW2=14},{E=4.0},{KG=38}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
R
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
XWEV-04LLRK 1.8 706.2401....
XWEV-04LLRK 1.8
706.2401.060.10
LL
100
4
1/8
8x1.0
15.0
11.0
15.0
10.0
9
3.0
11
XWEV-06LLRK 1.8 706.2401....
XWEV-06LLRK 1.8
706.2401.100.10
LL
100
6
1/8
10x1.0
15.0
9.5
15.0
10.0
9
4.5
10
XWEV-08LLRK 1.8 706.2401....
XWEV-08LLRK 1.8
706.2401.160.10
LL
100
8
1/8
12x1.0
17.0
11.5
20.0
15.0
12
6.0
16
XWEV-06LRK 1.8 706.2401.1...
XWEV-06LRK 1.8
706.2401.100.20
L
315
6
1/8
12x1.5
19.0
12.0
20.0
15.0
12
4.0
23
XWEV-06LRK 1.4 706.2401.1...
XWEV-06LRK 1.4
706.2401.110.20
L
315
6
1/4
12x1.5
19.0
12.0
26.0
18.0
12
4.0
30
XWEV-06LRK 3.8 706.2401.1...
XWEV-06LRK 3.8
706.2401.120.20
L
315
6
3/8
12x1.5
21.0
14.0
28.0
20.0
14
4.0
56
XWEV-08LRK 1.8 706.2401.1...
XWEV-08LRK 1.8
706.2401.160.20
L
315
8
1/8
14x1.5
21.0
14.0
26.0
21.0
12
4.0
29
XWEV-08LRK 1.4 706.2401.1...
XWEV-08LRK 1.4
706.2401.170.20
L
315
8
1/4
14x1.5
21.0
14.0
26.0
18.0
12
6.0
32
XWEV-08LRK 3.8 706.2401.1...
XWEV-08LRK 3.8
706.2401.180.20
L
315
8
3/8
14x1.5
22.0
15.0
27.0
19.0
14
6.0
44
XWEV-08LRK 1.2 706.2401.1...
XWEV-08LRK 1.2
706.2401.185.20
L
315
8
1/2
14x1.5
26.0
19.0
30.0
20.0
17
6.0
87
XWEV-10LRK 1.8 706.2401.2...
XWEV-10LRK 1.8
706.2401.265.20
L
315
10
1/8
16x1.5
22.0
15.0
26.0
21.0
14
4.0
38
XWEV-10LRK 1.4 706.2401.2...
XWEV-10LRK 1.4
706.2401.270.20
L
315
10
1/4
16x1.5
22.0
15.0
27.0
19.0
14
7.0
40
XWEV-10LRK 3.8 706.2401.2...
XWEV-10LRK 3.8
706.2401.280.20
L
315
10
3/8
16x1.5
22.0
15.0
27.0
19.0
14
8.0
47
XWEV-10LRK 1.2 706.2401.2...
XWEV-10LRK 1.2
706.2401.285.20
L
315
10
1/2
16x1.5
28.0
21.0
32.0
22.0
19
8.0
110
XWEV-12LRK 1.4 706.2401.3...
XWEV-12LRK 1.4
706.2401.380.20
L
315
12
1/4
18x1.5
24.0
17.0
28.0
20.0
17
6.0
55
XWEV-12LRK 3.8 706.2401.3...
XWEV-12LRK 3.8
706.2401.390.20
L
315
12
3/8
18x1.5
24.0
17.0
28.0
20.0
17
9.0
57
XWEV-12LRK 1.2 706.2401.4...
XWEV-12LRK 1.2
706.2401.400.20
L
315
12
1/2
18x1.5
28.0
21.0
32.0
22.0
17
10.0
82
XWEV-15LRK 3.8 706.2401.5...
XWEV-15LRK 3.8
706.2401.532.20
L
315
15
3/8
22x1.5
28.0
21.0
28.0
20.0
19
9.0
86
XWEV-15LRK 1.2 706.2401.5...
XWEV-15LRK 1.2
706.2401.534.20
L
315
15
1/2
22x1.5
28.0
21.0
34.0
24.0
19
11.0
102
XWEV-18LRK 1.2 706.2401.6...
XWEV-18LRK 1.2
706.2401.646.20
L
315
18
1/2
26x1.5
31.0
23.5
36.0
26.0
24
14.0
124
XWEV-18LRK 3.4 706.2401.6...
XWEV-18LRK 3.4
706.2401.648.20
L
315
18
3/4
26x1.5
31.0
23.5
34.0
22.0
24
15.0
145
XWEV-22LRK 3.4 706.2401.7...
XWEV-22LRK 3.4
706.2401.768.20
L
160
22
3/4
30x2.0
35.0
27.5
42.0
30.0
27
18.0
188
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SR-..L/S - Cutting rings, according to DIN 3861
EXMAR
28.03.2023
XWEV-..SRK - Male adaptor elbow connectors, taper thread sealing form C acc...
EXMAR
28.03.2023
XWEV-..L-NPT - Male adaptor elbow connectors NPT
EXMAR
03.03.2023
XWEV-..LR/SR - Male adaptor elbow connectors, sealing edge form B acc. DIN ...
EXMAR
28.03.2023
XWEV-..LMK/SMK - Male adaptor elbow connectors, taper thread sealing form C...
EXMAR
28.03.2023
UEM-..L/S - Nuts
EXMAR
03.03.2023
XWEV-..S-NPT - Male adaptor elbow connectors NPT
EXMAR
03.03.2023
XGEV-..LRK - Straight male adaptor connectors, taper thread sealing form C ...
EXMAR
28.03.2023
C6MK4 Adapter - Swivel nut elbow
Parker
31.05.2022
SO 02400 - Elbow G-R
SERTO
11.03.2024
GE-R (KEG) - Male Stud connector
Parker
31.05.2022
EAGK - Male adaptor nipples BSPT, with 60° taper
EXMAR
02.06.2021
Elbow male couplings, L-series, DIN 2353 Form G - Thread: Whitworth tube th...
VOSS
11.04.2023
EMK4 Adapter - Union elbow
Parker
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表