您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XTV-..L/S - T connectors, ISO 8434-1-T
EXMAR
Connectors
Tube connectors
Powered by
CAD模型選擇
{exmar/bodies/tube_bodies/xtv_l_s.prj},{NB=XTV-28L 706.3000.280.20},{TYPE=XTV-28L},{MATNR=706.3000.280.20},{SERIE=L},{PN=250},{D1=28},{M1=36x2.0},{L=38.0},{L2=30.5},{SW2=36},{E=24.0},{KG=337}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
M1
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
XTV-04LL 706.3000.040.10
XTV-04LL
706.3000.040.10
LL
100
4
8x1.0
15.0
11.0
9
3.0
13
XTV-06LL 706.3000.060.10
XTV-06LL
706.3000.060.10
LL
100
6
10x1.0
15.0
9.5
9
4.5
14
XTV-08LL 706.3000.080.10
XTV-08LL
706.3000.080.10
LL
100
8
12x1.0
17.0
11.5
12
6.0
22
XTV-06L 706.3000.060.20
XTV-06L
706.3000.060.20
L
500
6
12x1.5
19.0
12.0
12
4.0
28
XTV-08L 706.3000.080.20
XTV-08L
706.3000.080.20
L
500
8
14x1.5
21.0
14.0
12
6.0
33
XTV-10L 706.3000.100.20
XTV-10L
706.3000.100.20
L
500
10
16x1.5
22.0
15.0
14
8.0
43
XTV-12L 706.3000.120.20
XTV-12L
706.3000.120.20
L
400
12
18x1.5
24.0
17.0
17
10.0
57
XTV-15L 706.3000.150.20
XTV-15L
706.3000.150.20
L
400
15
22x1.5
28.0
21.0
19
12.0
103
XTV-18L 706.3000.180.20
XTV-18L
706.3000.180.20
L
400
18
26x1.5
31.0
23.5
24
15.0
154
XTV-22L 706.3000.220.20
XTV-22L
706.3000.220.20
L
250
22
30x2.0
35.0
27.5
27
19.0
204
XTV-28L 706.3000.280.20
XTV-28L
706.3000.280.20
L
250
28
36x2.0
38.0
30.5
36
24.0
337
XTV-35L 706.3000.350.20
XTV-35L
706.3000.350.20
L
250
35
45x2.0
45.0
34.5
41
30.0
508
XTV-42L 706.3000.420.20
XTV-42L
706.3000.420.20
L
250
42
52x2.0
51.0
40.0
50
36.0
782
XTV-06S 706.3000.060.30
XTV-06S
706.3000.060.30
S
800
6
14x1.5
23.0
16.0
12
4.0
48
XTV-08S 706.3000.080.30
XTV-08S
706.3000.080.30
S
800
8
16x1.5
24.0
17.0
14
5.0
65
XTV-10S 706.3000.100.30
XTV-10S
706.3000.100.30
S
800
10
18x1.5
25.0
17.5
17
7.0
82
XTV-12S 706.3000.120.30
XTV-12S
706.3000.120.30
S
630
12
20x1.5
29.0
21.5
17
8.0
112
XTV-14S 706.3000.140.30
XTV-14S
706.3000.140.30
S
630
14
22x1.5
30.0
22.0
19
10.0
133
XTV-16S 706.3000.160.30
XTV-16S
706.3000.160.30
S
630
16
24x1.5
33.0
24.5
24
12.0
186
XTV-20S 706.3000.200.30
XTV-20S
706.3000.200.30
S
420
20
30x2.0
37.0
26.5
27
16.0
274
XTV-25S 706.3000.250.30
XTV-25S
706.3000.250.30
S
420
25
36x2.0
42.0
30.0
36
20.0
481
XTV-30S 706.3000.300.30
XTV-30S
706.3000.300.30
S
420
30
42x2.0
49.0
35.5
41
25.0
740
XTV-38S 706.3000.380.30
XTV-38S
706.3000.380.30
S
420
38
52x2.0
57.0
41.0
50
32.0
1159
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
XKV-..L/S - Cross connectors, ISO 8434-1-K
EXMAR
28.03.2023
XGEV-..LRK - Straight male adaptor connectors, taper thread sealing form C ...
EXMAR
28.03.2023
UEM-..L/S - Nuts
EXMAR
03.03.2023
XWV-..L/S - Elbow connectors, ISO 8434-1-E
EXMAR
28.03.2023
XGSV-..L/S - Bulkhead connectors with counter nut, ISO 8434-1-BHS+LN
EXMAR
28.03.2023
XGV-..L/S - Straight connectors, ISO 8434-1-S
EXMAR
28.03.2023
XWSV-..L/S - Bulkhead elbow connectors with counter nut, ISO 8434-1-BHE+LN
EXMAR
28.03.2023
SR-..L/S - Cutting rings, according to DIN 3861
EXMAR
28.03.2023
VKO-..L/S - Straight unions with taper and O-ring
EXMAR
12.05.2022
XGEV-..LR - Straight male adaptor connectors, sealing edge form B acc. DIN ...
EXMAR
28.03.2023
EGKO-..LR-WD/SR-WD - Straight male adaptor unions with taper and O-ring, pr...
EXMAR
28.03.2023
XTEV-..LR/SR - Male adaptor T connectors, sealing edge form B acc. DIN 3852...
EXMAR
28.03.2023
XGEV-..L-NPT - Straight male adaptor connectors NPT, ISO 8434-1-SDS
EXMAR
28.03.2023
Union nuts - Tube connection part, DIN 3870-ALL, ISO 8434-1-N
VOSS
11.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表