您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
XS+M DEB TG4 - Composition
CA-BE
Compositions
Type - XS+M
Powered by
CAD模型選擇
{ca_be/composizioni/xs_m/xs_m_deb_tg4_asmtab.prj},{NB=XS+M DEB TG4 396x546 /46/36/36/57 (CCC)},{CS=396},{CD=546},{A=396},{B=546},{HPSD=26},{HS3=36},{HS3X=36,46,56,66,76,96,116,146},{MATS3=C},{HM=36},{HMX=36,46,56,66,76,96,116,146},{MATM=C},{HS2=46},{HS2X=46,56,66,76,96,116,146},{MATS2=C},{HS6G4=46},{HT1G4=18},{HT2G4=18},{HD=57},{HDX=57,77,97,117},{HPFDG4=26},{L1=338.000},{DIAMTCEITAV=8},{DIAMC=32},{DIAMC2=20},{B3H=32},{DIAMTCEI=16},{DIAMTCN=16},{COSTTCEI=32},{VER=2},{DEB=50},{PPATH=xs_m_deb_tg4/xs_m_deb_tg4_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CS
Code number
ⁿ/ₐ
CD
Code size
ⁿ/ₐ
A
Size A
[mm]
B
Size B
[mm]
HPSD
Thickness - plate PSD
[mm]
HS6G4
Thickness - plate S6G4
[mm]
HT1G4
Thickness - plate T1G4
[mm]
HT2G4
Thickness - plate T2G4
[mm]
HPFDG4
Thickness - plate PFDG4
[mm]
XSMDEBTG419192C2C2C5
196
196
196
196
22
26
12
18
22
XSMDEBTG419242C2C2C5
196
246
196
246
22
26
12
18
22
XSMDEBTG419292C2C2C5
196
296
196
296
22
26
12
18
22
XSMDEBTG419342C2C2C5
196
346
196
346
22
26
12
18
22
XSMDEBTG424242C2C2C5
246
246
246
246
22
36
12
18
22
XSMDEBTG424292C2C2C5
246
296
246
296
22
36
12
18
22
XSMDEBTG424342C2C2C5
246
346
246
346
22
36
12
18
22
XSMDEBTG424392C2C2C5
246
396
246
396
22
36
12
18
22
XSMDEBTG429292C2C3C5
296
296
296
296
26
36
16
18
26
XSMDEBTG429342C2C3C5
296
346
296
346
26
36
16
18
26
XSMDEBTG429392C2C3C5
296
396
296
396
26
36
16
18
26
XSMDEBTG429442C2C3C5
296
446
296
446
26
36
16
18
26
XSMDEBTG434342C2C3C5
346
346
346
346
26
46
18
18
26
XSMDEBTG434392C2C3C5
346
396
346
396
26
46
18
18
26
XSMDEBTG434442C2C3C5
346
446
346
446
26
46
18
18
26
XSMDEBTG434492C2C3C5
346
496
346
496
26
46
18
18
26
XSMDEBTG439393C3C4C5
396
396
396
396
26
46
18
18
26
XSMDEBTG439443C3C4C5
396
446
396
446
26
46
18
18
26
XSMDEBTG439493C3C4C5
396
496
396
496
26
46
18
18
26
XSMDEBTG439543C3C4C5
396
546
396
546
26
46
18
18
26
XSMDEBTG444443C3C4C5
446
446
446
446
26
46
22
22
26
XSMDEBTG444493C3C4C5
446
496
446
496
26
46
22
22
26
XSMDEBTG444543C3C4C5
446
546
446
546
26
46
22
22
26
XSMDEBTG444593C3C4C5
446
596
446
596
26
46
22
22
26
XSMDEBTG449494C4C5C7
490
496
490
496
36
56
22
22
36
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CE - Composition
CA-BE
03.11.2022
X+M DEB TG2 - Composition
CA-BE
03.11.2022
GSBR8A, GSBR8A-S - Mounting Brackets for Gas Springs
Misumi
30.06.2021
CFSB - Brackets for Constant Force Spring
Misumi
03.06.2021
N-MSTKD-BRD - Contact Switches - Tip Resin Type - With LED
Misumi
30.06.2021
2P - Rail Mount Fittings
Misumi
30.06.2021
MSTKD-B - Contact Switches - Bolt Type M6
Misumi
30.06.2021
MSTKD-BB - Contact Switches - Bolt Type M6
Misumi
30.06.2021
MSNC - Contact Switches-Non Contact Point Type - Bolt Type
Misumi
30.06.2021
UWFM, UWFL, UWFW - Urethane Washers for Shaft Collars - Standard/Corrugated
Misumi
28.02.2023
STHRBNL, STHRNL, SSTHRNL, ATHRNL - Shaft Supports - Bracket Shaped Thick Ho...
Misumi
29.02.2024
STHSB, STHS, SSTHS, ATHS - Shaft Supports - Bracket Shaped - Standard - Dri...
Misumi
09.09.2019
STHMRB, STHMR, SSTHMR, ASTHMR - Shaft Supports - Bracket Shaped, Compact - ...
Misumi
29.02.2024
SHSCN, SHBMN, SHSBN, SHSAN - Shaft Supports - Bottom Mount-Machined Product...
Misumi
16.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表