XPB 1818 - D-M-E Xpress B-Series Mold Bases 17 7/8 x 18
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD BASES & DIE CAST DIES
STANDARD MOLD BASES
XPress B-Series Mold Bases
Powered by
CAD模型選擇
{dme/product_structure/mold_bases_and_steel/standard_mold_bases/xpb/mold_bases_1818_xpb_asmtab.prj},{NB=XPB1818-33-27-45-NG-3_(O-5/32_R-1/2_L-6501)},{A0=3.375},{B0=2.875},{D=3.990},{H0=15.375},{B1=18.000},{B2=9.000},{B3=7.563},{B4=1.625},{B5=7.375},{B6=1.438},{B7=5.4375},{B8=8.375},{B9=0.625},{B10=18.000},{B11=9.000},{B12=1.875},{B13=5.438},{B14=8.125},{B15=8.250},{B16=17.875},{B17=8.938},{B18=0.625},{B19=14.125},{B20=7.000},{B21=7.063},{B22=1.875},{B23=14.000},{B24=6.438},{B25=5.375},{B26=0.625},{B27=0.063},{B28=MIN},{B29=1.000},{B30=2.750},{L1=17.875},{L2=8.938},{L3=7.563},{L4=6.438},{L5=5.375},{L6=1.375},{L7=7.9688},{H2=2.375},{H3=0.875},{H4=1.125},{H5=0.625},{H6=0.813},{H7=0.531},{H8=0.813},{H9=0.188},{H10=0.219},{NCH=},{C=4 1/2},{GE=0},{O=5/32},{R=1/2},{LR=Standard 3.99 dia}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNL
Size
ⁿ/ₐ
CN
Catalog Number
ⁿ/ₐ
A
Height of A Plate
[Inch]
B
Height of B Plate
[Inch]
D
Diameter of Locating Ring
[Inch]
XPB1818-17-13-30-NG-3_(O-...
XPB1818-17-13
XPB1818-17-13
1 7/8
1 3/8
3.990
XPB1818-17-17-35-NG-3_(O-...
XPB1818-17-17
XPB1818-17-17
1 7/8
1 7/8
3.990
XPB1818-17-23-35-NG-3_(O-...
XPB1818-17-23
XPB1818-17-23
1 7/8
2 3/8
3.990
XPB1818-17-27-40-NG-3_(O-...
XPB1818-17-27
XPB1818-17-27
1 7/8
2 7/8
3.990
XPB1818-17-33-40-NG-3_(O-...
XPB1818-17-33
XPB1818-17-33
1 7/8
3 3/8
3.990
XPB1818-17-37-40-NG-3_(O-...
XPB1818-17-37
XPB1818-17-37
1 7/8
3 7/8
3.990
XPB1818-17-47-45-NG-3_(O-...
XPB1818-17-47
XPB1818-17-47
1 7/8
4 7/8
3.990
XPB1818-17-57-45-NG-3_(O-...
XPB1818-17-57
XPB1818-17-57
1 7/8
5 7/8
3.990
XPB1818-23-13-35-NG-3_(O-...
XPB1818-23-13
XPB1818-23-13
2 3/8
1 3/8
3.990
XPB1818-23-17-35-NG-3_(O-...
XPB1818-23-17
XPB1818-23-17
2 3/8
1 7/8
3.990
XPB1818-23-23-35-NG-3_(O-...
XPB1818-23-23
XPB1818-23-23
2 3/8
2 3/8
3.990
XPB1818-23-27-40-NG-3_(O-...
XPB1818-23-27
XPB1818-23-27
2 3/8
2 7/8
3.990
XPB1818-23-33-40-NG-3_(O-...
XPB1818-23-33
XPB1818-23-33
2 3/8
3 3/8
3.990
XPB1818-23-37-40-NG-3_(O-...
XPB1818-23-37
XPB1818-23-37
2 3/8
3 7/8
3.990
XPB1818-23-47-45-NG-3_(O-...
XPB1818-23-47
XPB1818-23-47
2 3/8
4 7/8
3.990
XPB1818-23-57-45-NG-3_(O-...
XPB1818-23-57
XPB1818-23-57
2 3/8
5 7/8
3.990
XPB1818-27-13-35-NG-3_(O-...
XPB1818-27-13
XPB1818-27-13
2 7/8
1 3/8
3.990
XPB1818-27-17-35-NG-3_(O-...
XPB1818-27-17
XPB1818-27-17
2 7/8
1 7/8
3.990
XPB1818-27-23-35-NG-3_(O-...
XPB1818-27-23
XPB1818-27-23
2 7/8
2 3/8
3.990
XPB1818-27-27-40-NG-3_(O-...
XPB1818-27-27
XPB1818-27-27
2 7/8
2 7/8
3.990
XPB1818-27-33-40-NG-3_(O-...
XPB1818-27-33
XPB1818-27-33
2 7/8
3 3/8
3.990
XPB1818-27-37-40-NG-3_(O-...
XPB1818-27-37
XPB1818-27-37
2 7/8
3 7/8
3.990
XPB1818-27-47-45-NG-3_(O-...
XPB1818-27-47
XPB1818-27-47
2 7/8
4 7/8
3.990
XPB1818-27-57-45-NG-3_(O-...
XPB1818-27-57
XPB1818-27-57
2 7/8
5 7/8
3.990
XPB1818-33-13-40-NG-3_(O-...
XPB1818-33-13
XPB1818-33-13
3 3/8
1 3/8
3.990
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表