您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XKR-..S M - Reducing taper standpipe connectors, pre-assembled on standpipe side
EXMAR
Connectors
Reducing connectors
Powered by
CAD模型選擇
{exmar/bodies/reducing_bodies/xkr_s.prj},{NB=XKR-25/06S M 707.1821.788.30},{TYPE=XKR-25/06S M},{MATNR=707.1821.788.30},{SERIE=S},{PN=420},{D1=25},{D2=6},{M1=36x2.0},{M2=14x1.5},{L=53.0},{L2=46.0},{SW1=46},{SW2=27},{E=5.0},{KG=332}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
D2
Diameter
[mm]
M1
Thread
ⁿ/ₐ
M2
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
XKR-08/06S M 707.1821.140...
XKR-08/06S M
707.1821.140.30
S
800
8
6
16x1.5
14x1.5
38.0
31.5
19
14
4.3
48
XKR-10/06S M 707.1821.175...
XKR-10/06S M
707.1821.175.30
S
800
10
6
18x1.5
14x1.5
40.0
33.5
22
14
4.0
60
XKR-10/08S M 707.1821.190...
XKR-10/08S M
707.1821.190.30
S
800
10
8
18x1.5
16x1.5
41.0
34.0
22
17
6.0
68
XKR-12/06S M 707.1821.215...
XKR-12/06S M
707.1821.215.30
S
630
12
6
20x1.5
14x1.5
40.0
33.0
24
14
4.0
68
XKR-12/08S M 707.1821.225...
XKR-12/08S M
707.1821.225.30
S
630
12
8
20x1.5
16x1.5
40.0
33.0
24
17
5.0
74
XKR-12/10S M 707.1821.240...
XKR-12/10S M
707.1821.240.30
S
630
12
10
20x1.5
18x1.5
40.0
33.0
24
19
7.0
76
XKR-14/06S M 707.1821.296...
XKR-14/06S M
707.1821.296.30
S
630
14
6
22x1.5
14x1.5
42.0
35.0
27
17
4.0
102
XKR-14/08S M 707.1821.300...
XKR-14/08S M
707.1821.300.30
S
630
14
8
22x1.5
16x1.5
42.0
35.0
27
17
5.0
108
XKR-14/10S M 707.1821.320...
XKR-14/10S M
707.1821.320.30
S
630
14
10
22x1.5
18x1.5
42.0
34.5
27
19
7.0
112
XKR-14/12S M 707.1821.340...
XKR-14/12S M
707.1821.340.30
S
630
14
12
22x1.5
20x1.5
43.0
35.5
27
22
9.0
118
XKR-16/06S M 707.1821.466...
XKR-16/06S M
707.1821.466.30
S
630
16
6
24x1.5
14x1.5
43.0
36.0
30
17
4.0
110
XKR-16/08S M 707.1821.468...
XKR-16/08S M
707.1821.468.30
S
630
16
8
24x1.5
16x1.5
43.0
36.0
30
17
5.0
116
XKR-16/10S M 707.1821.470...
XKR-16/10S M
707.1821.470.30
S
630
16
10
24x1.5
18x1.5
43.0
35.5
30
19
7.0
130
XKR-16/12S M 707.1821.480...
XKR-16/12S M
707.1821.480.30
S
630
16
12
24x1.5
20x1.5
44.0
36.5
30
22
8.0
142
XKR-16/14S M 707.1821.500...
XKR-16/14S M
707.1821.500.30
S
630
16
14
24x1.5
22x1.5
47.0
39.0
30
24
10.5
152
XKR-20/06S M 707.1821.650...
XKR-20/06S M
707.1821.650.30
S
420
20
6
30x2.0
14x1.5
49.0
42.0
36
22
4.0
176
XKR-20/08S M 707.1821.655...
XKR-20/08S M
707.1821.655.30
S
420
20
8
30x2.0
16x1.5
49.0
42.0
36
22
5.0
182
XKR-20/10S M 707.1821.660...
XKR-20/10S M
707.1821.660.30
S
420
20
10
30x2.0
18x1.5
49.0
41.5
36
22
7.0
186
XKR-20/12S M 707.1821.665...
XKR-20/12S M
707.1821.665.30
S
420
20
12
30x2.0
20x1.5
49.0
41.5
36
22
8.0
192
XKR-20/14S M 707.1821.675...
XKR-20/14S M
707.1821.675.30
S
420
20
14
30x2.0
22x1.5
52.0
44.0
36
24
10.0
220
XKR-20/16S M 707.1821.685...
XKR-20/16S M
707.1821.685.30
S
420
20
16
30x2.0
24x1.5
52.0
43.5
36
27
12.0
224
XKR-25/06S M 707.1821.788...
XKR-25/06S M
707.1821.788.30
S
420
25
6
36x2.0
14x1.5
53.0
46.0
46
27
5.0
332
XKR-25/08S M 707.1821.787...
XKR-25/08S M
707.1821.787.30
S
420
25
8
36x2.0
16x1.5
53.0
46.0
46
27
4.0
330
XKR-25/10S M 707.1821.789...
XKR-25/10S M
707.1821.789.30
S
420
25
10
36x2.0
18x1.5
53.0
45.5
46
27
7.0
334
XKR-25/12S M 707.1821.791...
XKR-25/12S M
707.1821.791.30
S
420
25
12
36x2.0
20x1.5
55.0
47.0
46
27
10.0
365
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
XKR-..L - Reducing taper standpipe connectors, pre-assembled on standpipe s...
EXMAR
03.03.2023
XGV-..L/S - Straight connectors, ISO 8434-1-S
EXMAR
28.03.2023
EGKO-..L-NPT/S-NPT - Straight male adaptor unions NPT with taper and O-ring
EXMAR
27.09.2022
XGEV-..SR - Straight male adaptor connectors, sealing edge form B acc. DIN ...
EXMAR
28.03.2023
XGR-..L - Straight reducing connectors
EXMAR
03.03.2023
EGKO-..LR-WD/SR-WD - Straight male adaptor unions with taper and O-ring, pr...
EXMAR
28.03.2023
C-EVGE-NPT - Standpipe adaptors
Conexa
02.08.2013
EVGE-R-ED EO - Standpipe connector
Parker
11.09.2023
XGRKO-..L M - Reducing connectors with taper and O-ring, pre-assembled on t...
EXMAR
27.09.2022
XGEV-..LR - Straight male adaptor connectors, sealing edge form B acc. DIN ...
EXMAR
28.03.2023
NC-GAV-..SR - Straight female adaptor fittings
EXMAR
05.05.2022
XGEV-..LMK - Straight male adaptor connectors, taper thread sealing form C ...
EXMAR
28.03.2023
XGEV-..S-NPT - Straight male adaptor connectors NPT, ISO 8434-1-SDS
EXMAR
28.03.2023
XELKO-..L/S M - Adjustable L connectors with taper and O-ring, pre-assemble...
EXMAR
28.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表