您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Series XHG - Extra heavy load
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Die springs
Oval wire springs - US Standard
Powered by
CAD模型選擇
{veith/federn/special_springs/molle_per_stampi/molle_a_filo_ovale_us_standard/xhg.prj},{NB=XHG26-064(0)},{CODICE=XHG26-064},{DH=25.5},{DD=13.0},{LO=64},{RG=156.9},{SX=0.0},{S1=9.6},{F1=1506},{S2=12.8},{F2=2008},{SN=16.0},{FN=2510},{SB=21.0},{FB=3295},{MAT=Cr-Si},{BXH=5,60 x 4,80},{DE=24.50},{B=5.600},{H=4.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
PX
Use % of SN
[%]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
FB
Force
[N]
MAT
Material
[mm]
BXH
Cross wire section
[mm]
DE
Approx. spring outside diameter
[mm]
XHG10-025
XHG10-025
9.5
4.7
25
38.5
0.000
0.000
25.000
3.8
146
5.0
193
6.2
239
7.9
304
Cr-Si
2,00 x 1,60
9.30
XHG10-032
XHG10-032
9.5
4.7
32
29.7
0.000
0.000
32.000
4.8
143
6.4
190
8.0
238
10.9
324
Cr-Si
2,00 x 1,60
9.30
XHG10-038
XHG10-038
9.5
4.7
38
25.4
0.000
0.000
38.000
5.7
145
7.6
193
9.5
241
13.4
340
Cr-Si
2,00 x 1,60
9.30
XHG10-044
XHG10-044
9.5
4.7
44
20.2
0.000
0.000
44.000
6.6
133
8.8
178
11.0
222
13.8
279
Cr-Si
2,00 x 1,60
9.30
XHG10-051
XHG10-051
9.5
4.7
51
17.6
0.000
0.000
51.000
7.7
135
10.2
180
12.8
225
16.8
296
Cr-Si
2,00 x 1,60
9.30
XHG10-064
XHG10-064
9.5
4.7
64
14.0
0.000
0.000
64.000
9.6
134
12.8
179
16.0
224
20.2
283
Cr-Si
2,00 x 1,60
9.30
XHG10-076
XHG10-076
9.5
4.7
76
11.4
0.000
0.000
76.000
11.4
130
15.2
173
19.0
217
25.9
295
Cr-Si
2,00 x 1,60
9.30
XHG10-305
XHG10-305
9.5
4.7
305
2.6
0.000
0.000
305.000
45.8
119
61.0
159
76.2
198
113.5
295
Cr-Si
2,00 x 1,60
9.30
XHG13-025
XHG13-025
13.0
7.0
25
56.1
0.000
0.000
25.000
3.8
210
5.0
281
6.2
348
8.5
477
Cr-Si
2,50 x 2,10
12.40
XHG13-032
XHG13-032
13.0
7.0
32
42.1
0.000
0.000
32.000
4.8
202
6.4
269
8.0
337
10.5
442
Cr-Si
2,50 x 2,10
12.40
XHG13-038
XHG13-038
13.0
7.0
38
35.0
0.000
0.000
38.000
5.7
200
7.6
266
9.5
333
12.8
448
Cr-Si
2,50 x 2,10
12.40
XHG13-044
XHG13-044
13.0
7.0
44
29.8
0.000
0.000
44.000
6.6
197
8.8
262
11.0
328
14.0
417
Cr-Si
2,50 x 2,10
12.40
XHG13-051
XHG13-051
13.0
7.0
51
24.5
0.000
0.000
51.000
7.7
187
10.2
250
12.8
314
16.1
394
Cr-Si
2,50 x 2,10
12.40
XHG13-064
XHG13-064
13.0
7.0
64
20.2
0.000
0.000
64.000
9.6
194
12.8
259
16.0
323
21.1
426
Cr-Si
2,50 x 2,10
12.40
XHG13-076
XHG13-076
13.0
7.0
76
15.8
0.000
0.000
76.000
11.4
180
15.2
240
19.0
300
24.5
387
Cr-Si
2,50 x 2,10
12.40
XHG13-089
XHG13-089
13.0
7.0
89
14.0
0.000
0.000
89.000
13.4
187
17.8
249
22.2
311
30.0
420
Cr-Si
2,50 x 2,10
12.40
XHG13-102
XHG13-102
13.0
7.0
102
10.8
0.000
0.000
102.000
15.3
165
20.4
220
25.5
275
35.6
384
Cr-Si
2,50 x 2,10
12.40
XHG13-305
XHG13-305
13.0
7.0
305
4.4
0.000
0.000
305.000
45.8
201
61.0
268
76.2
335
104.7
461
Cr-Si
2,50 x 2,10
12.40
XHG16-025
XHG16-025
16.0
8.7
25
110.3
0.000
0.000
25.000
3.8
414
5.0
552
6.2
684
7.8
860
Cr-Si
3,20 x 2,90
15.40
XHG16-032
XHG16-032
16.0
8.7
32
82.3
0.000
0.000
32.000
4.8
395
6.4
527
8.0
658
10.2
839
Cr-Si
3,20 x 2,90
15.40
XHG16-038
XHG16-038
16.0
8.7
38
66.7
0.000
0.000
38.000
5.7
380
7.6
507
9.5
634
12.2
814
Cr-Si
3,20 x 2,90
15.40
XHG16-044
XHG16-044
16.0
8.7
44
56.1
0.000
0.000
44.000
6.6
370
8.8
494
11.0
617
14.0
785
Cr-Si
3,20 x 2,90
15.40
XHG16-051
XHG16-051
16.0
8.7
51
50.8
0.000
0.000
51.000
7.7
389
10.2
518
12.8
650
16.6
843
Cr-Si
3,20 x 2,90
15.40
XHG16-064
XHG16-064
16.0
8.7
64
38.5
0.000
0.000
64.000
9.6
370
12.8
493
16.0
616
19.5
751
Cr-Si
3,20 x 2,90
15.40
XHG16-076
XHG16-076
16.0
8.7
76
31.5
0.000
0.000
76.000
11.4
359
15.2
479
19.0
599
25.8
813
Cr-Si
3,20 x 2,90
15.40
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Compression Springs - Stainless steel wire to UNI EN 10270.3 - NS 1.4310
DIM
26.09.2017
SuperSprings
Danly
28.04.2021
Compression Springs - Standard - MC
M&R Spring
18.03.2019
3411.1 - Compression springs - round wire - Light load
Kern
26.02.2019
1381C
EMUGE-FRANKEN
23.11.2017
Series A - Ultra heavy load
Veith
08.10.2009
Series TB - Medium load
Veith
08.10.2009
R-1 - Die spring - ISO 10243 - Light load
HPC
03.08.2023
XHG Ø 26 - Extra heavy load
RCM
27.11.2019
24-719 - Compression Spring for Economy T-Slot Nuts
IPS
03.02.2023
Compression Springs - Custom - MC
M&R Spring
18.03.2019
SUG - Compression Springs-Spring Constant 4.9~29.4
SAMLO
28.06.2023
CD - Compression spring - DIN 2095 - Stainless steel piano wire
HPC
03.08.2023
Female thread / Taper thread_02SF Type - Socket
NITTO KOHKI
22.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表